BDE-3P-BDM209B

BDE-3P-BDM209B

立即订购

概述

BDE-BDM209B is a Bluetooth 5.1 Basic Rate (BR), Enhanced Data Rate (EDR) and Low Energy (LE) Dual-Mode module.

The module offers Bluetooth Classic and Bluetooth LE radio (CC2564C) from Texas Instruments (TI) and an ultra-low-power Arm® Cortex®-M4 32-bit MCU (STM32L431). It integrates all required external components, including level shifters, clocks, power supply, band-pass filter, and antenna.

The module provides best-in-class RF performance with transmit power and receive sensitivity that offer twice the range and higher throughput compared to other Bluetooth LE-only solutions. The power management hardware and software algorithms deliver significant power savings in all commonly used BR/EDR and LE modes of operation.

The module comes with certified and royalty-free Dual-mode Bluetooth 5.1 protocol stack software. It provides complete Bluetooth BR/EDR and Bluetooth LE sample applications, reducing design effort and ensuring a faster time to market.

特性
  • Arm® 32-bit Cortex®-M4 CPU
    • FPU
    • ART accelerator
    • 80MHz frequency
  • Bluetooth 5.1 Dual-Mode
    • Bluetooth Basic Rate (BR)
    • Enhanced Data Rate (EDR)
    • Low Energy (LE)
  • Antenna option: integrated PCB trace antenna
  • Package:
    • 12 x 22 x 2.1 mm
    • LCC-29
  • Certification
    • FCC
    • IC
    • CE-RED
    • Bluetooth
Wi-Fi 产品
CC2564C — 符合蓝牙核心 5.1 标准的 Bluetooth® 双模收发器
下载 观看带字幕的视频 视频
照片提供方为 BDE Technology Inc.

立即订购并开发

子卡

BDE-BDM209B — Bluetooth 5.1 dual-mode based on CC2564C and STM32L431

支持的产品和硬件

BDE-BDM209B — Bluetooth 5.1 dual-mode based on CC2564C and STM32L431

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 BDE Technology Inc.。

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。