主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TUSB9261IPAPQ1 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Automotive
RoHS Yes
REACH Yes
器件标识 TUSB9261IQ1
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-3-260C-168 HR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
6.74x108 1.5 55 60 0.7 125 1000 7859 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.000003
0.000226
2
0.000001
0
Copper and Its Alloys
Iron
7439-89-6
0.000003
0.000226
2
0.000001
0
Magnesium and Its Alloys
Magnesium
7439-95-4
0.000001
0.000075
1
0.000000
0
Not Categorized
Proprietary Materials
—
0.000068
0.005133
51
0.000024
0
Precious Metals
Gold
7440-57-5
1.316591
99.375334
993753
0.470757
4708
Precious Metals
Palladium
7440-05-3
0.008183
0.617647
6176
0.002926
29
Precious Metals
Silver
7440-22-4
0.000018
0.001359
14
0.000006
0
Sub-total
— —
1.324867
100
1000000
0.473717
4737
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.606495
85.000005
850000
0.574415
5744
Thermoplastics
Epoxy
85954-11-6
0.283499
14.999995
150000
0.101367
1014
Sub-total
— —
1.889994
100
1000000
0.675782
6758
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
97.37372
97.520000
975200
34.816737
348167
Copper and Its Alloys
Iron
7439-89-6
2.29655
2.300000
23000
0.821149
8211
Copper and Its Alloys
Phosphorus
7723-14-0
0.029955
0.030000
300
0.010711
107
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.149775
0.150000
1500
0.053553
536
Sub-total
— —
99.850000
100
1000000
35.702151
357022
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
1.71216
95.120000
951200
0.612196
6122
Precious Metals
Gold
7440-57-5
0.01404
0.780000
7800
0.005020
50
Precious Metals
Palladium
7440-05-3
0.0738
4.100000
41000
0.026388
264
Sub-total
— —
1.80000
100
1000000
0.643604
6436
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
5.021281
3.000000
30000
1.795398
17954
Other Inorganic Materials
Fused Silica
60676-86-0
148.964658
89.000000
890000
53.263482
532635
Other Organic Materials
Carbon Black
1333-86-4
0.83688
0.500000
5000
0.299233
2992
Thermoplastics
Epoxy
85954-11-6
12.553202
7.500000
75000
4.488496
44885
Sub-total
— —
167.376021
100
1000000
59.846609
598466
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
7.434147
100.000000
1000000
2.658138
26581
Sub-total
— —
7.434147
100
1000000
2.658138
26581
Total
— —
279.675029
— —
100
1000000

认证摘要

类型 AEC-Q100 测试编号 测试规格 最低批次数量 SS/批次 测试名称 条件 结果 笔记
Test group A - accelerated environment stress test
THB/HAST A2 JESD22-A101/JESD22-A110 3 77 Biased HAST 130C/85%RH 96 hours Pass Or equivalent Q100 condition
AC/UHAST A3 JESD22-A102/JESD22-A118 3 77 Unbiased HAST 130C/85%RH for 96 hours Pass Or equivalent Q100 condition
TC A4 JESD22-A104 3 77 Temperature cycle Per grade requirements. See data sheet. Pass —
TC-WBP A4 MIL-STD883 method 2011 1 30 Post temp cycle bond pull Per requirements Pass As applicable per die configuration
HTSL A6 JESD22-A103 1 45 High temp storage bake Per grade requirements. See data sheet. Pass —
Test group B - accelerated lifetime simulation test
HTOL B1 JESD22-A108 3 77 High temperature operating life Per grade requirements. See data sheet. Pass —
ELFR B2 AEC Q100-008 3 800 Early life failure rate Per grade requirements. See data sheet. Pass —
Test group C - package assembly integrity tests
WBS C1 AEC Q100-001 1 30 Wire bond shear Cpk > 1.67 Pass As applicable per die configuration
WBP C2 MIL-STD883 method 2011 1 30 Wire bond pull Cpk > 1.67 Pass As applicable per die configuration
SD C3 JEDEC J-STD-002 1 15 Solderability >95% lead coverage Pass —
PD C4 JESD22-B100 and B108 3 10 Physical dimensions Cpk > 1.67 Pass —
SBS C5 AEC Q100-010 3 5 balls from 10 devices Solder Ball Shear Cpk > 1.67 Pass As applicable per die configuration
Test group D - die fabrication reliability tests
EM D1 — — — Electromigration Per technology requirements Pass —
TDDB D2 — — — Time dependent dielectric breakdown Per technology requirements Pass —
HCI D3 — — — Hot carrier injection Per technology requirements Pass —
BTI D4 — — — Bias temperature instability Per technology requirements Pass —
SM D5 — — — Stress Migration Per technology requirements Pass —
Test group E - electrical verification
HBM E2 AEC Q100-002 1 3 Electrostatic discharge - human body model Per AEC Q100-002 See data sheet —
CDM E3 AEC Q100-011 1 3 Electrostatic discharge - charged device model Per AEC Q100-011 See data sheet —
LU E4 AEC Q100-004 1 3 Latch-up Per AEC Q100-004 Pass As applicable per Q100-004
ED E5 AEC Q100-009 3 30 Electrical distributions Per AEC Q100-009 Pass —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
65nm CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 7469 52924 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
QFP (with Thermal Pad) Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 1694 39205 Pass
QFP (with Thermal Pad) High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 1926 33965 Pass
QFP (with Thermal Pad) Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 4468 77402 Pass
QFP (with Thermal Pad) Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 2482 57725 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。