主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TUSB1002AIRGER 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 TUSB, 1002A
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
9.39x108 1.1 55 60 0.7 125 1000 10970 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.172897
96.553823
965538
0.389557
3896
Not Categorized
Proprietary Materials
—
0.000006
0.003351
34
0.000014
0
Precious Metals
Gold
7440-57-5
0.001051
0.586928
5869
0.002368
24
Precious Metals
Palladium
7440-05-3
0.005111
2.854223
28542
0.011516
115
Precious Metals
Silver
7440-22-4
0.000003
0.001675
17
0.000007
0
Sub-total
— —
0.179068
100
1000000
0.403461
4035
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.373887
79.999957
800000
0.842410
8424
Thermoplastics
Epoxy
85954-11-6
0.093472
20.000043
200000
0.210603
2106
Sub-total
— —
0.467359
100
1000000
1.053013
10530
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
16.958728
97.520000
975200
38.209948
382099
Copper and Its Alloys
Iron
7439-89-6
0.39997
2.300000
23000
0.901178
9012
Copper and Its Alloys
Phosphorus
7723-14-0
0.005217
0.030000
300
0.011754
118
Zinc and Its Alloys
Zinc
7440-66-6
0.026085
0.150000
1500
0.058772
588
Sub-total
— —
17.390000
100
1000000
39.181653
391817
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.828495
95.119977
951200
1.866694
18667
Precious Metals
Gold
7440-57-5
0.006794
0.780023
7800
0.015308
153
Precious Metals
Palladium
7440-05-3
0.035711
4.100000
41000
0.080461
805
Sub-total
— —
0.871000
100
1000000
1.962462
19625
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
21.139775
88.000002
880000
47.630323
476303
Other Organic Materials
Carbon Black
1333-86-4
0.072067
0.299998
3000
0.162375
1624
Other Organic Materials
Chlorine
7782-50-5
0.00024
0.000999
10
0.000541
5
Thermoplastics
Epoxy
85954-11-6
2.810389
11.699000
116990
6.332127
63321
Sub-total
— —
24.022471
100
1000000
54.125366
541254
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.45312
100.000000
1000000
3.274045
32740
Sub-total
— —
1.45312
100
1000000
3.274045
32740
Total
— —
44.383018
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.176116
97.534987
975350
0.396796
3968
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000554
6
0.000002
0
Not Categorized
Proprietary Materials
—
0.00002
0.011076
111
0.000045
0
Precious Metals
Gold
7440-57-5
0.000093
0.051504
515
0.000210
2
Precious Metals
Palladium
7440-05-3
0.004332
2.399109
23991
0.009760
98
Precious Metals
Silver
7440-22-4
0.000005
0.002769
28
0.000011
0
Sub-total
— —
0.180567
100
1000000
0.406824
4068
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.350519
74.999947
749999
0.789733
7897
Thermoplastics
Epoxy
85954-11-6
0.11684
25.000053
250001
0.263245
2632
Sub-total
— —
0.467359
100
1000000
1.052978
10530
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
16.958728
97.520000
975200
38.208657
382087
Copper and Its Alloys
Iron
7439-89-6
0.39997
2.300000
23000
0.901148
9011
Copper and Its Alloys
Phosphorus
7723-14-0
0.005217
0.030000
300
0.011754
118
Zinc and Its Alloys
Zinc
7440-66-6
0.026085
0.150000
1500
0.058770
588
Sub-total
— —
17.390000
100
1000000
39.180329
391803
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.828495
95.119977
951200
1.866631
18666
Precious Metals
Gold
7440-57-5
0.006794
0.780023
7800
0.015307
153
Precious Metals
Palladium
7440-05-3
0.035711
4.100000
41000
0.080458
805
Sub-total
— —
0.871000
100
1000000
1.962396
19624
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
21.139775
88.000002
880000
47.628715
476287
Other Organic Materials
Carbon Black
1333-86-4
0.072067
0.299998
3000
0.162370
1624
Other Organic Materials
Chlorine
7782-50-5
0.00024
0.000999
10
0.000541
5
Thermoplastics
Epoxy
85954-11-6
2.810389
11.699000
116990
6.331913
63319
Sub-total
— —
24.022471
100
1000000
54.123538
541235
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.45312
100.000000
1000000
3.273934
32739
Sub-total
— —
1.45312
100
1000000
3.273934
32739
Total
— —
44.384517
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 累计样本大小 结论
High-Speed BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 35969 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
QFN Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 16668 177751 Pass
QFN High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 13937 166805 Pass
QFN Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 39518 434508 Pass
QFN Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 21168 308384 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。