主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TPS22976DPUT 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 22976
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.274184
99.997447
999974
1.512497
15125
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000365
4
0.000006
0
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000365
4
0.000006
0
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
0.000001
0.000365
4
0.000006
0
Precious Metals
Silver
7440-22-4
0.000004
0.001459
15
0.000022
0
Sub-total
— —
0.274191
100
1000000
1.512536
15125
Bond Wire 2
Copper and Its Alloys
Copper
7440-50-8
0.076339
99.990831
999908
0.421113
4211
Not Categorized
Proprietary Materials
—
0.000006
0.007859
79
0.000033
0
Precious Metals
Silver
7440-22-4
0.000001
0.001310
13
0.000006
0
Sub-total
— —
0.076346
100
1000000
0.421152
4212
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.179549
80.000089
800001
0.990457
9905
Thermoplastics
Epoxy
85954-11-6
0.044887
19.999911
199999
0.247613
2476
Sub-total
— —
0.224436
100
1000000
1.238069
12381
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
10.438541
97.520002
975200
57.582731
575827
Copper and Its Alloys
Iron
7439-89-6
0.246192
2.300000
23000
1.358083
13581
Copper and Its Alloys
Phosphorus
7723-14-0
0.003211
0.029998
300
0.017713
177
Zinc and Its Alloys
Zinc
7440-66-6
0.016056
0.150000
1500
0.088571
886
Sub-total
— —
10.704000
100
1000000
59.047098
590471
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.311042
95.119878
951199
1.715819
17158
Precious Metals
Gold
7440-57-5
0.002551
0.780122
7801
0.014072
141
Precious Metals
Palladium
7440-05-3
0.013407
4.100000
41000
0.073958
740
Sub-total
— —
0.327000
100
1000000
1.803849
18038
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
5.302311
88.000006
880000
29.249447
292494
Other Organic Materials
Carbon Black
1333-86-4
0.018076
0.299999
3000
0.099714
997
Other Organic Materials
Chlorine
7782-50-5
0.00006
0.000996
10
0.000331
3
Thermoplastics
Epoxy
85954-11-6
0.704906
11.698999
116990
3.888514
38885
Sub-total
— —
6.025353
100
1000000
33.238005
332380
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.496576
100.000000
1000000
2.739291
27393
Sub-total
— —
0.496576
100
1000000
2.739291
27393
Total
— —
18.127902
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.27407
99.997446
999974
1.518272
15183
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000365
4
0.000006
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000001
0.000365
4
0.000006
0
Precious Metals
Silver
7440-22-4
0.000005
0.001824
18
0.000028
0
Sub-total
— —
0.274077
100
1000000
1.518311
15183
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.179549
80.000089
800001
0.994652
9947
Thermoplastics
Epoxy
85954-11-6
0.044887
19.999911
199999
0.248662
2487
Sub-total
— —
0.224436
100
1000000
1.243313
12433
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
10.438541
97.520002
975200
57.826632
578266
Copper and Its Alloys
Iron
7439-89-6
0.246192
2.300000
23000
1.363836
13638
Copper and Its Alloys
Phosphorus
7723-14-0
0.003211
0.029998
300
0.017788
178
Zinc and Its Alloys
Zinc
7440-66-6
0.016056
0.150000
1500
0.088946
889
Sub-total
— —
10.704000
100
1000000
59.297202
592972
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.311042
95.119878
951199
1.723087
17231
Precious Metals
Gold
7440-57-5
0.002551
0.780122
7801
0.014132
141
Precious Metals
Palladium
7440-05-3
0.013407
4.100000
41000
0.074271
743
Sub-total
— —
0.327000
100
1000000
1.811490
18115
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
5.302311
88.000006
880000
29.373338
293733
Other Organic Materials
Carbon Black
1333-86-4
0.018076
0.299999
3000
0.100136
1001
Other Organic Materials
Chlorine
7782-50-5
0.00006
0.000996
10
0.000332
3
Thermoplastics
Epoxy
85954-11-6
0.704906
11.698999
116990
3.904984
39050
Sub-total
— —
6.025353
100
1000000
33.378790
333788
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.496576
100.000000
1000000
2.750894
27509
Sub-total
— —
0.496576
100
1000000
2.750894
27509
Total
— —
18.051442
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SON Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 4319 80181 Pass
SON High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2949 60062 Pass
SON Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 9868 147608 Pass
SON Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 6323 119149 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。