主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TLVH431CDBVT 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 Y3UJ, Y3UU
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1.25x108 8.0 55 60 0.7 125 1000 1463 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.012226
97.387287
973873
0.064234
642
Precious Metals
Gold
7440-57-5
0.000027
0.215071
2151
0.000142
1
Precious Metals
Palladium
7440-05-3
0.000301
2.397642
23976
0.001581
16
Sub-total
— —
0.012554
100
1000000
0.065957
660
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.13256
80.000000
800000
0.696451
6965
Thermoplastics
Epoxy
85954-11-6
0.03314
20.000000
200000
0.174113
1741
Sub-total
— —
0.16570
100
1000000
0.870563
8706
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
6.632428
97.535706
975357
34.845789
348458
Copper and Its Alloys
Iron
7439-89-6
0.153136
2.252000
22520
0.804554
8046
Copper and Its Alloys
Phosphorus
7723-14-0
0.001496
0.022000
220
0.007860
79
Precious Metals
Silver
7440-22-4
0.004304
0.063294
633
0.022613
226
Zinc and Its Alloys
Zinc
7440-66-6
0.008636
0.127000
1270
0.045372
454
Sub-total
— —
6.800000
100
1000000
35.726188
357262
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.04
100.000000
1000000
0.210154
2102
Sub-total
— —
0.04
100
1000000
0.210154
2102
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
10.1231
86.850003
868500
53.185260
531853
Other Organic Materials
Carbon Black
1333-86-4
0.017484
0.150002
1500
0.091858
919
Other Organic Materials
Proprietary Non Halide Flame Retardant
Trade Secret
0.058279
0.499998
5000
0.306189
3062
Thermoplastics
Epoxy
85954-11-6
1.45698
12.499997
125000
7.654756
76548
Sub-total
— —
11.655843
100
1000000
61.238064
612381
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.35956
100.000000
1000000
1.889075
18891
Sub-total
— —
0.35956
100
1000000
1.889075
18891
Total
— —
19.033657
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.027576
100.000000
1000000
0.136655
1367
Sub-total
— —
0.027576
100
1000000
0.136655
1367
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.108917
76.999809
769998
0.539748
5397
Thermoplastics
Epoxy
85954-11-6
0.032534
23.000191
230002
0.161225
1612
Sub-total
— —
0.141451
100
1000000
0.700973
7010
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
7.80776
97.597000
975970
38.692069
386921
Copper and Its Alloys
Iron
7439-89-6
0.1784
2.230000
22300
0.884078
8841
Copper and Its Alloys
Phosphorus
7723-14-0
0.0028
0.035000
350
0.013876
139
Zinc and Its Alloys
Zinc
7440-66-6
0.01104
0.138000
1380
0.054710
547
Sub-total
— —
8.00000
100
1000000
39.644732
396447
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.085608
95.120000
951200
0.424238
4242
Precious Metals
Gold
7440-57-5
0.000702
0.780000
7800
0.003479
35
Precious Metals
Palladium
7440-05-3
0.00369
4.100000
41000
0.018286
183
Sub-total
— —
0.090000
100
1000000
0.446003
4460
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
9.933776
87.000003
870000
49.227735
492277
Other Organic Materials
Carbon Black
1333-86-4
0.011418
0.099999
1000
0.056583
566
Thermoplastics
Epoxy
85954-11-6
1.472939
12.899999
129000
7.299284
72993
Sub-total
— —
11.418133
100
1000000
56.583602
565836
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.502066
100.000000
1000000
2.488034
24880
Sub-total
— —
0.502066
100
1000000
2.488034
24880
Total
— —
20.179226
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.009631
97.538991
975390
0.053886
539
Not Categorized
Proprietary Materials
—
0.000001
0.010128
101
0.000006
0
Precious Metals
Gold
7440-57-5
0.000005
0.050638
506
0.000028
0
Precious Metals
Palladium
7440-05-3
0.000237
2.400243
24002
0.001326
13
Sub-total
— —
0.009874
100
1000000
0.055246
552
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.059254
80.000540
800005
0.331530
3315
Thermoplastics
Epoxy
85954-11-6
0.014813
19.999460
199995
0.082880
829
Sub-total
— —
0.074067
100
1000000
0.414410
4144
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
5.31834
97.050000
970500
29.756504
297565
Copper and Its Alloys
Iron
7439-89-6
0.14248
2.600000
26000
0.797186
7972
Copper and Its Alloys
Phosphorus
7723-14-0
0.00822
0.150000
1500
0.045992
460
Zinc and Its Alloys
Zinc
7440-66-6
0.01096
0.200000
2000
0.061322
613
Sub-total
— —
5.48000
100
1000000
30.661003
306610
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.05
100.000000
1000000
0.279754
2798
Sub-total
— —
0.05
100
1000000
0.279754
2798
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
10.672485
88.000006
880000
59.713339
597133
Other Organic Materials
Carbon Black
1333-86-4
0.036383
0.299996
3000
0.203566
2036
Other Organic Materials
Chlorine
7782-50-5
0.000121
0.000998
10
0.000677
7
Thermoplastics
Epoxy
85954-11-6
1.418834
11.699000
116990
7.938481
79385
Sub-total
— —
12.127823
100
1000000
67.856062
678561
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.131102
100.000000
1000000
0.733525
7335
Sub-total
— —
0.131102
100
1000000
0.733525
7335
Total
— —
17.872866
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
BIPOLAR Life test 125C, 1000 Hours or Equivalent JEDEC Condition 693 24846 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOP/SOT Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 6691 118821 Pass
SOP/SOT High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 4501 92225 Pass
SOP/SOT Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 11931 222678 Pass
SOP/SOT Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 8091 177857 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。