主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TLV431CDBVT 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 Y3C6, Y3CS, Y3CG, Y3CI
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1.25x108 8.0 55 60 0.7 125 1000 1463 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Not Categorized
Proprietary Materials
—
0.000001
0.004637
46
0.000006
0
Precious Metals
Gold
7440-57-5
0.021564
99.995363
999954
0.118807
1188
Sub-total
— —
0.021565
100
1000000
0.118813
1188
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.044761
73.000522
730005
0.246612
2466
Thermoplastics
Epoxy
85954-11-6
0.016555
26.999478
269995
0.091210
912
Sub-total
— —
0.061316
100
1000000
0.337822
3378
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
6.305
97.000000
970000
34.737515
347375
Copper and Its Alloys
Iron
7439-89-6
0.156
2.400000
24000
0.859485
8595
Copper and Its Alloys
Phosphorus
7723-14-0
0.000975
0.015000
150
0.005372
54
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00065
0.010000
100
0.003581
36
Zinc and Its Alloys
Zinc
7440-66-6
0.037375
0.575000
5750
0.205918
2059
Sub-total
— —
6.500000
100
1000000
35.811871
358119
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.123656
95.120000
951200
0.681285
6813
Precious Metals
Gold
7440-57-5
0.001014
0.780000
7800
0.005587
56
Precious Metals
Palladium
7440-05-3
0.00533
4.100000
41000
0.029366
294
Sub-total
— —
0.130000
100
1000000
0.716237
7162
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
9.610075
84.999997
850000
52.946887
529469
Other Organic Materials
Carbon Black
1333-86-4
0.033918
0.300001
3000
0.186872
1869
Thermoplastics
Epoxy
85954-11-6
1.661978
14.700002
147000
9.156699
91567
Sub-total
— —
11.305971
100
1000000
62.290458
622905
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.131554
100.000000
1000000
0.724799
7248
Sub-total
— —
0.131554
100
1000000
0.724799
7248
Total
— —
18.150406
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.013551
99.985243
999852
0.073561
736
Not Categorized
Proprietary Materials
—
0.000002
0.014757
148
0.000011
0
Sub-total
— —
0.013553
100
1000000
0.073572
736
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.060944
80.000000
800000
0.330833
3308
Thermoplastics
Epoxy
85954-11-6
0.015236
20.000000
200000
0.082708
827
Sub-total
— —
0.076180
100
1000000
0.413542
4135
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
6.04066
97.430000
974300
32.791600
327916
Copper and Its Alloys
Iron
7439-89-6
0.1457
2.350000
23500
0.790929
7909
Copper and Its Alloys
Phosphorus
7723-14-0
0.0062
0.100000
1000
0.033657
337
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00124
0.020000
200
0.006731
67
Zinc and Its Alloys
Zinc
7440-66-6
0.0062
0.100000
1000
0.033657
337
Sub-total
— —
6.20000
100
1000000
33.656574
336566
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.1
100.000000
1000000
0.542848
5428
Sub-total
— —
0.1
100
1000000
0.542848
5428
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
9.932112
83.699997
837000
53.916268
539163
Other Organic Materials
Carbon Black
1333-86-4
0.035599
0.300000
3000
0.193248
1932
Thermoplastics
Epoxy
85954-11-6
1.898612
16.000003
160000
10.306577
103066
Sub-total
— —
11.866323
100
1000000
64.416093
644161
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.165308
100.000000
1000000
0.897371
8974
Sub-total
— —
0.165308
100
1000000
0.897371
8974
Total
— —
18.421364
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.009631
97.538991
975390
0.053886
539
Not Categorized
Proprietary Materials
—
0.000001
0.010128
101
0.000006
0
Precious Metals
Gold
7440-57-5
0.000005
0.050638
506
0.000028
0
Precious Metals
Palladium
7440-05-3
0.000237
2.400243
24002
0.001326
13
Sub-total
— —
0.009874
100
1000000
0.055246
552
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.059254
80.000540
800005
0.331530
3315
Thermoplastics
Epoxy
85954-11-6
0.014813
19.999460
199995
0.082880
829
Sub-total
— —
0.074067
100
1000000
0.414410
4144
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
5.31834
97.050000
970500
29.756504
297565
Copper and Its Alloys
Iron
7439-89-6
0.14248
2.600000
26000
0.797186
7972
Copper and Its Alloys
Phosphorus
7723-14-0
0.00822
0.150000
1500
0.045992
460
Zinc and Its Alloys
Zinc
7440-66-6
0.01096
0.200000
2000
0.061322
613
Sub-total
— —
5.48000
100
1000000
30.661003
306610
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.05
100.000000
1000000
0.279754
2798
Sub-total
— —
0.05
100
1000000
0.279754
2798
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
10.672485
88.000006
880000
59.713339
597133
Other Organic Materials
Carbon Black
1333-86-4
0.036383
0.299996
3000
0.203566
2036
Other Organic Materials
Chlorine
7782-50-5
0.000121
0.000998
10
0.000677
7
Thermoplastics
Epoxy
85954-11-6
1.418834
11.699000
116990
7.938481
79385
Sub-total
— —
12.127823
100
1000000
67.856062
678561
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.131102
100.000000
1000000
0.733525
7335
Sub-total
— —
0.131102
100
1000000
0.733525
7335
Total
— —
17.872866
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
BIPOLAR Life test 125C, 1000 Hours or Equivalent JEDEC Condition 693 24846 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOP/SOT Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 6691 119591 Pass
SOP/SOT High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 4501 92771 Pass
SOP/SOT Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 11931 225296 Pass
SOP/SOT Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 8091 179089 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。