主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TLV271CDBVR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 VBHC
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
2.86x109 0.4 55 60 0.7 125 1000 33342 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.042368
100.000000
1000000
0.231151
2312
Sub-total
— —
0.042368
100
1000000
0.231151
2312
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.119483
79.999866
799999
0.651874
6519
Thermoplastics
Epoxy
85954-11-6
0.029871
20.000134
200001
0.162970
1630
Sub-total
— —
0.149354
100
1000000
0.814843
8148
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
6.292686
97.410000
974100
34.331540
343315
Copper and Its Alloys
Iron
7439-89-6
0.153748
2.380000
23800
0.838816
8388
Copper and Its Alloys
Phosphorus
7723-14-0
0.005426
0.083994
840
0.029603
296
Zinc and Its Alloys
Zinc
7440-66-6
0.00814
0.126006
1260
0.044410
444
Sub-total
— —
6.460000
100
1000000
35.244369
352444
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.110339
95.119828
951198
0.601986
6020
Precious Metals
Gold
7440-57-5
0.000905
0.780172
7802
0.004937
49
Precious Metals
Palladium
7440-05-3
0.004756
4.100000
41000
0.025948
259
Sub-total
— —
0.116000
100
1000000
0.632871
6329
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
9.553226
86.000003
860000
52.120344
521203
Other Organic Materials
Carbon Black
1333-86-4
0.055542
0.500000
5000
0.303025
3030
Thermoplastics
Epoxy
85954-11-6
1.499634
13.499998
135000
8.181680
81817
Sub-total
— —
11.108402
100
1000000
60.605050
606050
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.453045
100.000000
1000000
2.471716
24717
Sub-total
— —
0.453045
100
1000000
2.471716
24717
Total
— —
18.329169
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.017012
97.534686
975347
0.094858
949
Not Categorized
Proprietary Materials
—
0.000002
0.011467
115
0.000011
0
Precious Metals
Gold
7440-57-5
0.000009
0.051600
516
0.000050
1
Precious Metals
Palladium
7440-05-3
0.000418
2.396514
23965
0.002331
23
Precious Metals
Silver
7440-22-4
0.000001
0.005733
57
0.000006
0
Sub-total
— —
0.017442
100
1000000
0.097256
973
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.116568
80.000000
800000
0.649977
6500
Thermoplastics
Epoxy
85954-11-6
0.029142
20.000000
200000
0.162494
1625
Sub-total
— —
0.145710
100
1000000
0.812471
8125
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
5.31834
97.050000
970500
29.654789
296548
Copper and Its Alloys
Iron
7439-89-6
0.14248
2.600000
26000
0.794461
7945
Copper and Its Alloys
Phosphorus
7723-14-0
0.00822
0.150000
1500
0.045834
458
Zinc and Its Alloys
Zinc
7440-66-6
0.01096
0.200000
2000
0.061112
611
Sub-total
— —
5.48000
100
1000000
30.556197
305562
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.05
100.000000
1000000
0.278797
2788
Sub-total
— —
0.05
100
1000000
0.278797
2788
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
10.545132
88.000004
880000
58.799111
587991
Other Organic Materials
Carbon Black
1333-86-4
0.035949
0.299997
3000
0.200450
2004
Other Organic Materials
Chlorine
7782-50-5
0.00012
0.001001
10
0.000669
7
Thermoplastics
Epoxy
85954-11-6
1.401903
11.698997
116990
7.816939
78169
Sub-total
— —
11.983104
100
1000000
66.817169
668172
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.257913
100.000000
1000000
1.438110
14381
Sub-total
— —
0.257913
100
1000000
1.438110
14381
Total
— —
17.934169
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.017012
97.534686
975347
0.094858
949
Not Categorized
Proprietary Materials
—
0.000002
0.011467
115
0.000011
0
Precious Metals
Gold
7440-57-5
0.000009
0.051600
516
0.000050
1
Precious Metals
Palladium
7440-05-3
0.000418
2.396514
23965
0.002331
23
Precious Metals
Silver
7440-22-4
0.000001
0.005733
57
0.000006
0
Sub-total
— —
0.017442
100
1000000
0.097256
973
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.109283
74.999828
749998
0.609356
6094
Thermoplastics
Epoxy
85954-11-6
0.036428
25.000172
250002
0.203121
2031
Sub-total
— —
0.145711
100
1000000
0.812477
8125
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
5.31834
97.050000
970500
29.654787
296548
Copper and Its Alloys
Iron
7439-89-6
0.14248
2.600000
26000
0.794461
7945
Copper and Its Alloys
Phosphorus
7723-14-0
0.00822
0.150000
1500
0.045834
458
Zinc and Its Alloys
Zinc
7440-66-6
0.01096
0.200000
2000
0.061112
611
Sub-total
— —
5.48000
100
1000000
30.556195
305562
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.05
100.000000
1000000
0.278797
2788
Sub-total
— —
0.05
100
1000000
0.278797
2788
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
10.545132
88.000004
880000
58.799108
587991
Other Organic Materials
Carbon Black
1333-86-4
0.035949
0.299997
3000
0.200450
2004
Other Organic Materials
Chlorine
7782-50-5
0.00012
0.001001
10
0.000669
7
Thermoplastics
Epoxy
85954-11-6
1.401903
11.698997
116990
7.816938
78169
Sub-total
— —
11.983104
100
1000000
66.817165
668172
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.257913
100.000000
1000000
1.438109
14381
Sub-total
— —
0.257913
100
1000000
1.438109
14381
Total
— —
17.934170
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOP/SOT Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 6691 118821 Pass
SOP/SOT High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 4501 92225 Pass
SOP/SOT Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 11931 222678 Pass
SOP/SOT Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 8091 177857 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。