主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TLE2142AMDR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Automotive, Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 E2142A
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1.25x108 8.0 55 60 0.7 125 1000 1463 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.026862
97.534585
975346
0.035981
360
Not Categorized
Proprietary Materials
—
0.000003
0.010893
109
0.000004
0
Precious Metals
Gold
7440-57-5
0.000014
0.050833
508
0.000019
0
Precious Metals
Palladium
7440-05-3
0.000661
2.400058
24001
0.000885
9
Precious Metals
Silver
7440-22-4
0.000001
0.003631
36
0.000001
0
Sub-total
— —
0.027541
100
1000000
0.036891
369
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.174984
80.000000
800000
0.234389
2344
Thermoplastics
Epoxy
85954-11-6
0.043746
20.000000
200000
0.058597
586
Sub-total
— —
0.218730
100
1000000
0.292986
2930
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
12.8106
97.050000
970500
17.159622
171596
Copper and Its Alloys
Iron
7439-89-6
0.3432
2.600000
26000
0.459712
4597
Copper and Its Alloys
Phosphorus
7723-14-0
0.0198
0.150000
1500
0.026522
265
Zinc and Its Alloys
Zinc
7440-66-6
0.0264
0.200000
2000
0.035362
354
Sub-total
— —
13.2000
100
1000000
17.681218
176812
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.09512
95.120000
951200
0.127412
1274
Precious Metals
Gold
7440-57-5
0.00078
0.780000
7800
0.001045
10
Precious Metals
Palladium
7440-05-3
0.0041
4.100000
41000
0.005492
55
Sub-total
— —
0.10000
100
1000000
0.133949
1339
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.120899
3.500000
35000
2.840915
28409
Other Inorganic Materials
Fused Silica
60676-86-0
51.810536
85.500000
855000
69.399498
693995
Other Organic Materials
Carbon Black
1333-86-4
0.302986
0.500001
5000
0.405846
4058
Thermoplastics
Epoxy
85954-11-6
6.362697
10.499999
105000
8.522745
85227
Sub-total
— —
60.597118
100
1000000
81.169003
811690
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.512102
100.000000
1000000
0.685954
6860
Sub-total
— —
0.512102
100
1000000
0.685954
6860
Total
— —
74.655491
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Other Nonferrous Metals and Alloys
Yttrium
7440-65-5
0.000001
0.000930
9
0.000001
0
Precious Metals
Gold
7440-57-5
0.107509
99.998140
999981
0.110623
1106
Precious Metals
Silver
7440-22-4
0.000001
0.000930
9
0.000001
0
Sub-total
— —
0.107511
100
1000000
0.110625
1106
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.706063
79.999977
800000
0.726513
7265
Thermoplastics
Epoxy
85954-11-6
0.176516
20.000023
200000
0.181629
1816
Sub-total
— —
0.882579
100
1000000
0.908142
9081
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
33.9675
97.050000
970500
34.951323
349513
Copper and Its Alloys
Iron
7439-89-6
0.91
2.600000
26000
0.936357
9364
Copper and Its Alloys
Phosphorus
7723-14-0
0.0525
0.150000
1500
0.054021
540
Zinc and Its Alloys
Zinc
7440-66-6
0.07
0.200000
2000
0.072027
720
Sub-total
— —
35.0000
100
1000000
36.013728
360137
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.09512
95.120000
951200
0.097875
979
Precious Metals
Gold
7440-57-5
0.00078
0.780000
7800
0.000803
8
Precious Metals
Palladium
7440-05-3
0.0041
4.100000
41000
0.004219
42
Sub-total
— —
0.10000
100
1000000
0.102896
1029
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.037342
3.500001
35000
2.096351
20964
Other Inorganic Materials
Fused Silica
60676-86-0
49.769345
85.499999
855000
51.210848
512108
Other Organic Materials
Carbon Black
1333-86-4
0.291049
0.500000
5000
0.299479
2995
Thermoplastics
Epoxy
85954-11-6
6.112025
10.500000
105000
6.289052
62891
Sub-total
— —
58.209761
100
1000000
59.895729
598957
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.88531
100.000000
1000000
2.968879
29689
Sub-total
— —
2.88531
100
1000000
2.968879
29689
Total
— —
97.185161
— —
100
1000000

认证摘要

类型 AEC-Q100 测试编号 测试规格 最低批次数量 SS/批次 测试名称 条件 结果 笔记
Test group A - accelerated environment stress test
THB/HAST A2 JESD22-A101/JESD22-A110 3 77 Biased HAST 130C/85%RH 96 hours Pass Or equivalent Q100 condition
AC/UHAST A3 JESD22-A102/JESD22-A118 3 77 Unbiased HAST 130C/85%RH for 96 hours Pass Or equivalent Q100 condition
TC A4 JESD22-A104 3 77 Temperature cycle Per grade requirements. See data sheet. Pass —
TC-WBP A4 MIL-STD883 method 2011 1 30 Post temp cycle bond pull Per requirements Pass As applicable per die configuration
HTSL A6 JESD22-A103 1 45 High temp storage bake Per grade requirements. See data sheet. Pass —
Test group B - accelerated lifetime simulation test
HTOL B1 JESD22-A108 3 77 High temperature operating life Per grade requirements. See data sheet. Pass —
ELFR B2 AEC Q100-008 3 800 Early life failure rate Per grade requirements. See data sheet. Pass —
Test group C - package assembly integrity tests
WBS C1 AEC Q100-001 1 30 Wire bond shear Cpk > 1.67 Pass As applicable per die configuration
WBP C2 MIL-STD883 method 2011 1 30 Wire bond pull Cpk > 1.67 Pass As applicable per die configuration
SD C3 JEDEC J-STD-002 1 15 Solderability >95% lead coverage Pass —
PD C4 JESD22-B100 and B108 3 10 Physical dimensions Cpk > 1.67 Pass —
SBS C5 AEC Q100-010 3 5 balls from 10 devices Solder Ball Shear Cpk > 1.67 Pass As applicable per die configuration
Test group D - die fabrication reliability tests
EM D1 — — — Electromigration Per technology requirements Pass —
TDDB D2 — — — Time dependent dielectric breakdown Per technology requirements Pass —
HCI D3 — — — Hot carrier injection Per technology requirements Pass —
BTI D4 — — — Bias temperature instability Per technology requirements Pass —
SM D5 — — — Stress Migration Per technology requirements Pass —
Test group E - electrical verification
HBM E2 AEC Q100-002 1 3 Electrostatic discharge - human body model Per AEC Q100-002 See data sheet —
CDM E3 AEC Q100-011 1 3 Electrostatic discharge - charged device model Per AEC Q100-011 See data sheet —
LU E4 AEC Q100-004 1 3 Latch-up Per AEC Q100-004 Pass As applicable per Q100-004
ED E5 AEC Q100-009 3 30 Electrical distributions Per AEC Q100-009 Pass —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
BIPOLAR Life test 125C, 1000 Hours or Equivalent JEDEC Condition 693 24846 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85402 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 73980 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189567 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 138759 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。