主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TLE2062CDR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 2062C
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.037317
99.997320
999973
0.049048
490
Precious Metals
Silver
7440-22-4
0.000001
0.002680
27
0.000001
0
Sub-total
— —
0.037318
100
1000000
0.049049
490
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.536902
79.999940
799999
0.705679
7057
Thermoplastics
Epoxy
85954-11-6
0.134226
20.000060
200001
0.176420
1764
Sub-total
— —
0.671128
100
1000000
0.882099
8821
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
13.80808
97.240000
972400
18.148690
181487
Copper and Its Alloys
Iron
7439-89-6
0.3692
2.600000
26000
0.485259
4853
Copper and Its Alloys
Phosphorus
7723-14-0
0.0213
0.150000
1500
0.027996
280
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00142
0.010000
100
0.001866
19
Sub-total
— —
14.20000
100
1000000
18.663811
186638
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.13507
95.119718
951197
0.177530
1775
Precious Metals
Gold
7440-57-5
0.001108
0.780282
7803
0.001456
15
Precious Metals
Palladium
7440-05-3
0.005822
4.100000
41000
0.007652
77
Sub-total
— —
0.142000
100
1000000
0.186638
1866
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.059264
3.500000
35000
2.706600
27066
Other Inorganic Materials
Fused Silica
60676-86-0
50.304877
85.499999
855000
66.118362
661184
Other Organic Materials
Carbon Black
1333-86-4
0.294181
0.500001
5000
0.386658
3867
Thermoplastics
Epoxy
85954-11-6
6.177792
10.500000
105000
8.119799
81198
Sub-total
— —
58.836114
100
1000000
77.331418
773314
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.196506
100.000000
1000000
2.886984
28870
Sub-total
— —
2.196506
100
1000000
2.886984
28870
Total
— —
76.083066
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.030161
97.535815
975358
0.040425
404
Not Categorized
Proprietary Materials
—
0.000003
0.009702
97
0.000004
0
Precious Metals
Gold
7440-57-5
0.000016
0.051741
517
0.000021
0
Precious Metals
Palladium
7440-05-3
0.000742
2.399508
23995
0.000994
10
Precious Metals
Silver
7440-22-4
0.000001
0.003234
32
0.000001
0
Sub-total
— —
0.030923
100
1000000
0.041446
414
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.108954
80.000294
800003
0.146031
1460
Thermoplastics
Epoxy
85954-11-6
0.027238
19.999706
199997
0.036507
365
Sub-total
— —
0.136192
100
1000000
0.182538
1825
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
12.8106
97.050000
970500
17.169992
171700
Copper and Its Alloys
Iron
7439-89-6
0.3432
2.600000
26000
0.459989
4600
Copper and Its Alloys
Phosphorus
7723-14-0
0.0198
0.150000
1500
0.026538
265
Zinc and Its Alloys
Zinc
7440-66-6
0.0264
0.200000
2000
0.035384
354
Sub-total
— —
13.2000
100
1000000
17.691903
176919
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.09512
95.120000
951200
0.127489
1275
Precious Metals
Gold
7440-57-5
0.00078
0.780000
7800
0.001045
10
Precious Metals
Palladium
7440-05-3
0.0041
4.100000
41000
0.005495
55
Sub-total
— —
0.10000
100
1000000
0.134030
1340
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.124414
3.500000
35000
2.847343
28473
Other Inorganic Materials
Fused Silica
60676-86-0
51.896404
85.499999
855000
69.556527
695565
Other Organic Materials
Carbon Black
1333-86-4
0.303488
0.500000
5000
0.406764
4068
Thermoplastics
Epoxy
85954-11-6
6.373243
10.500001
105000
8.542030
85420
Sub-total
— —
60.697549
100
1000000
81.352664
813527
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.445737
100.000000
1000000
0.597419
5974
Sub-total
— —
0.445737
100
1000000
0.597419
5974
Total
— —
74.610401
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458306 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85479 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 74925 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。