主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TLE2022MDR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Automotive
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 2022M
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1.25x108 8.0 55 60 0.7 125 1000 1463 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.025675
97.530864
975309
0.027891
279
Not Categorized
Proprietary Materials
—
0.000003
0.011396
114
0.000003
0
Precious Metals
Gold
7440-57-5
0.000014
0.053181
532
0.000015
0
Precious Metals
Palladium
7440-05-3
0.000632
2.400760
24008
0.000687
7
Precious Metals
Silver
7440-22-4
0.000001
0.003799
38
0.000001
0
Sub-total
— —
0.026325
100
1000000
0.028597
286
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.235365
80.000068
800001
0.255682
2557
Thermoplastics
Epoxy
85954-11-6
0.058841
19.999932
199999
0.063920
639
Sub-total
— —
0.294206
100
1000000
0.319603
3196
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
28.67088
97.520000
975200
31.145818
311458
Copper and Its Alloys
Iron
7439-89-6
0.6762
2.300000
23000
0.734571
7346
Copper and Its Alloys
Phosphorus
7723-14-0
0.00882
0.030000
300
0.009581
96
Zinc and Its Alloys
Zinc
7440-66-6
0.0441
0.150000
1500
0.047907
479
Sub-total
— —
29.40000
100
1000000
31.937877
319379
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
1.14144
95.120000
951200
1.239972
12400
Precious Metals
Gold
7440-57-5
0.00936
0.780000
7800
0.010168
102
Precious Metals
Palladium
7440-05-3
0.0492
4.100000
41000
0.053447
534
Sub-total
— —
1.20000
100
1000000
1.303587
13036
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.527152
4.200000
42000
2.745302
27453
Other Inorganic Materials
Fused Silica
60676-86-0
52.348143
87.000000
870000
56.866958
568670
Other Organic Materials
Carbon Black
1333-86-4
0.300851
0.499999
5000
0.326821
3268
Other Organic Materials
Organic Phosphorus
1330-78-5
0.180511
0.300000
3000
0.196093
1961
Other Organic Materials
Proprietary Non Halide Flame Retardant
Trade Secret
0.300851
0.499999
5000
0.326821
3268
Other Plastics and Rubber
Silicone
218163-11-2
0.120341
0.200001
2000
0.130729
1307
Thermoplastics
Epoxy
85954-11-6
4.39243
7.299999
73000
4.771595
47716
Sub-total
— —
60.170279
100
1000000
65.364319
653643
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.962897
100.000000
1000000
1.046017
10460
Sub-total
— —
0.962897
100
1000000
1.046017
10460
Total
— —
92.053707
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.064031
99.998438
999984
0.065940
659
Precious Metals
Silver
7440-22-4
0.000001
0.001562
16
0.000001
0
Sub-total
— —
0.064032
100
1000000
0.065941
659
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.674683
79.999976
800000
0.694797
6948
Thermoplastics
Epoxy
85954-11-6
0.168671
20.000024
200000
0.173700
1737
Sub-total
— —
0.843354
100
1000000
0.868497
8685
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
33.9675
97.050000
970500
34.980181
349802
Copper and Its Alloys
Iron
7439-89-6
0.91
2.600000
26000
0.937130
9371
Copper and Its Alloys
Phosphorus
7723-14-0
0.0525
0.150000
1500
0.054065
541
Zinc and Its Alloys
Zinc
7440-66-6
0.07
0.200000
2000
0.072087
721
Sub-total
— —
35.0000
100
1000000
36.043463
360435
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.09512
95.120000
951200
0.097956
980
Precious Metals
Gold
7440-57-5
0.00078
0.780000
7800
0.000803
8
Precious Metals
Palladium
7440-05-3
0.0041
4.100000
41000
0.004222
42
Sub-total
— —
0.10000
100
1000000
0.102981
1030
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.041918
3.499999
35000
2.102794
21028
Other Inorganic Materials
Fused Silica
60676-86-0
49.881151
85.500001
855000
51.368269
513683
Other Organic Materials
Carbon Black
1333-86-4
0.291703
0.500001
5000
0.300400
3004
Thermoplastics
Epoxy
85954-11-6
6.125755
10.499999
105000
6.308384
63084
Sub-total
— —
58.340527
100
1000000
60.079846
600798
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.757074
100.000000
1000000
2.839271
28393
Sub-total
— —
2.757074
100
1000000
2.839271
28393
Total
— —
97.104987
— —
100
1000000

认证摘要

类型 AEC-Q100 测试编号 测试规格 最低批次数量 SS/批次 测试名称 条件 结果 笔记
Test group A - accelerated environment stress test
THB/HAST A2 JESD22-A101/JESD22-A110 3 77 Biased HAST 130C/85%RH 96 hours Pass Or equivalent Q100 condition
AC/UHAST A3 JESD22-A102/JESD22-A118 3 77 Unbiased HAST 130C/85%RH for 96 hours Pass Or equivalent Q100 condition
TC A4 JESD22-A104 3 77 Temperature cycle Per grade requirements. See data sheet. Pass —
TC-WBP A4 MIL-STD883 method 2011 1 30 Post temp cycle bond pull Per requirements Pass As applicable per die configuration
HTSL A6 JESD22-A103 1 45 High temp storage bake Per grade requirements. See data sheet. Pass —
Test group B - accelerated lifetime simulation test
HTOL B1 JESD22-A108 3 77 High temperature operating life Per grade requirements. See data sheet. Pass —
ELFR B2 AEC Q100-008 3 800 Early life failure rate Per grade requirements. See data sheet. Pass —
Test group C - package assembly integrity tests
WBS C1 AEC Q100-001 1 30 Wire bond shear Cpk > 1.67 Pass As applicable per die configuration
WBP C2 MIL-STD883 method 2011 1 30 Wire bond pull Cpk > 1.67 Pass As applicable per die configuration
SD C3 JEDEC J-STD-002 1 15 Solderability >95% lead coverage Pass —
PD C4 JESD22-B100 and B108 3 10 Physical dimensions Cpk > 1.67 Pass —
SBS C5 AEC Q100-010 3 5 balls from 10 devices Solder Ball Shear Cpk > 1.67 Pass As applicable per die configuration
Test group D - die fabrication reliability tests
EM D1 — — — Electromigration Per technology requirements Pass —
TDDB D2 — — — Time dependent dielectric breakdown Per technology requirements Pass —
HCI D3 — — — Hot carrier injection Per technology requirements Pass —
BTI D4 — — — Bias temperature instability Per technology requirements Pass —
SM D5 — — — Stress Migration Per technology requirements Pass —
Test group E - electrical verification
HBM E2 AEC Q100-002 1 3 Electrostatic discharge - human body model Per AEC Q100-002 See data sheet —
CDM E3 AEC Q100-011 1 3 Electrostatic discharge - charged device model Per AEC Q100-011 See data sheet —
LU E4 AEC Q100-004 1 3 Latch-up Per AEC Q100-004 Pass As applicable per Q100-004
ED E5 AEC Q100-009 3 30 Electrical distributions Per AEC Q100-009 Pass —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
BIPOLAR Life test 125C, 1000 Hours or Equivalent JEDEC Condition 693 24846 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。