主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TLE2022AMDRG4 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Automotive
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 2022AM
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1.25x108 8.0 55 60 0.7 125 1000 1463 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.076822
100.000000
1000000
0.100706
1007
Sub-total
— —
0.076822
100
1000000
0.100706
1007
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.674683
79.999976
800000
0.884438
8844
Thermoplastics
Epoxy
85954-11-6
0.168671
20.000024
200000
0.221110
2211
Sub-total
— —
0.843354
100
1000000
1.105548
11055
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
13.80808
97.240000
972400
18.100940
181009
Copper and Its Alloys
Iron
7439-89-6
0.3692
2.600000
26000
0.483982
4840
Copper and Its Alloys
Phosphorus
7723-14-0
0.0213
0.150000
1500
0.027922
279
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00142
0.010000
100
0.001861
19
Sub-total
— —
14.20000
100
1000000
18.614706
186147
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.13507
95.119718
951197
0.177063
1771
Precious Metals
Gold
7440-57-5
0.001108
0.780282
7803
0.001452
15
Precious Metals
Palladium
7440-05-3
0.005822
4.100000
41000
0.007632
76
Sub-total
— —
0.142000
100
1000000
0.186147
1861
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.03915
3.500000
35000
2.673111
26731
Other Inorganic Materials
Fused Silica
60676-86-0
49.813517
85.500001
855000
65.300279
653003
Other Organic Materials
Carbon Black
1333-86-4
0.291307
0.500000
5000
0.381873
3819
Thermoplastics
Epoxy
85954-11-6
6.117449
10.499999
105000
8.019332
80193
Sub-total
— —
58.261423
100
1000000
76.374594
763746
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.760175
100.000000
1000000
3.618299
36183
Sub-total
— —
2.760175
100
1000000
3.618299
36183
Total
— —
76.283774
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.025675
97.530864
975309
0.027891
279
Not Categorized
Proprietary Materials
—
0.000003
0.011396
114
0.000003
0
Precious Metals
Gold
7440-57-5
0.000014
0.053181
532
0.000015
0
Precious Metals
Palladium
7440-05-3
0.000632
2.400760
24008
0.000687
7
Precious Metals
Silver
7440-22-4
0.000001
0.003799
38
0.000001
0
Sub-total
— —
0.026325
100
1000000
0.028597
286
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.235365
80.000068
800001
0.255682
2557
Thermoplastics
Epoxy
85954-11-6
0.058841
19.999932
199999
0.063920
639
Sub-total
— —
0.294206
100
1000000
0.319603
3196
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
28.67088
97.520000
975200
31.145818
311458
Copper and Its Alloys
Iron
7439-89-6
0.6762
2.300000
23000
0.734571
7346
Copper and Its Alloys
Phosphorus
7723-14-0
0.00882
0.030000
300
0.009581
96
Zinc and Its Alloys
Zinc
7440-66-6
0.0441
0.150000
1500
0.047907
479
Sub-total
— —
29.40000
100
1000000
31.937877
319379
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
1.14144
95.120000
951200
1.239972
12400
Precious Metals
Gold
7440-57-5
0.00936
0.780000
7800
0.010168
102
Precious Metals
Palladium
7440-05-3
0.0492
4.100000
41000
0.053447
534
Sub-total
— —
1.20000
100
1000000
1.303587
13036
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.527152
4.200000
42000
2.745302
27453
Other Inorganic Materials
Fused Silica
60676-86-0
52.348143
87.000000
870000
56.866958
568670
Other Organic Materials
Carbon Black
1333-86-4
0.300851
0.499999
5000
0.326821
3268
Other Organic Materials
Organic Phosphorus
1330-78-5
0.180511
0.300000
3000
0.196093
1961
Other Organic Materials
Proprietary Non Halide Flame Retardant
Trade Secret
0.300851
0.499999
5000
0.326821
3268
Other Plastics and Rubber
Silicone
218163-11-2
0.120341
0.200001
2000
0.130729
1307
Thermoplastics
Epoxy
85954-11-6
4.39243
7.299999
73000
4.771595
47716
Sub-total
— —
60.170279
100
1000000
65.364319
653643
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.962897
100.000000
1000000
1.046017
10460
Sub-total
— —
0.962897
100
1000000
1.046017
10460
Total
— —
92.053707
— —
100
1000000

认证摘要

类型 AEC-Q100 测试编号 测试规格 最低批次数量 SS/批次 测试名称 条件 结果 笔记
Test group A - accelerated environment stress test
THB/HAST A2 JESD22-A101/JESD22-A110 3 77 Biased HAST 130C/85%RH 96 hours Pass Or equivalent Q100 condition
AC/UHAST A3 JESD22-A102/JESD22-A118 3 77 Unbiased HAST 130C/85%RH for 96 hours Pass Or equivalent Q100 condition
TC A4 JESD22-A104 3 77 Temperature cycle Per grade requirements. See data sheet. Pass —
TC-WBP A4 MIL-STD883 method 2011 1 30 Post temp cycle bond pull Per requirements Pass As applicable per die configuration
HTSL A6 JESD22-A103 1 45 High temp storage bake Per grade requirements. See data sheet. Pass —
Test group B - accelerated lifetime simulation test
HTOL B1 JESD22-A108 3 77 High temperature operating life Per grade requirements. See data sheet. Pass —
ELFR B2 AEC Q100-008 3 800 Early life failure rate Per grade requirements. See data sheet. Pass —
Test group C - package assembly integrity tests
WBS C1 AEC Q100-001 1 30 Wire bond shear Cpk > 1.67 Pass As applicable per die configuration
WBP C2 MIL-STD883 method 2011 1 30 Wire bond pull Cpk > 1.67 Pass As applicable per die configuration
SD C3 JEDEC J-STD-002 1 15 Solderability >95% lead coverage Pass —
PD C4 JESD22-B100 and B108 3 10 Physical dimensions Cpk > 1.67 Pass —
SBS C5 AEC Q100-010 3 5 balls from 10 devices Solder Ball Shear Cpk > 1.67 Pass As applicable per die configuration
Test group D - die fabrication reliability tests
EM D1 — — — Electromigration Per technology requirements Pass —
TDDB D2 — — — Time dependent dielectric breakdown Per technology requirements Pass —
HCI D3 — — — Hot carrier injection Per technology requirements Pass —
BTI D4 — — — Bias temperature instability Per technology requirements Pass —
SM D5 — — — Stress Migration Per technology requirements Pass —
Test group E - electrical verification
HBM E2 AEC Q100-002 1 3 Electrostatic discharge - human body model Per AEC Q100-002 See data sheet —
CDM E3 AEC Q100-011 1 3 Electrostatic discharge - charged device model Per AEC Q100-011 See data sheet —
LU E4 AEC Q100-004 1 3 Latch-up Per AEC Q100-004 Pass As applicable per Q100-004
ED E5 AEC Q100-009 3 30 Electrical distributions Per AEC Q100-009 Pass —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 3 季度 - 2026 年第 2 季度)样本大小 累计样本大小 结论
BIPOLAR Life test 125C, 1000 Hours or Equivalent JEDEC Condition 770 24846 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 3 季度 - 2026 年第 2 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 4522 84940 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 3452 73518 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 10913 189105 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 6930 138759 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。