主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TLC274IPWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog, Military
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 Y274
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.058406
99.989728
999897
0.074224
742
Not Categorized
Proprietary Materials
—
0.000005
0.008560
86
0.000006
0
Precious Metals
Silver
7440-22-4
0.000001
0.001712
17
0.000001
0
Sub-total
— —
0.058412
100
1000000
0.074231
742
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.737542
80.000043
800000
0.937285
9373
Thermoplastics
Epoxy
85954-11-6
0.184385
19.999957
200000
0.234321
2343
Sub-total
— —
0.921927
100
1000000
1.171605
11716
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
31.910295
97.585000
975850
40.552315
405523
Copper and Its Alloys
Iron
7439-89-6
0.7521
2.300000
23000
0.955785
9558
Copper and Its Alloys
Phosphorus
7723-14-0
0.004905
0.015000
150
0.006233
62
Zinc and Its Alloys
Zinc
7440-66-6
0.0327
0.100000
1000
0.041556
416
Sub-total
— —
32.700000
100
1000000
41.555890
415559
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.030724
95.120743
951207
0.039045
390
Precious Metals
Gold
7440-57-5
0.000252
0.780186
7802
0.000320
3
Precious Metals
Palladium
7440-05-3
0.001324
4.099071
40991
0.001683
17
Sub-total
— —
0.032300
100
1000000
0.041048
410
Mold Compound
Other Inorganic Materials
Silica
7631-86-9
35.668228
85.000000
850000
45.327981
453280
Other Organic Materials
Carbon Black
1333-86-4
0.209813
0.500000
5000
0.266635
2666
Thermoplastics
Epoxy
85954-11-6
6.08458
14.500000
145000
7.732420
77324
Sub-total
— —
41.962621
100
1000000
53.327036
533270
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
3.013946
100.000000
1000000
3.830190
38302
Sub-total
— —
3.013946
100
1000000
3.830190
38302
Total
— —
78.689206
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.06301
94.964658
949647
0.081965
820
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.001507
15
0.000001
0
Not Categorized
Proprietary Materials
—
0.000007
0.010550
105
0.000009
0
Precious Metals
Gold
7440-57-5
0.000704
1.061024
10610
0.000916
9
Precious Metals
Palladium
7440-05-3
0.002628
3.960754
39608
0.003419
34
Precious Metals
Silver
7440-22-4
0.000001
0.001507
15
0.000001
0
Sub-total
— —
0.066351
100
1000000
0.086311
863
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.21063
75.000000
750000
0.273994
2740
Thermoplastics
Epoxy
85954-11-6
0.07021
25.000000
250000
0.091331
913
Sub-total
— —
0.28084
100
1000000
0.365325
3653
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
29.052905
97.702798
977028
37.792915
377929
Copper and Its Alloys
Iron
7439-89-6
0.661626
2.225000
22250
0.860664
8607
Copper and Its Alloys
Phosphorus
7723-14-0
0.001963
0.006601
66
0.002554
26
Zinc and Its Alloys
Zinc
7440-66-6
0.019507
0.065601
656
0.025375
254
Sub-total
— —
29.736001
100
1000000
38.681507
386815
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.699
100.000000
1000000
0.909281
9093
Sub-total
— —
0.699
100
1000000
0.909281
9093
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
1.351969
3.000001
30000
1.758683
17587
Other Inorganic Materials
Silica
7631-86-9
36.728483
81.499999
815000
47.777544
477775
Other Organic Materials
Carbon Black
1333-86-4
0.225328
0.500000
5000
0.293114
2931
Other Plastics and Rubber
Silicone
218163-11-2
3.379922
7.500000
75000
4.396707
43967
Thermoplastics
Epoxy
85954-11-6
3.379922
7.500000
75000
4.396707
43967
Sub-total
— —
45.065624
100
1000000
58.622754
586228
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.02613
100.000000
1000000
1.334822
13348
Sub-total
— —
1.02613
100
1000000
1.334822
13348
Total
— —
76.873946
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2387 48648 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2187 38360 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 5852 105153 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4389 85262 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。