主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TL084CPWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 T084
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.051222
99.990240
999902
0.065204
652
Not Categorized
Proprietary Materials
—
0.000004
0.007808
78
0.000005
0
Precious Metals
Silver
7440-22-4
0.000001
0.001952
20
0.000001
0
Sub-total
— —
0.051227
100
1000000
0.065210
652
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.638646
80.000050
800001
0.812976
8130
Thermoplastics
Epoxy
85954-11-6
0.159661
19.999950
199999
0.203243
2032
Sub-total
— —
0.798307
100
1000000
1.016220
10162
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
31.910295
97.585000
975850
40.620795
406208
Copper and Its Alloys
Iron
7439-89-6
0.7521
2.300000
23000
0.957399
9574
Copper and Its Alloys
Phosphorus
7723-14-0
0.004905
0.015000
150
0.006244
62
Zinc and Its Alloys
Zinc
7440-66-6
0.0327
0.100000
1000
0.041626
416
Sub-total
— —
32.700000
100
1000000
41.626064
416261
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.030724
95.120743
951207
0.039111
391
Precious Metals
Gold
7440-57-5
0.000252
0.780186
7802
0.000321
3
Precious Metals
Palladium
7440-05-3
0.001324
4.099071
40991
0.001685
17
Sub-total
— —
0.032300
100
1000000
0.041117
411
Mold Compound
Other Inorganic Materials
Silica
7631-86-9
36.007675
84.999999
850000
45.836630
458366
Other Organic Materials
Carbon Black
1333-86-4
0.21181
0.500000
5000
0.269627
2696
Thermoplastics
Epoxy
85954-11-6
6.142486
14.500000
145000
7.819190
78192
Sub-total
— —
42.361971
100
1000000
53.925447
539254
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.612745
100.000000
1000000
3.325942
33259
Sub-total
— —
2.612745
100
1000000
3.325942
33259
Total
— —
78.556550
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.055502
94.964497
949645
0.072353
724
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.001711
17
0.000001
0
Not Categorized
Proprietary Materials
—
0.000006
0.010266
103
0.000008
0
Precious Metals
Gold
7440-57-5
0.00062
1.060826
10608
0.000808
8
Precious Metals
Palladium
7440-05-3
0.002315
3.960989
39610
0.003018
30
Precious Metals
Silver
7440-22-4
0.000001
0.001711
17
0.000001
0
Sub-total
— —
0.058445
100
1000000
0.076189
762
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.084949
75.000221
750002
0.110740
1107
Thermoplastics
Epoxy
85954-11-6
0.028316
24.999779
249998
0.036913
369
Sub-total
— —
0.113265
100
1000000
0.147652
1477
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
29.052905
97.702798
977028
37.873417
378734
Copper and Its Alloys
Iron
7439-89-6
0.661626
2.225000
22250
0.862497
8625
Copper and Its Alloys
Phosphorus
7723-14-0
0.001963
0.006601
66
0.002559
26
Zinc and Its Alloys
Zinc
7440-66-6
0.019507
0.065601
656
0.025429
254
Sub-total
— —
29.736001
100
1000000
38.763902
387639
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.699
100.000000
1000000
0.911218
9112
Sub-total
— —
0.699
100
1000000
0.911218
9112
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
1.3707
3.000001
30000
1.786847
17868
Other Inorganic Materials
Silica
7631-86-9
37.237341
81.500000
815000
48.542662
485427
Other Organic Materials
Carbon Black
1333-86-4
0.22845
0.500000
5000
0.297808
2978
Other Plastics and Rubber
Silicone
218163-11-2
3.426749
7.500000
75000
4.467116
44671
Thermoplastics
Epoxy
85954-11-6
3.426749
7.500000
75000
4.467116
44671
Sub-total
— —
45.689989
100
1000000
59.561548
595615
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.413846
100.000000
1000000
0.539490
5395
Sub-total
— —
0.413846
100
1000000
0.539490
5395
Total
— —
76.710546
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458306 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2387 48648 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2187 38360 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 5852 105153 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4389 85262 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。