主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TL072CDR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 TL072C
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.043026
99.997676
999977
0.056686
567
Precious Metals
Silver
7440-22-4
0.000001
0.002324
23
0.000001
0
Sub-total
— —
0.043027
100
1000000
0.056687
567
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.377431
79.999958
800000
0.497260
4973
Thermoplastics
Epoxy
85954-11-6
0.094358
20.000042
200000
0.124315
1243
Sub-total
— —
0.471789
100
1000000
0.621575
6216
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
13.80808
97.240000
972400
18.191939
181919
Copper and Its Alloys
Iron
7439-89-6
0.3692
2.600000
26000
0.486415
4864
Copper and Its Alloys
Phosphorus
7723-14-0
0.0213
0.150000
1500
0.028062
281
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00142
0.010000
100
0.001871
19
Sub-total
— —
14.20000
100
1000000
18.708288
187083
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.13507
95.119718
951197
0.177953
1780
Precious Metals
Gold
7440-57-5
0.001108
0.780282
7803
0.001460
15
Precious Metals
Palladium
7440-05-3
0.005822
4.100000
41000
0.007670
77
Sub-total
— —
0.142000
100
1000000
0.187083
1871
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.082545
3.500001
35000
2.743722
27437
Other Inorganic Materials
Fused Silica
60676-86-0
50.87359
85.500000
855000
67.025195
670252
Other Organic Materials
Carbon Black
1333-86-4
0.297506
0.499999
5000
0.391960
3920
Thermoplastics
Epoxy
85954-11-6
6.247634
10.500000
105000
8.231164
82312
Sub-total
— —
59.501275
100
1000000
78.392041
783920
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.544098
100.000000
1000000
2.034326
20343
Sub-total
— —
1.544098
100
1000000
2.034326
20343
Total
— —
75.902189
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.033593
99.988094
999881
0.044834
448
Not Categorized
Proprietary Materials
—
0.000003
0.008929
89
0.000004
0
Precious Metals
Silver
7440-22-4
0.000001
0.002976
30
0.000001
0
Sub-total
— —
0.033597
100
1000000
0.044840
448
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.377431
79.999958
800000
0.503730
5037
Thermoplastics
Epoxy
85954-11-6
0.094358
20.000042
200000
0.125933
1259
Sub-total
— —
0.471789
100
1000000
0.629663
6297
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
12.8106
97.050000
970500
17.097396
170974
Copper and Its Alloys
Iron
7439-89-6
0.3432
2.600000
26000
0.458045
4580
Copper and Its Alloys
Phosphorus
7723-14-0
0.0198
0.150000
1500
0.026426
264
Zinc and Its Alloys
Zinc
7440-66-6
0.0264
0.200000
2000
0.035234
352
Sub-total
— —
13.2000
100
1000000
17.617101
176171
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.09512
95.120000
951200
0.126950
1269
Precious Metals
Gold
7440-57-5
0.00078
0.780000
7800
0.001041
10
Precious Metals
Palladium
7440-05-3
0.0041
4.100000
41000
0.005472
55
Sub-total
— —
0.10000
100
1000000
0.133463
1335
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.08522
3.500000
35000
2.782995
27830
Other Inorganic Materials
Fused Silica
60676-86-0
50.938946
85.499999
855000
67.984586
679846
Other Organic Materials
Carbon Black
1333-86-4
0.297889
0.500001
5000
0.397571
3976
Thermoplastics
Epoxy
85954-11-6
6.25566
10.500000
105000
8.348984
83490
Sub-total
— —
59.577715
100
1000000
79.514136
795141
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.544098
100.000000
1000000
2.060798
20608
Sub-total
— —
1.544098
100
1000000
2.060798
20608
Total
— —
74.927199
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.029228
94.967021
949670
0.039208
392
Not Categorized
Proprietary Materials
—
0.000003
0.009748
97
0.000004
0
Precious Metals
Gold
7440-57-5
0.000327
1.062482
10625
0.000439
4
Precious Metals
Palladium
7440-05-3
0.001219
3.960750
39607
0.001635
16
Sub-total
— —
0.030777
100
1000000
0.041286
413
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.050609
74.999630
749996
0.067890
679
Thermoplastics
Epoxy
85954-11-6
0.01687
25.000370
250004
0.022630
226
Sub-total
— —
0.067479
100
1000000
0.090521
905
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
12.8106
97.050000
970500
17.184957
171850
Copper and Its Alloys
Iron
7439-89-6
0.3432
2.600000
26000
0.460390
4604
Copper and Its Alloys
Phosphorus
7723-14-0
0.0198
0.150000
1500
0.026561
266
Zinc and Its Alloys
Zinc
7440-66-6
0.0264
0.200000
2000
0.035415
354
Sub-total
— —
13.2000
100
1000000
17.707323
177073
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.09512
95.120000
951200
0.127600
1276
Precious Metals
Gold
7440-57-5
0.00078
0.780000
7800
0.001046
10
Precious Metals
Palladium
7440-05-3
0.0041
4.100000
41000
0.005500
55
Sub-total
— —
0.10000
100
1000000
0.134146
1341
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.131512
3.500000
35000
2.859346
28593
Other Inorganic Materials
Fused Silica
60676-86-0
52.069793
85.500000
855000
69.849744
698497
Other Organic Materials
Carbon Black
1333-86-4
0.304502
0.500000
5000
0.408478
4085
Thermoplastics
Epoxy
85954-11-6
6.394536
10.500000
105000
8.578039
85780
Sub-total
— —
60.900343
100
1000000
81.695608
816956
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.246832
100.000000
1000000
0.331116
3311
Sub-total
— —
0.246832
100
1000000
0.331116
3311
Total
— —
74.545431
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。