主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TL064CPWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 T064
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.042693
97.534954
975350
0.054450
545
Not Categorized
Proprietary Materials
—
0.000005
0.011423
114
0.000006
0
Precious Metals
Gold
7440-57-5
0.000023
0.052545
525
0.000029
0
Precious Metals
Palladium
7440-05-3
0.00105
2.398794
23988
0.001339
13
Precious Metals
Silver
7440-22-4
0.000001
0.002285
23
0.000001
0
Sub-total
— —
0.043772
100
1000000
0.055826
558
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.52752
80.000000
800000
0.672793
6728
Thermoplastics
Epoxy
85954-11-6
0.13188
20.000000
200000
0.168198
1682
Sub-total
— —
0.65940
100
1000000
0.840991
8410
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
31.910295
97.585000
975850
40.698019
406980
Copper and Its Alloys
Iron
7439-89-6
0.7521
2.300000
23000
0.959220
9592
Copper and Its Alloys
Phosphorus
7723-14-0
0.004905
0.015000
150
0.006256
63
Zinc and Its Alloys
Zinc
7440-66-6
0.0327
0.100000
1000
0.041705
417
Sub-total
— —
32.700000
100
1000000
41.705200
417052
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.030724
95.120743
951207
0.039185
392
Precious Metals
Gold
7440-57-5
0.000252
0.780186
7802
0.000321
3
Precious Metals
Palladium
7440-05-3
0.001324
4.099071
40991
0.001689
17
Sub-total
— —
0.032300
100
1000000
0.041195
412
Mold Compound
Other Inorganic Materials
Silica
7631-86-9
36.391809
85.000000
850000
46.413690
464137
Other Organic Materials
Carbon Black
1333-86-4
0.214069
0.499999
5000
0.273021
2730
Thermoplastics
Epoxy
85954-11-6
6.208015
14.500001
145000
7.917630
79176
Sub-total
— —
42.813893
100
1000000
54.604341
546043
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.158124
100.000000
1000000
2.752446
27524
Sub-total
— —
2.158124
100
1000000
2.752446
27524
Total
— —
78.407489
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.050426
94.966007
949660
0.065650
656
Not Categorized
Proprietary Materials
—
0.000006
0.011300
113
0.000008
0
Precious Metals
Gold
7440-57-5
0.000563
1.060284
10603
0.000733
7
Precious Metals
Palladium
7440-05-3
0.002103
3.960527
39605
0.002738
27
Precious Metals
Silver
7440-22-4
0.000001
0.001883
19
0.000001
0
Sub-total
— —
0.053099
100
1000000
0.069130
691
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.17006
74.999890
749999
0.221402
2214
Thermoplastics
Epoxy
85954-11-6
0.056687
25.000110
250001
0.073801
738
Sub-total
— —
0.226747
100
1000000
0.295203
2952
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
29.052905
97.702798
977028
37.824132
378241
Copper and Its Alloys
Iron
7439-89-6
0.661626
2.225000
22250
0.861374
8614
Copper and Its Alloys
Phosphorus
7723-14-0
0.001963
0.006601
66
0.002556
26
Zinc and Its Alloys
Zinc
7440-66-6
0.019507
0.065601
656
0.025396
254
Sub-total
— —
29.736001
100
1000000
38.713458
387135
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.699
100.000000
1000000
0.910032
9100
Sub-total
— —
0.699
100
1000000
0.910032
9100
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
1.358015
3.000000
30000
1.768007
17680
Other Inorganic Materials
Silica
7631-86-9
36.892744
81.499999
815000
48.030860
480309
Other Organic Materials
Carbon Black
1333-86-4
0.226336
0.500000
5000
0.294668
2947
Other Plastics and Rubber
Silicone
218163-11-2
3.395038
7.500000
75000
4.420018
44200
Thermoplastics
Epoxy
85954-11-6
3.395038
7.500000
75000
4.420018
44200
Sub-total
— —
45.267171
100
1000000
58.933572
589336
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.828482
100.000000
1000000
1.078605
10786
Sub-total
— —
0.828482
100
1000000
1.078605
10786
Total
— —
76.810500
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458306 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2387 48648 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2187 38360 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 5852 105153 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4389 85262 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。