主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

TAS5802PWPR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 5802
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-3-260C-168 HR
MSL 等级/回流焊峰 Level-3-260C-168 HR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.724935
99.997655
999977
0.342132
3421
Copper and Its Alloys
Iron
7439-89-6
0.000003
0.000414
4
0.000001
0
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000138
1
0.000000
0
Other Inorganic Materials
Sulfur
7704-34-9
0.000001
0.000138
1
0.000000
0
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
0.000002
0.000276
3
0.000001
0
Precious Metals
Silver
7440-22-4
0.00001
0.001379
14
0.000005
0
Sub-total
— —
0.724952
100
1000000
0.342140
3421
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.835557
75.000000
750000
0.394340
3943
Thermoplastics
Epoxy
85954-11-6
0.278519
25.000000
250000
0.131447
1314
Sub-total
— —
1.114076
100
1000000
0.525787
5258
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
117.49234
97.585000
975850
55.450377
554504
Copper and Its Alloys
Iron
7439-89-6
2.7692
2.300000
23000
1.306921
13069
Copper and Its Alloys
Phosphorus
7723-14-0
0.01806
0.015000
150
0.008523
85
Zinc and Its Alloys
Zinc
7440-66-6
0.1204
0.100000
1000
0.056823
568
Sub-total
— —
120.40000
100
1000000
56.822644
568226
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.09512
95.120000
951200
0.044892
449
Precious Metals
Gold
7440-57-5
0.00078
0.780000
7800
0.000368
4
Precious Metals
Palladium
7440-05-3
0.0041
4.100000
41000
0.001935
19
Sub-total
— —
0.10000
100
1000000
0.047195
472
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.564195
3.000001
30000
1.210169
12102
Other Inorganic Materials
Fused Silica
60676-86-0
76.071105
89.000000
890000
35.901672
359017
Other Organic Materials
Carbon Black
1333-86-4
0.427366
0.500000
5000
0.201695
2017
Thermoplastics
Epoxy
85954-11-6
6.410486
7.500000
75000
3.025422
30254
Sub-total
— —
85.473152
100
1000000
40.338958
403390
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
4.075179
100.000000
1000000
1.923276
19233
Sub-total
— —
4.075179
100
1000000
1.923276
19233
Total
— —
211.887359
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.746954
99.999464
999995
0.405483
4055
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000134
1
0.000001
0
Precious Metals
Silver
7440-22-4
0.000003
0.000402
4
0.000002
0
Sub-total
— —
0.746958
100
1000000
0.405485
4055
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.253336
84.999997
850000
0.680372
6804
Thermoplastics
Epoxy
85954-11-6
0.221177
15.000003
150000
0.120066
1201
Sub-total
— —
1.474513
100
1000000
0.800437
8004
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
89.18895
97.050000
970500
48.416094
484161
Copper and Its Alloys
Iron
7439-89-6
2.3894
2.600000
26000
1.297082
12971
Copper and Its Alloys
Phosphorus
7723-14-0
0.13785
0.150000
1500
0.074832
748
Zinc and Its Alloys
Zinc
7440-66-6
0.1838
0.200000
2000
0.099776
998
Sub-total
— —
91.90000
100
1000000
49.887783
498878
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.28536
95.120000
951200
0.154907
1549
Precious Metals
Gold
7440-57-5
0.00234
0.780000
7800
0.001270
13
Precious Metals
Palladium
7440-05-3
0.0123
4.100000
41000
0.006677
67
Sub-total
— —
0.30000
100
1000000
0.162855
1629
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
2.519763
3.000001
30000
1.367850
13678
Other Inorganic Materials
Fused Silica
60676-86-0
74.752956
89.000000
890000
40.579535
405795
Other Organic Materials
Carbon Black
1333-86-4
0.41996
0.499999
5000
0.227975
2280
Thermoplastics
Epoxy
85954-11-6
6.299406
7.500000
75000
3.419624
34196
Sub-total
— —
83.992085
100
1000000
45.594983
455950
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
5.79988
100.000000
1000000
3.148457
31485
Sub-total
— —
5.79988
100
1000000
3.148457
31485
Total
— —
184.213436
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
HTSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 1848 49447 Pass
HTSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2763 38871 Pass
HTSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 7238 109642 Pass
HTSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 3542 77298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。