主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC74APWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 LC74A
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1x1010 0.1 55 60 0.7 125 1000 183306 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.043051
97.588122
975881
0.060884
609
Not Categorized
Proprietary Materials
—
0.000004
0.009067
91
0.000006
0
Precious Metals
Palladium
7440-05-3
0.001059
2.400544
24005
0.001498
15
Precious Metals
Silver
7440-22-4
0.000001
0.002267
23
0.000001
0
Sub-total
— —
0.044115
100
1000000
0.062388
624
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.177532
81.999788
819998
0.251069
2511
Thermoplastics
Epoxy
85954-11-6
0.038971
18.000212
180002
0.055114
551
Sub-total
— —
0.216503
100
1000000
0.306183
3062
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
21.1232
94.210500
942105
29.872817
298728
Copper and Its Alloys
Iron
7439-89-6
0.0112
0.049953
500
0.015839
158
Copper and Its Alloys
Phosphorus
7723-14-0
0.0056
0.024976
250
0.007920
79
Magnesium and Its Alloys
Magnesium
7439-95-4
0.0112
0.049953
500
0.015839
158
Nickel and Its Alloys
Nickel
7440-02-0
0.5376
2.397722
23977
0.760284
7603
Other Inorganic Materials
Silicon
7440-21-3
0.1568
0.699336
6993
0.221749
2217
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00224
0.009991
100
0.003168
32
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
0.00224
0.009991
100
0.003168
32
Precious Metals
Silver
7440-22-4
0.5712
2.547580
25476
0.807802
8078
Sub-total
— —
22.42128
100
1000000
31.708585
317086
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.6
100.000000
1000000
0.848531
8485
Sub-total
— —
0.6
100
1000000
0.848531
8485
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
39.571151
84.850000
848500
55.962248
559622
Other Organic Materials
Carbon Black
1333-86-4
0.069955
0.150000
1500
0.098932
989
Thermoplastics
Epoxy
85954-11-6
6.995489
14.999999
150000
9.893149
98931
Sub-total
— —
46.636595
100
1000000
65.954328
659543
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.791946
100.000000
1000000
1.119985
11200
Sub-total
— —
0.791946
100
1000000
1.119985
11200
Total
— —
70.710439
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.056341
99.991126
999911
0.075358
754
Not Categorized
Proprietary Materials
—
0.000004
0.007099
71
0.000005
0
Precious Metals
Silver
7440-22-4
0.000001
0.001775
18
0.000001
0
Sub-total
— —
0.056346
100
1000000
0.075365
754
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.193579
79.999917
799999
0.258919
2589
Thermoplastics
Epoxy
85954-11-6
0.048395
20.000083
200001
0.064730
647
Sub-total
— —
0.241974
100
1000000
0.323649
3236
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
28.619871
97.346500
973465
38.280169
382802
Copper and Its Alloys
Iron
7439-89-6
0.717654
2.441000
24410
0.959890
9599
Copper and Its Alloys
Phosphorus
7723-14-0
0.024255
0.082500
825
0.032442
324
Zinc and Its Alloys
Zinc
7440-66-6
0.03822
0.130000
1300
0.051121
511
Sub-total
— —
29.400000
100
1000000
39.323621
393236
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.097022
95.119608
951196
0.129771
1298
Precious Metals
Gold
7440-57-5
0.000796
0.780392
7804
0.001065
11
Precious Metals
Palladium
7440-05-3
0.004182
4.100000
41000
0.005594
56
Sub-total
— —
0.102000
100
1000000
0.136429
1364
Mold Compound
Other Inorganic Materials
Silica
7631-86-9
37.546164
84.999999
850000
50.219426
502194
Other Organic Materials
Carbon Black
1333-86-4
0.22086
0.500000
5000
0.295409
2954
Thermoplastics
Epoxy
85954-11-6
6.404934
14.500000
145000
8.566843
85668
Sub-total
— —
44.171958
100
1000000
59.081678
590817
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.791946
100.000000
1000000
1.059258
10593
Sub-total
— —
0.791946
100
1000000
1.059258
10593
Total
— —
74.764224
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 456997 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2387 48571 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2187 38315 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 5852 105076 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4389 85185 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。