主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC541APWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 LC541A
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.143578
97.587135
975871
0.164176
1642
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000680
7
0.000001
0
Not Categorized
Proprietary Materials
—
0.000014
0.009516
95
0.000016
0
Precious Metals
Palladium
7440-05-3
0.003531
2.399951
24000
0.004038
40
Precious Metals
Silver
7440-22-4
0.000004
0.002719
27
0.000005
0
Sub-total
— —
0.147128
100
1000000
0.168235
1682
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.089935
81.999872
819999
0.102837
1028
Thermoplastics
Epoxy
85954-11-6
0.019742
18.000128
180001
0.022574
226
Sub-total
— —
0.109677
100
1000000
0.125412
1254
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
28.659817
97.212876
972129
32.771418
327714
Magnesium and Its Alloys
Magnesium
7439-95-4
0.051503
0.174696
1747
0.058892
589
Nickel and Its Alloys
Nickel
7440-02-0
0.646577
2.193162
21932
0.739336
7393
Other Inorganic Materials
Silicon
7440-21-3
0.073575
0.249563
2496
0.084130
841
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
0.014715
0.049913
499
0.016826
168
Precious Metals
Silver
7440-22-4
0.035316
0.119790
1198
0.040383
404
Sub-total
— —
29.481503
100
1000000
33.710985
337110
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
7.54
100.000000
1000000
8.621705
86217
Sub-total
— —
7.54
100
1000000
8.621705
86217
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
43.628282
87.652400
876524
49.887293
498873
Other Organic Materials
Carbon Black
1333-86-4
0.149323
0.300001
3000
0.170745
1707
Other Organic Materials
Chlorine
7782-50-5
0.003036
0.006100
61
0.003472
35
Other Organic Materials
Organic Phosphorus
1330-78-5
0.020656
0.041499
415
0.023619
236
Thermoplastics
Epoxy
85954-11-6
5.972904
12.000000
120000
6.829790
68298
Sub-total
— —
49.774201
100
1000000
56.914919
569149
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.401188
100.000000
1000000
0.458743
4587
Sub-total
— —
0.401188
100
1000000
0.458743
4587
Total
— —
87.453697
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.129993
99.997692
999977
0.186792
1868
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000769
8
0.000001
0
Precious Metals
Silver
7440-22-4
0.000002
0.001539
15
0.000003
0
Sub-total
— —
0.129996
100
1000000
0.186796
1868
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.098064
80.000000
800000
0.140912
1409
Thermoplastics
Epoxy
85954-11-6
0.024516
20.000000
200000
0.035228
352
Sub-total
— —
0.122580
100
1000000
0.176140
1761
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
24.206217
97.424998
974250
34.782797
347828
Copper and Its Alloys
Iron
7439-89-6
0.596304
2.400000
24000
0.856851
8569
Copper and Its Alloys
Phosphorus
7723-14-0
0.003727
0.015000
150
0.005355
54
Copper and Its Alloys
Tin
7440-31-5
0.007454
0.030001
300
0.010711
107
Copper and Its Alloys
Zinc
7440-66-6
0.024846
0.100000
1000
0.035702
357
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.007454
0.030001
300
0.010711
107
Sub-total
— —
24.846002
100
1000000
35.702127
357021
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.051365
95.120370
951204
0.073808
738
Precious Metals
Gold
7440-57-5
0.000421
0.779630
7796
0.000605
6
Precious Metals
Palladium
7440-05-3
0.002214
4.100000
41000
0.003181
32
Sub-total
— —
0.054000
100
1000000
0.077595
776
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
37.432921
84.999999
850000
53.788731
537887
Other Organic Materials
Carbon Black
1333-86-4
0.220194
0.500001
5000
0.316405
3164
Thermoplastics
Epoxy
85954-11-6
6.385616
14.500000
145000
9.175725
91757
Sub-total
— —
44.038731
100
1000000
63.280861
632809
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.401188
100.000000
1000000
0.576482
5765
Sub-total
— —
0.401188
100
1000000
0.576482
5765
Total
— —
69.592497
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458306 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2387 48648 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2187 38360 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 5852 105153 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4389 85262 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。