主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC3G06DCUT 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 C06J, C06R, C06Q
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
2.21x109 0.5 55 60 0.7 125 1000 25789 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.02569
97.391766
973918
0.233160
2332
Precious Metals
Gold
7440-57-5
0.000056
0.212298
2123
0.000508
5
Precious Metals
Palladium
7440-05-3
0.000632
2.395936
23959
0.005736
57
Sub-total
— —
0.026378
100
1000000
0.239405
2394
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.091174
79.999649
799996
0.827488
8275
Thermoplastics
Epoxy
85954-11-6
0.022794
20.000351
200004
0.206877
2069
Sub-total
— —
0.113968
100
1000000
1.034365
10344
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
4.082478
97.225006
972250
37.052246
370522
Copper and Its Alloys
Iron
7439-89-6
0.08398
2.000000
20000
0.762196
7622
Copper and Its Alloys
Phosphorus
7723-14-0
0.003464
0.082496
825
0.031439
314
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00021
0.005001
50
0.001906
19
Precious Metals
Silver
7440-22-4
0.023619
0.562491
5625
0.214364
2144
Zinc and Its Alloys
Zinc
7440-66-6
0.005249
0.125006
1250
0.047640
476
Sub-total
— —
4.199000
100
1000000
38.109791
381098
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.0236
100.000000
1000000
0.214192
2142
Sub-total
— —
0.0236
100
1000000
0.214192
2142
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
5.588724
86.599999
866000
50.722815
507228
Other Organic Materials
Carbon Black
1333-86-4
0.00968
0.149996
1500
0.087855
879
Thermoplastics
Epoxy
85954-11-6
0.855088
13.250005
132500
7.760711
77607
Sub-total
— —
6.453492
100
1000000
58.571381
585714
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.201728
100.000000
1000000
1.830867
18309
Sub-total
— —
0.201728
100
1000000
1.830867
18309
Total
— —
11.018166
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.025098
100.000000
1000000
0.254544
2545
Sub-total
— —
0.025098
100
1000000
0.254544
2545
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.068637
73.000223
730002
0.696116
6961
Thermoplastics
Epoxy
85954-11-6
0.025386
26.999777
269998
0.257465
2575
Sub-total
— —
0.094023
100
1000000
0.953581
9536
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
3.68752
97.040000
970400
37.398821
373988
Copper and Its Alloys
Iron
7439-89-6
0.0988
2.600000
26000
1.002029
10020
Copper and Its Alloys
Phosphorus
7723-14-0
0.0057
0.150000
1500
0.057809
578
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00038
0.010000
100
0.003854
39
Zinc and Its Alloys
Zinc
7440-66-6
0.0076
0.200000
2000
0.077079
771
Sub-total
— —
3.80000
100
1000000
38.539593
385396
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.072291
95.119737
951197
0.733175
7332
Precious Metals
Gold
7440-57-5
0.000593
0.780263
7803
0.006014
60
Precious Metals
Palladium
7440-05-3
0.003116
4.100000
41000
0.031602
316
Sub-total
— —
0.076000
100
1000000
0.770792
7708
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
4.81367
85.000003
850000
48.820232
488202
Other Organic Materials
Carbon Black
1333-86-4
0.016989
0.299993
3000
0.172302
1723
Thermoplastics
Epoxy
85954-11-6
0.832482
14.700005
147000
8.443031
84430
Sub-total
— —
5.663141
100
1000000
57.435565
574356
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.201728
100.000000
1000000
2.045925
20459
Sub-total
— —
0.201728
100
1000000
2.045925
20459
Total
— —
9.859990
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.035316
100.000000
1000000
0.294978
2950
Sub-total
— —
0.035316
100
1000000
0.294978
2950
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.079436
82.000145
820001
0.663492
6635
Thermoplastics
Epoxy
85954-11-6
0.017437
17.999855
179999
0.145643
1456
Sub-total
— —
0.096873
100
1000000
0.809135
8091
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
4.872701
95.824976
958250
40.699416
406994
Copper and Its Alloys
Iron
7439-89-6
0.106785
2.100000
21000
0.891926
8919
Copper and Its Alloys
Phosphorus
7723-14-0
0.000763
0.015005
150
0.006373
64
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.000509
0.010010
100
0.004251
43
Precious Metals
Silver
7440-22-4
0.1017
2.000000
20000
0.849453
8495
Zinc and Its Alloys
Zinc
7440-66-6
0.002543
0.050010
500
0.021241
212
Sub-total
— —
5.085001
100
1000000
42.472660
424727
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.1
100.000000
1000000
0.835254
8353
Sub-total
— —
0.1
100
1000000
0.835254
8353
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
5.475788
84.850001
848500
45.736723
457367
Other Organic Materials
Carbon Black
1333-86-4
0.00968
0.149996
1500
0.080853
809
Thermoplastics
Epoxy
85954-11-6
0.968024
15.000003
150000
8.085456
80855
Sub-total
— —
6.453492
100
1000000
53.903032
539030
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.201728
100.000000
1000000
1.684941
16849
Sub-total
— —
0.201728
100
1000000
1.684941
16849
Total
— —
11.972410
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
VSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2182 34801 Pass
VSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2222 22540 Pass
VSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 3465 61012 Pass
VSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 2449 48281 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。