主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC2G74DCUT 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 C74J, C74R, C74Q
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
2.21x109 0.5 55 60 0.7 125 1000 25789 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.025565
97.390476
973905
0.232122
2321
Precious Metals
Gold
7440-57-5
0.000056
0.213333
2133
0.000508
5
Precious Metals
Palladium
7440-05-3
0.000629
2.396190
23962
0.005711
57
Sub-total
— —
0.026250
100
1000000
0.238341
2383
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.087035
79.999816
799998
0.790250
7902
Thermoplastics
Epoxy
85954-11-6
0.021759
20.000184
200002
0.197565
1976
Sub-total
— —
0.108794
100
1000000
0.987814
9878
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
4.082478
97.225006
972250
37.067577
370676
Copper and Its Alloys
Iron
7439-89-6
0.08398
2.000000
20000
0.762511
7625
Copper and Its Alloys
Phosphorus
7723-14-0
0.003464
0.082496
825
0.031452
315
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00021
0.005001
50
0.001907
19
Precious Metals
Silver
7440-22-4
0.023619
0.562491
5625
0.214453
2145
Zinc and Its Alloys
Zinc
7440-66-6
0.005249
0.125006
1250
0.047659
477
Sub-total
— —
4.199000
100
1000000
38.125559
381256
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.023
100.000000
1000000
0.208833
2088
Sub-total
— —
0.023
100
1000000
0.208833
2088
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
5.597821
86.600007
866000
50.826400
508264
Other Organic Materials
Carbon Black
1333-86-4
0.009696
0.150000
1500
0.088037
880
Thermoplastics
Epoxy
85954-11-6
0.856479
13.249993
132500
7.776552
77766
Sub-total
— —
6.463996
100
1000000
58.690989
586910
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.192569
100.000000
1000000
1.748464
17485
Sub-total
— —
0.192569
100
1000000
1.748464
17485
Total
— —
11.013609
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.025148
100.000000
1000000
0.254567
2546
Sub-total
— —
0.025148
100
1000000
0.254567
2546
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.065521
72.999833
729998
0.663253
6633
Thermoplastics
Epoxy
85954-11-6
0.024234
27.000167
270002
0.245315
2453
Sub-total
— —
0.089755
100
1000000
0.908568
9086
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
3.68752
97.040000
970400
37.327849
373278
Copper and Its Alloys
Iron
7439-89-6
0.0988
2.600000
26000
1.000128
10001
Copper and Its Alloys
Phosphorus
7723-14-0
0.0057
0.150000
1500
0.057700
577
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.00038
0.010000
100
0.003847
38
Zinc and Its Alloys
Zinc
7440-66-6
0.0076
0.200000
2000
0.076933
769
Sub-total
— —
3.80000
100
1000000
38.466456
384665
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.072291
95.119737
951197
0.731784
7318
Precious Metals
Gold
7440-57-5
0.000593
0.780263
7803
0.006003
60
Precious Metals
Palladium
7440-05-3
0.003116
4.100000
41000
0.031542
315
Sub-total
— —
0.076000
100
1000000
0.769329
7693
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
4.717458
84.999994
850000
47.753655
477537
Other Organic Materials
Carbon Black
1333-86-4
0.01665
0.300003
3000
0.168544
1685
Thermoplastics
Epoxy
85954-11-6
0.815843
14.700004
147000
8.258576
82586
Sub-total
— —
5.549951
100
1000000
56.180775
561808
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.337883
100.000000
1000000
3.420306
34203
Sub-total
— —
0.337883
100
1000000
3.420306
34203
Total
— —
9.878737
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.0281
100.000000
1000000
0.234908
2349
Sub-total
— —
0.0281
100
1000000
0.234908
2349
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.075829
82.000346
820003
0.633908
6339
Thermoplastics
Epoxy
85954-11-6
0.016645
17.999654
179997
0.139147
1391
Sub-total
— —
0.092474
100
1000000
0.773056
7731
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
4.872701
95.824976
958250
40.734359
407344
Copper and Its Alloys
Iron
7439-89-6
0.106785
2.100000
21000
0.892691
8927
Copper and Its Alloys
Phosphorus
7723-14-0
0.000763
0.015005
150
0.006378
64
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.000509
0.010010
100
0.004255
43
Precious Metals
Silver
7440-22-4
0.1017
2.000000
20000
0.850182
8502
Zinc and Its Alloys
Zinc
7440-66-6
0.002543
0.050010
500
0.021259
213
Sub-total
— —
5.085001
100
1000000
42.509125
425091
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.1
100.000000
1000000
0.835971
8360
Sub-total
— —
0.1
100
1000000
0.835971
8360
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
5.484701
84.850006
848500
45.850500
458505
Other Organic Materials
Carbon Black
1333-86-4
0.009696
0.150000
1500
0.081056
811
Thermoplastics
Epoxy
85954-11-6
0.969599
14.999994
150000
8.105565
81056
Sub-total
— —
6.463996
100
1000000
54.037120
540371
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.192569
100.000000
1000000
1.609821
16098
Sub-total
— —
0.192569
100
1000000
1.609821
16098
Total
— —
11.962140
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
VSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2182 34801 Pass
VSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2222 22540 Pass
VSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 3465 61012 Pass
VSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 2449 48281 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。