主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC244APWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 LC244A
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.091888
97.587086
975871
0.105132
1051
Not Categorized
Proprietary Materials
—
0.000009
0.009558
96
0.000010
0
Precious Metals
Palladium
7440-05-3
0.00226
2.400170
24002
0.002586
26
Precious Metals
Silver
7440-22-4
0.000003
0.003186
32
0.000003
0
Sub-total
— —
0.094160
100
1000000
0.107731
1077
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.091541
82.000269
820003
0.104735
1047
Thermoplastics
Epoxy
85954-11-6
0.020094
17.999731
179997
0.022990
230
Sub-total
— —
0.111635
100
1000000
0.127725
1277
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
28.659817
97.212876
972129
32.790611
327906
Magnesium and Its Alloys
Magnesium
7439-95-4
0.051503
0.174696
1747
0.058926
589
Nickel and Its Alloys
Nickel
7440-02-0
0.646577
2.193162
21932
0.739769
7398
Other Inorganic Materials
Silicon
7440-21-3
0.073575
0.249563
2496
0.084180
842
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
0.014715
0.049913
499
0.016836
168
Precious Metals
Silver
7440-22-4
0.035316
0.119790
1198
0.040406
404
Sub-total
— —
29.481503
100
1000000
33.730728
337307
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
7.54
100.000000
1000000
8.626754
86268
Sub-total
— —
7.54
100
1000000
8.626754
86268
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
43.62185
87.652399
876524
49.909150
499091
Other Organic Materials
Carbon Black
1333-86-4
0.149301
0.300001
3000
0.170820
1708
Other Organic Materials
Chlorine
7782-50-5
0.003036
0.006100
61
0.003474
35
Other Organic Materials
Organic Phosphorus
1330-78-5
0.020653
0.041500
415
0.023630
236
Thermoplastics
Epoxy
85954-11-6
5.972024
12.000001
120000
6.832783
68328
Sub-total
— —
49.766864
100
1000000
56.939856
569399
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.408349
100.000000
1000000
0.467205
4672
Sub-total
— —
0.408349
100
1000000
0.467205
4672
Total
— —
87.402511
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.174235
99.989096
999891
0.188458
1885
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000574
6
0.000001
0
Not Categorized
Proprietary Materials
—
0.000014
0.008034
80
0.000015
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000001
0.000574
6
0.000001
0
Precious Metals
Silver
7440-22-4
0.000003
0.001722
17
0.000003
0
Sub-total
— —
0.174254
100
1000000
0.188478
1885
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.099815
79.999840
799998
0.107963
1080
Thermoplastics
Epoxy
85954-11-6
0.024954
20.000160
200002
0.026991
270
Sub-total
— —
0.124769
100
1000000
0.134954
1350
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
43.620495
97.585000
975850
47.181190
471812
Copper and Its Alloys
Iron
7439-89-6
1.0281
2.300000
23000
1.112023
11120
Copper and Its Alloys
Phosphorus
7723-14-0
0.006705
0.015000
150
0.007252
73
Zinc and Its Alloys
Zinc
7440-66-6
0.0447
0.100000
1000
0.048349
483
Sub-total
— —
44.700000
100
1000000
48.348814
483488
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.044897
95.120763
951208
0.048562
486
Precious Metals
Gold
7440-57-5
0.000368
0.779661
7797
0.000398
4
Precious Metals
Palladium
7440-05-3
0.001935
4.099576
40996
0.002093
21
Sub-total
— —
0.047200
100
1000000
0.051053
511
Mold Compound
Other Inorganic Materials
Silica
7631-86-9
39.948789
85.000001
850000
43.209767
432098
Other Organic Materials
Carbon Black
1333-86-4
0.234993
0.500000
5000
0.254175
2542
Thermoplastics
Epoxy
85954-11-6
6.814793
14.499999
145000
7.371077
73711
Sub-total
— —
46.998575
100
1000000
50.835019
508350
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.408349
100.000000
1000000
0.441682
4417
Sub-total
— —
0.408349
100
1000000
0.441682
4417
Total
— —
92.453147
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 1848 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 2310 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 460924 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2387 48648 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2187 38960 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 5852 105230 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4389 85416 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。