主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC240APWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 LC240A
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.081356
97.587775
975878
0.092801
928
Not Categorized
Proprietary Materials
—
0.000008
0.009596
96
0.000009
0
Precious Metals
Palladium
7440-05-3
0.002001
2.400230
24002
0.002283
23
Precious Metals
Silver
7440-22-4
0.000002
0.002399
24
0.000002
0
Sub-total
— —
0.083367
100
1000000
0.095095
951
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.339596
82.000092
820001
0.387371
3874
Thermoplastics
Epoxy
85954-11-6
0.074545
17.999908
179999
0.085032
850
Sub-total
— —
0.414141
100
1000000
0.472403
4724
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
28.659817
97.212876
972129
32.691700
326917
Magnesium and Its Alloys
Magnesium
7439-95-4
0.051503
0.174696
1747
0.058748
587
Nickel and Its Alloys
Nickel
7440-02-0
0.646577
2.193162
21932
0.737538
7375
Other Inorganic Materials
Silicon
7440-21-3
0.073575
0.249563
2496
0.083926
839
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
0.014715
0.049913
499
0.016785
168
Precious Metals
Silver
7440-22-4
0.035316
0.119790
1198
0.040284
403
Sub-total
— —
29.481503
100
1000000
33.628982
336290
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
7.54
100.000000
1000000
8.600733
86007
Sub-total
— —
7.54
100
1000000
8.600733
86007
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
42.628038
87.652400
876524
48.624981
486250
Other Organic Materials
Carbon Black
1333-86-4
0.145899
0.300000
3000
0.166424
1664
Other Organic Materials
Chlorine
7782-50-5
0.002967
0.006101
61
0.003384
34
Other Organic Materials
Organic Phosphorus
1330-78-5
0.020183
0.041501
415
0.023022
230
Thermoplastics
Epoxy
85954-11-6
5.835966
11.999999
120000
6.656974
66570
Sub-total
— —
48.633053
100
1000000
55.474785
554748
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.514887
100.000000
1000000
1.728002
17280
Sub-total
— —
1.514887
100
1000000
1.728002
17280
Total
— —
87.666951
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.117195
99.997440
999974
0.167597
1676
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000853
9
0.000001
0
Precious Metals
Silver
7440-22-4
0.000002
0.001707
17
0.000003
0
Sub-total
— —
0.117198
100
1000000
0.167601
1676
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.370291
79.999957
800000
0.529542
5295
Thermoplastics
Epoxy
85954-11-6
0.092573
20.000043
200000
0.132386
1324
Sub-total
— —
0.462864
100
1000000
0.661928
6619
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
24.206217
97.424998
974250
34.616609
346166
Copper and Its Alloys
Iron
7439-89-6
0.596304
2.400000
24000
0.852757
8528
Copper and Its Alloys
Phosphorus
7723-14-0
0.003727
0.015000
150
0.005330
53
Copper and Its Alloys
Tin
7440-31-5
0.007454
0.030001
300
0.010660
107
Copper and Its Alloys
Zinc
7440-66-6
0.024846
0.100000
1000
0.035532
355
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.007454
0.030001
300
0.010660
107
Sub-total
— —
24.846002
100
1000000
35.531547
355315
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.051365
95.120370
951204
0.073456
735
Precious Metals
Gold
7440-57-5
0.000421
0.779630
7796
0.000602
6
Precious Metals
Palladium
7440-05-3
0.002214
4.100000
41000
0.003166
32
Sub-total
— —
0.054000
100
1000000
0.077224
772
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
36.491899
85.000000
850000
52.186007
521860
Other Organic Materials
Carbon Black
1333-86-4
0.214658
0.499999
5000
0.306976
3070
Thermoplastics
Epoxy
85954-11-6
6.225089
14.500001
145000
8.902319
89023
Sub-total
— —
42.931646
100
1000000
61.395303
613953
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.514887
100.000000
1000000
2.166396
21664
Sub-total
— —
1.514887
100
1000000
2.166396
21664
Total
— —
69.926597
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2387 48648 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2187 38360 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 5852 105153 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4389 85262 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。