主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC1G97DBVR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 C975, C97R, C97K
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
2.21x109 0.5 55 60 0.7 125 1000 25789 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Not Categorized
Proprietary Materials
—
0.000003
0.006429
64
0.000018
0
Precious Metals
Gold
7440-57-5
0.046662
99.993571
999936
0.280673
2807
Sub-total
— —
0.046665
100
1000000
0.280691
2807
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.040349
73.000796
730008
0.242701
2427
Thermoplastics
Epoxy
85954-11-6
0.014923
26.999204
269992
0.089762
898
Sub-total
— —
0.055272
100
1000000
0.332463
3325
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
7.02144
97.520000
975200
42.234190
422342
Copper and Its Alloys
Iron
7439-89-6
0.1656
2.300000
23000
0.996089
9961
Copper and Its Alloys
Phosphorus
7723-14-0
0.00216
0.030000
300
0.012992
130
Zinc and Its Alloys
Zinc
7440-66-6
0.0108
0.150000
1500
0.064962
650
Sub-total
— —
7.20000
100
1000000
43.308234
433082
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.123656
95.120000
951200
0.743795
7438
Precious Metals
Gold
7440-57-5
0.001014
0.780000
7800
0.006099
61
Precious Metals
Palladium
7440-05-3
0.00533
4.100000
41000
0.032060
321
Sub-total
— —
0.130000
100
1000000
0.781954
7820
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
7.875291
86.994999
869950
47.370132
473701
Other Organic Materials
Carbon Black
1333-86-4
0.045263
0.500001
5000
0.272258
2723
Other Organic Materials
Organic Phosphorus
1330-78-5
0.000453
0.005004
50
0.002725
27
Thermoplastics
Epoxy
85954-11-6
1.131572
12.499996
125000
6.806442
68064
Sub-total
— —
9.052579
100
1000000
54.451557
544516
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.140498
100.000000
1000000
0.845100
8451
Sub-total
— —
0.140498
100
1000000
0.845100
8451
Total
— —
16.625014
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.013561
97.469992
974700
0.082386
824
Precious Metals
Palladium
7440-05-3
0.000352
2.530008
25300
0.002138
21
Sub-total
— —
0.013913
100
1000000
0.084525
845
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.038043
72.999578
729996
0.231120
2311
Thermoplastics
Epoxy
85954-11-6
0.014071
27.000422
270004
0.085484
855
Sub-total
— —
0.052114
100
1000000
0.316604
3166
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
6.475438
97.374993
973750
39.339725
393397
Copper and Its Alloys
Iron
7439-89-6
0.1729
2.600000
26000
1.050406
10504
Copper and Its Alloys
Phosphorus
7723-14-0
0.000998
0.015008
150
0.006063
61
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.000665
0.010000
100
0.004040
40
Sub-total
— —
6.650001
100
1000000
40.400234
404002
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.066899
95.118865
951189
0.406426
4064
Precious Metals
Gold
7440-57-5
0.000549
0.780584
7806
0.003335
33
Precious Metals
Palladium
7440-05-3
0.002884
4.100552
41006
0.017521
175
Sub-total
— —
0.070332
100
1000000
0.427283
4273
Mold Compound
Ceramics / Glass
Trimethoxy Silane
2530-83-8
0.004739
0.050001
500
0.028790
288
Other Inorganic Materials
Fused Silica
60676-86-0
0.009478
0.100003
1000
0.057581
576
Other Inorganic Materials
Silica
7631-86-9
8.174568
86.249991
862500
49.662318
496623
Other Organic Materials
Carbon Black
1333-86-4
0.047389
0.500002
5000
0.287899
2879
Other Organic Materials
Organic Phosphorus
1330-78-5
0.004739
0.050001
500
0.028790
288
Other Plastics and Rubber
Silicone
218163-11-2
0.004739
0.050001
500
0.028790
288
Thermoplastics
Epoxy
85954-11-6
1.232109
13.000001
130000
7.485336
74853
Sub-total
— —
9.477761
100
1000000
57.579505
575795
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.196182
100.000000
1000000
1.191849
11918
Sub-total
— —
0.196182
100
1000000
1.191849
11918
Total
— —
16.460303
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.016431
96.545038
965450
0.105267
1053
Not Categorized
Proprietary Materials
—
0.000002
0.011752
118
0.000013
0
Precious Metals
Gold
7440-57-5
0.0001
0.587579
5876
0.000641
6
Precious Metals
Palladium
7440-05-3
0.000486
2.855632
28556
0.003114
31
Sub-total
— —
0.017019
100
1000000
0.109034
1090
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.047376
75.000000
750000
0.303520
3035
Thermoplastics
Epoxy
85954-11-6
0.015792
25.000000
250000
0.101173
1012
Sub-total
— —
0.063168
100
1000000
0.404694
4047
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
5.341137
97.466004
974660
34.218671
342187
Copper and Its Alloys
Iron
7439-89-6
0.130424
2.380000
23800
0.835578
8356
Copper and Its Alloys
Phosphorus
7723-14-0
0.001644
0.030000
300
0.010532
105
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.000219
0.003996
40
0.001403
14
Zinc and Its Alloys
Zinc
7440-66-6
0.006576
0.120000
1200
0.042130
421
Sub-total
— —
5.480000
100
1000000
35.108315
351083
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.107
100.000000
1000000
0.685509
6855
Sub-total
— —
0.107
100
1000000
0.685509
6855
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
8.65026
87.999999
880000
55.418988
554190
Other Organic Materials
Carbon Black
1333-86-4
0.02949
0.300005
3000
0.188931
1889
Other Organic Materials
Chlorine
7782-50-5
0.000098
0.000997
10
0.000628
6
Thermoplastics
Epoxy
85954-11-6
1.149993
11.698999
116990
7.367576
73676
Sub-total
— —
9.829841
100
1000000
62.976123
629761
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.11181
100.000000
1000000
0.716325
7163
Sub-total
— —
0.11181
100
1000000
0.716325
7163
Total
— —
15.608838
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOP/SOT Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 6691 118821 Pass
SOP/SOT High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 4501 92225 Pass
SOP/SOT Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 11931 222678 Pass
SOP/SOT Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 8091 177857 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。