主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC1G19DRLR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 1JZ, CYR, CY7
铅涂层/焊球材料 NiPdAuAg
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
2.21x109 0.5 55 60 0.7 125 1000 25789 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Precious Metals
Gold
7440-57-5
0.014825
100.000000
1000000
0.465563
4656
Sub-total
— —
0.014825
100
1000000
0.465563
4656
Die Attach Adhesive
Other Inorganic Materials
Aluminum Oxide
1344-28-1
0.008243
30.000728
300007
0.258862
2589
Other Inorganic Materials
Silica
7631-86-9
0.001236
4.498471
44985
0.038815
388
Other Organic Materials
Chlorine
7782-50-5
0.00001
0.036395
364
0.000314
3
Thermoplastics
Epoxy
85954-11-6
0.017987
65.464405
654644
0.564862
5649
Sub-total
— —
0.027476
100
1000000
0.862853
8629
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
1.173432
97.049957
970500
36.850317
368503
Copper and Its Alloys
Iron
7439-89-6
0.031437
2.600031
26000
0.987244
9872
Copper and Its Alloys
Phosphorus
7723-14-0
0.001814
0.150029
1500
0.056967
570
Zinc and Its Alloys
Zinc
7440-66-6
0.002418
0.199983
2000
0.075935
759
Sub-total
— —
1.209101
100
1000000
37.970462
379705
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.041362
97.297170
972972
1.298927
12989
Precious Metals
Gold
7440-57-5
0.000128
0.301099
3011
0.004020
40
Precious Metals
Palladium
7440-05-3
0.000893
2.100633
21006
0.028044
280
Precious Metals
Silver
7440-22-4
0.000128
0.301099
3011
0.004020
40
Sub-total
— —
0.042511
100
1000000
1.335010
13350
Mold Compound
Other Inorganic Materials
Aluminum Nitride
24304-00-5
0.001779
0.099996
1000
0.055868
559
Other Inorganic Materials
Fused Silica
60676-86-0
1.512219
85.000056
850001
47.489543
474895
Other Nonferrous Metals and Alloys
Metal Oxide
Trade Secret
0.010674
0.599973
6000
0.335205
3352
Other Organic Materials
Carbon Black
1333-86-4
0.003558
0.199991
2000
0.111735
1117
Other Plastics and Rubber
Silicone
218163-11-2
0.007116
0.399982
4000
0.223470
2235
Thermoplastics
Epoxy
85954-11-6
0.243734
13.700002
137000
7.654193
76542
Sub-total
— —
1.779080
100
1000000
55.870013
558700
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.111327
100.000000
1000000
3.496100
34961
Sub-total
— —
0.111327
100
1000000
3.496100
34961
Total
— —
3.184320
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Not Categorized
Proprietary Materials
—
0.000001
0.007381
74
0.000029
0
Precious Metals
Gold
7440-57-5
0.013464
99.372647
993726
0.391505
3915
Precious Metals
Palladium
7440-05-3
0.000084
0.619972
6200
0.002443
24
Sub-total
— —
0.013549
100
1000000
0.393977
3940
Die Attach Adhesive
Other Inorganic Materials
Silica
7631-86-9
0.012703
45.001417
450014
0.369377
3694
Other Plastics and Rubber
Imidazole Derivative
288-32-4
0.000282
0.999008
9990
0.008200
82
Thermoplastics
Epoxy
85954-11-6
0.015243
53.999575
539996
0.443235
4432
Sub-total
— —
0.028228
100
1000000
0.820812
8208
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
1.49935
95.500000
955000
43.598011
435980
Magnesium and Its Alloys
Magnesium
7439-95-4
0.00471
0.300000
3000
0.136957
1370
Nickel and Its Alloys
Nickel
7440-02-0
0.05338
3.400000
34000
1.552181
15522
Other Inorganic Materials
Silicon
7440-21-3
0.01256
0.800000
8000
0.365219
3652
Sub-total
— —
1.57000
100
1000000
45.652368
456524
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.028536
95.120000
951200
0.829768
8298
Precious Metals
Gold
7440-57-5
0.000234
0.780000
7800
0.006804
68
Precious Metals
Palladium
7440-05-3
0.00123
4.100000
41000
0.035766
358
Sub-total
— —
0.030000
100
1000000
0.872338
8723
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
1.465876
88.000010
880000
42.624656
426247
Other Organic Materials
Carbon Black
1333-86-4
0.004997
0.299982
3000
0.145302
1453
Other Organic Materials
Chlorine
7782-50-5
0.000017
0.001021
10
0.000494
5
Thermoplastics
Epoxy
85954-11-6
0.194878
11.698988
116990
5.666651
56667
Sub-total
— —
1.665768
100
1000000
48.437104
484371
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.131488
100.000000
1000000
3.823400
38234
Sub-total
— —
0.131488
100
1000000
3.823400
38234
Total
— —
3.439033
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOP/SOT Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 6691 118128 Pass
SOP/SOT High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 4501 91891 Pass
SOP/SOT Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 11931 221138 Pass
SOP/SOT Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 8091 177164 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。