主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC166ADR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 LVC166A
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1x1010 0.1 55 60 0.7 125 1000 183306 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.084466
97.533544
975335
0.048771
488
Not Categorized
Proprietary Materials
—
0.00001
0.011547
115
0.000006
0
Precious Metals
Gold
7440-57-5
0.000045
0.051962
520
0.000026
0
Precious Metals
Palladium
7440-05-3
0.002078
2.399483
23995
0.001200
12
Precious Metals
Silver
7440-22-4
0.000003
0.003464
35
0.000002
0
Sub-total
— —
0.086602
100
1000000
0.050004
500
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.04377
80.000731
800007
0.025273
253
Thermoplastics
Epoxy
85954-11-6
0.010942
19.999269
199993
0.006318
63
Sub-total
— —
0.054712
100
1000000
0.031591
316
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
47.84565
97.050000
970500
27.626134
276261
Copper and Its Alloys
Iron
7439-89-6
1.2818
2.600000
26000
0.740113
7401
Copper and Its Alloys
Phosphorus
7723-14-0
0.07395
0.150000
1500
0.042699
427
Zinc and Its Alloys
Zinc
7440-66-6
0.0986
0.200000
2000
0.056932
569
Sub-total
— —
49.30000
100
1000000
28.465877
284659
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.19024
95.120000
951200
0.109845
1098
Precious Metals
Gold
7440-57-5
0.00156
0.780000
7800
0.000901
9
Precious Metals
Palladium
7440-05-3
0.0082
4.100000
41000
0.004735
47
Sub-total
— —
0.20000
100
1000000
0.115480
1155
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
4.31793
3.500000
35000
2.493178
24932
Other Inorganic Materials
Fused Silica
60676-86-0
105.480866
85.500000
855000
60.904775
609048
Other Organic Materials
Carbon Black
1333-86-4
0.616847
0.500000
5000
0.356168
3562
Thermoplastics
Epoxy
85954-11-6
12.953791
10.500000
105000
7.479534
74795
Sub-total
— —
123.369434
100
1000000
71.233655
712337
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.179066
100.000000
1000000
0.103393
1034
Sub-total
— —
0.179066
100
1000000
0.103393
1034
Total
— —
173.189814
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.084466
97.533544
975335
0.048771
488
Not Categorized
Proprietary Materials
—
0.00001
0.011547
115
0.000006
0
Precious Metals
Gold
7440-57-5
0.000045
0.051962
520
0.000026
0
Precious Metals
Palladium
7440-05-3
0.002078
2.399483
23995
0.001200
12
Precious Metals
Silver
7440-22-4
0.000003
0.003464
35
0.000002
0
Sub-total
— —
0.086602
100
1000000
0.050004
500
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.04377
80.000731
800007
0.025273
253
Thermoplastics
Epoxy
85954-11-6
0.010942
19.999269
199993
0.006318
63
Sub-total
— —
0.054712
100
1000000
0.031591
316
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
47.84565
97.050000
970500
27.626134
276261
Copper and Its Alloys
Iron
7439-89-6
1.2818
2.600000
26000
0.740113
7401
Copper and Its Alloys
Phosphorus
7723-14-0
0.07395
0.150000
1500
0.042699
427
Zinc and Its Alloys
Zinc
7440-66-6
0.0986
0.200000
2000
0.056932
569
Sub-total
— —
49.30000
100
1000000
28.465877
284659
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.19024
95.120000
951200
0.109845
1098
Precious Metals
Gold
7440-57-5
0.00156
0.780000
7800
0.000901
9
Precious Metals
Palladium
7440-05-3
0.0082
4.100000
41000
0.004735
47
Sub-total
— —
0.20000
100
1000000
0.115480
1155
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
4.31793
3.500000
35000
2.493178
24932
Other Inorganic Materials
Fused Silica
60676-86-0
105.480866
85.500000
855000
60.904775
609048
Other Organic Materials
Carbon Black
1333-86-4
0.616847
0.500000
5000
0.356168
3562
Thermoplastics
Epoxy
85954-11-6
12.953791
10.500000
105000
7.479534
74795
Sub-total
— —
123.369434
100
1000000
71.233655
712337
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.179066
100.000000
1000000
0.103393
1034
Sub-total
— —
0.179066
100
1000000
0.103393
1034
Total
— —
173.189814
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。