主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC157APWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 LC157A
铅涂层/焊球材料 Sn
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1x1010 0.1 55 60 0.7 125 1000 183306 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.038521
95.158222
951582
0.063685
637
Precious Metals
Gold
7440-57-5
0.000301
0.743559
7436
0.000498
5
Precious Metals
Palladium
7440-05-3
0.001659
4.098219
40982
0.002743
27
Sub-total
— —
0.040481
100
1000000
0.066926
669
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.047225
80.000339
800003
0.078075
781
Thermoplastics
Epoxy
85954-11-6
0.011806
19.999661
199997
0.019518
195
Sub-total
— —
0.059031
100
1000000
0.097593
976
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
16.863608
97.477497
974775
27.879892
278799
Copper and Its Alloys
Iron
7439-89-6
0.40655
2.350000
23500
0.672132
6721
Copper and Its Alloys
Phosphorus
7723-14-0
0.005623
0.032503
325
0.009296
93
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.002595
0.015000
150
0.004290
43
Zinc and Its Alloys
Zinc
7440-66-6
0.021625
0.125000
1250
0.035752
358
Sub-total
— —
17.300001
100
1000000
28.601362
286014
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
5.6
100.000000
1000000
9.258244
92582
Sub-total
— —
5.6
100
1000000
9.258244
92582
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
32.353205
86.600000
866000
53.488190
534882
Other Organic Materials
Carbon Black
1333-86-4
0.056039
0.150000
1500
0.092647
926
Thermoplastics
Epoxy
85954-11-6
4.950115
13.250000
132500
8.183816
81838
Sub-total
— —
37.359359
100
1000000
61.764653
617647
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.127761
100.000000
1000000
0.211222
2112
Sub-total
— —
0.127761
100
1000000
0.211222
2112
Total
— —
60.486633
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.071606
97.587767
975878
0.122595
1226
Not Categorized
Proprietary Materials
—
0.000007
0.009540
95
0.000012
0
Precious Metals
Palladium
7440-05-3
0.001761
2.399967
24000
0.003015
30
Precious Metals
Silver
7440-22-4
0.000002
0.002726
27
0.000003
0
Sub-total
— —
0.073376
100
1000000
0.125626
1256
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.135685
81.999758
819998
0.232304
2323
Thermoplastics
Epoxy
85954-11-6
0.029785
18.000242
180002
0.050994
510
Sub-total
— —
0.165470
100
1000000
0.283298
2833
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
21.29625
94.650000
946500
36.460923
364609
Magnesium and Its Alloys
Magnesium
7439-95-4
0.039375
0.175000
1750
0.067413
674
Nickel and Its Alloys
Nickel
7440-02-0
0.72
3.200000
32000
1.232699
12327
Other Inorganic Materials
Silicon
7440-21-3
0.163125
0.725000
7250
0.279283
2793
Precious Metals
Silver
7440-22-4
0.28125
1.250000
12500
0.481523
4815
Sub-total
— —
22.500000
100
1000000
38.521841
385218
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.45
100.000000
1000000
0.770437
7704
Sub-total
— —
0.45
100
1000000
0.770437
7704
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
29.370238
84.850001
848500
50.284251
502843
Other Organic Materials
Carbon Black
1333-86-4
0.051921
0.149999
1500
0.088893
889
Thermoplastics
Epoxy
85954-11-6
5.192146
15.000001
150000
8.889379
88894
Sub-total
— —
34.614305
100
1000000
59.262523
592625
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.605272
100.000000
1000000
1.036275
10363
Sub-total
— —
0.605272
100
1000000
1.036275
10363
Total
— —
58.408423
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.101128
99.990113
999901
0.173524
1735
Not Categorized
Proprietary Materials
—
0.000008
0.007910
79
0.000014
0
Precious Metals
Silver
7440-22-4
0.000002
0.001977
20
0.000003
0
Sub-total
— —
0.101138
100
1000000
0.173541
1735
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.14795
80.000216
800002
0.253866
2539
Thermoplastics
Epoxy
85954-11-6
0.036987
19.999784
199998
0.063466
635
Sub-total
— —
0.184937
100
1000000
0.317331
3173
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
20.6635
97.240000
972400
35.456247
354562
Copper and Its Alloys
Iron
7439-89-6
0.5525
2.600000
26000
0.948028
9480
Copper and Its Alloys
Phosphorus
7723-14-0
0.031875
0.150000
1500
0.054694
547
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.002125
0.010000
100
0.003646
36
Sub-total
— —
21.250000
100
1000000
36.462615
364626
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.342432
95.120000
951200
0.587575
5876
Precious Metals
Gold
7440-57-5
0.002808
0.780000
7800
0.004818
48
Precious Metals
Palladium
7440-05-3
0.01476
4.100000
41000
0.025327
253
Sub-total
— —
0.360000
100
1000000
0.617720
6177
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
30.410894
84.999998
850000
52.181681
521817
Other Organic Materials
Carbon Black
1333-86-4
0.178888
0.500001
5000
0.306952
3070
Thermoplastics
Epoxy
85954-11-6
5.187741
14.500000
145000
8.901581
89016
Sub-total
— —
35.777523
100
1000000
61.390214
613902
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.605272
100.000000
1000000
1.038579
10386
Sub-total
— —
0.605272
100
1000000
1.038579
10386
Total
— —
58.278870
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2387 48648 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2187 38360 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 5852 105153 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4389 85262 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。