主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74LVC08ADR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 LVC08A
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1x1010 0.1 55 60 0.7 125 1000 183306 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.047832
97.588444
975884
0.030385
304
Not Categorized
Proprietary Materials
—
0.000005
0.010201
102
0.000003
0
Precious Metals
Palladium
7440-05-3
0.001176
2.399314
23993
0.000747
7
Precious Metals
Silver
7440-22-4
0.000001
0.002040
20
0.000001
0
Sub-total
— —
0.049014
100
1000000
0.031136
311
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.118869
82.000110
820001
0.075510
755
Thermoplastics
Epoxy
85954-11-6
0.026093
17.999890
179999
0.016575
166
Sub-total
— —
0.144962
100
1000000
0.092086
921
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
61.290347
97.704999
977050
38.934025
389340
Copper and Its Alloys
Iron
7439-89-6
1.31733
2.100000
21000
0.836820
8368
Copper and Its Alloys
Phosphorus
7723-14-0
0.00941
0.015001
150
0.005978
60
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.006273
0.010000
100
0.003985
40
Precious Metals
Silver
7440-22-4
0.075276
0.120000
1200
0.047818
478
Zinc and Its Alloys
Zinc
7440-66-6
0.031365
0.050000
500
0.019924
199
Sub-total
— —
62.730001
100
1000000
39.848549
398485
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.9
100.000000
1000000
0.571715
5717
Sub-total
— —
0.9
100
1000000
0.571715
5717
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
78.967184
84.850000
848500
50.163043
501630
Other Organic Materials
Carbon Black
1333-86-4
0.1396
0.150000
1500
0.088679
887
Thermoplastics
Epoxy
85954-11-6
13.960021
15.000000
150000
8.867951
88680
Sub-total
— —
93.066805
100
1000000
59.119674
591197
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.530258
100.000000
1000000
0.336841
3368
Sub-total
— —
0.530258
100
1000000
0.336841
3368
Total
— —
157.421040
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.100487
99.998010
999980
0.068930
689
Precious Metals
Silver
7440-22-4
0.000002
0.001990
20
0.000001
0
Sub-total
— —
0.100489
100
1000000
0.068931
689
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.129613
80.000123
800001
0.088909
889
Thermoplastics
Epoxy
85954-11-6
0.032403
19.999877
199999
0.022227
222
Sub-total
— —
0.162016
100
1000000
0.111136
1111
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
47.1663
97.050000
970500
32.354077
323541
Copper and Its Alloys
Iron
7439-89-6
1.2636
2.600000
26000
0.866776
8668
Copper and Its Alloys
Phosphorus
7723-14-0
0.0729
0.150000
1500
0.050006
500
Zinc and Its Alloys
Zinc
7440-66-6
0.0972
0.200000
2000
0.066675
667
Sub-total
— —
48.6000
100
1000000
33.337534
333375
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.19024
95.120000
951200
0.130497
1305
Precious Metals
Gold
7440-57-5
0.00156
0.780000
7800
0.001070
11
Precious Metals
Palladium
7440-05-3
0.0082
4.100000
41000
0.005625
56
Sub-total
— —
0.20000
100
1000000
0.137191
1372
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
3.36661
3.500000
35000
2.309351
23094
Other Inorganic Materials
Fused Silica
60676-86-0
82.24148
85.500000
855000
56.414159
564142
Other Organic Materials
Carbon Black
1333-86-4
0.480944
0.500000
5000
0.329907
3299
Thermoplastics
Epoxy
85954-11-6
10.099831
10.500000
105000
6.928055
69281
Sub-total
— —
96.188865
100
1000000
65.981473
659815
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.530258
100.000000
1000000
0.363734
3637
Sub-total
— —
0.530258
100
1000000
0.363734
3637
Total
— —
145.781628
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.094933
99.990521
999905
0.065122
651
Not Categorized
Proprietary Materials
—
0.000007
0.007373
74
0.000005
0
Precious Metals
Silver
7440-22-4
0.000002
0.002107
21
0.000001
0
Sub-total
— —
0.094942
100
1000000
0.065129
651
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.129613
80.000123
800001
0.088912
889
Thermoplastics
Epoxy
85954-11-6
0.032403
19.999877
199999
0.022228
222
Sub-total
— —
0.162016
100
1000000
0.111140
1111
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
47.1663
97.050000
970500
32.355308
323553
Copper and Its Alloys
Iron
7439-89-6
1.2636
2.600000
26000
0.866809
8668
Copper and Its Alloys
Phosphorus
7723-14-0
0.0729
0.150000
1500
0.050008
500
Zinc and Its Alloys
Zinc
7440-66-6
0.0972
0.200000
2000
0.066678
667
Sub-total
— —
48.6000
100
1000000
33.338803
333388
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.19024
95.120000
951200
0.130502
1305
Precious Metals
Gold
7440-57-5
0.00156
0.780000
7800
0.001070
11
Precious Metals
Palladium
7440-05-3
0.0082
4.100000
41000
0.005625
56
Sub-total
— —
0.20000
100
1000000
0.137197
1372
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
3.36661
3.500000
35000
2.309439
23094
Other Inorganic Materials
Fused Silica
60676-86-0
82.24148
85.500000
855000
56.416306
564163
Other Organic Materials
Carbon Black
1333-86-4
0.480944
0.500000
5000
0.329920
3299
Thermoplastics
Epoxy
85954-11-6
10.099831
10.500000
105000
6.928318
69283
Sub-total
— —
96.188865
100
1000000
65.983983
659840
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.530258
100.000000
1000000
0.363748
3637
Sub-total
— —
0.530258
100
1000000
0.363748
3637
Total
— —
145.776081
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。