主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74HCS596PWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 HCS596
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.037474
95.157563
951576
0.061949
619
Precious Metals
Gold
7440-57-5
0.000293
0.744014
7440
0.000484
5
Precious Metals
Palladium
7440-05-3
0.001614
4.098423
40984
0.002668
27
Sub-total
— —
0.039381
100
1000000
0.065102
651
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.050311
79.999682
799997
0.083170
832
Thermoplastics
Epoxy
85954-11-6
0.012578
20.000318
200003
0.020793
208
Sub-total
— —
0.062889
100
1000000
0.103963
1040
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
16.863608
97.477497
974775
27.877635
278776
Copper and Its Alloys
Iron
7439-89-6
0.40655
2.350000
23500
0.672078
6721
Copper and Its Alloys
Phosphorus
7723-14-0
0.005623
0.032503
325
0.009296
93
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.002595
0.015000
150
0.004290
43
Zinc and Its Alloys
Zinc
7440-66-6
0.021625
0.125000
1250
0.035749
357
Sub-total
— —
17.300001
100
1000000
28.599047
285990
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
5.6
100.000000
1000000
9.257494
92575
Sub-total
— —
5.6
100
1000000
9.257494
92575
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
32.329576
86.600000
866000
53.444798
534448
Other Organic Materials
Carbon Black
1333-86-4
0.055998
0.150000
1500
0.092572
926
Thermoplastics
Epoxy
85954-11-6
4.9465
13.250001
132500
8.177178
81772
Sub-total
— —
37.332074
100
1000000
61.714547
617145
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.157185
100.000000
1000000
0.259846
2598
Sub-total
— —
0.157185
100
1000000
0.259846
2598
Total
— —
60.491530
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.059529
97.535759
975358
0.088427
884
Not Categorized
Proprietary Materials
—
0.000007
0.011469
115
0.000010
0
Precious Metals
Gold
7440-57-5
0.000031
0.050792
508
0.000046
0
Precious Metals
Palladium
7440-05-3
0.001464
2.398702
23987
0.002175
22
Precious Metals
Silver
7440-22-4
0.000002
0.003277
33
0.000003
0
Sub-total
— —
0.061033
100
1000000
0.090661
907
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.04663
80.000686
800007
0.069266
693
Thermoplastics
Epoxy
85954-11-6
0.011657
19.999314
199993
0.017316
173
Sub-total
— —
0.058287
100
1000000
0.086582
866
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
29.958595
97.585000
975850
44.501673
445017
Copper and Its Alloys
Iron
7439-89-6
0.7061
2.300000
23000
1.048869
10489
Copper and Its Alloys
Phosphorus
7723-14-0
0.004605
0.015000
150
0.006840
68
Zinc and Its Alloys
Zinc
7440-66-6
0.0307
0.100000
1000
0.045603
456
Sub-total
— —
30.700000
100
1000000
45.602985
456030
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.033007
95.118296
951183
0.049030
490
Precious Metals
Gold
7440-57-5
0.000271
0.780957
7810
0.000403
4
Precious Metals
Palladium
7440-05-3
0.001423
4.100746
41007
0.002114
21
Sub-total
— —
0.034701
100
1000000
0.051546
515
Mold Compound
Other Inorganic Materials
Silica
7631-86-9
30.834063
85.000001
850000
45.802128
458021
Other Organic Materials
Carbon Black
1333-86-4
0.181377
0.500000
5000
0.269425
2694
Thermoplastics
Epoxy
85954-11-6
5.259928
14.499999
145000
7.813304
78133
Sub-total
— —
36.275368
100
1000000
53.884856
538849
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.190765
100.000000
1000000
0.283370
2834
Sub-total
— —
0.190765
100
1000000
0.283370
2834
Total
— —
67.320154
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.070575
94.963535
949635
0.102752
1028
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.001346
13
0.000001
0
Not Categorized
Proprietary Materials
—
0.000008
0.010765
108
0.000012
0
Precious Metals
Gold
7440-57-5
0.000789
1.061654
10617
0.001149
11
Precious Metals
Palladium
7440-05-3
0.002944
3.961355
39614
0.004286
43
Precious Metals
Silver
7440-22-4
0.000001
0.001346
13
0.000001
0
Sub-total
— —
0.074318
100
1000000
0.108202
1082
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.039114
75.000000
750000
0.056947
569
Thermoplastics
Epoxy
85954-11-6
0.013038
25.000000
250000
0.018982
190
Sub-total
— —
0.052152
100
1000000
0.075930
759
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
29.699841
97.488397
974884
43.240813
432408
Copper and Its Alloys
Iron
7439-89-6
0.746393
2.450002
24500
1.086694
10867
Copper and Its Alloys
Phosphorus
7723-14-0
0.016634
0.054600
546
0.024218
242
Zinc and Its Alloys
Zinc
7440-66-6
0.002133
0.007001
70
0.003105
31
Sub-total
— —
30.465001
100
1000000
44.354831
443548
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.785
100.000000
1000000
1.142903
11429
Sub-total
— —
0.785
100
1000000
1.142903
11429
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
1.113525
3.000000
30000
1.621212
16212
Other Inorganic Materials
Silica
7631-86-9
30.250767
81.499999
815000
44.042921
440429
Other Organic Materials
Carbon Black
1333-86-4
0.185588
0.500001
5000
0.270203
2702
Other Plastics and Rubber
Silicone
218163-11-2
2.783813
7.500000
75000
4.053030
40530
Thermoplastics
Epoxy
85954-11-6
2.783813
7.500000
75000
4.053030
40530
Sub-total
— —
37.117506
100
1000000
54.040395
540404
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.190765
100.000000
1000000
0.277740
2777
Sub-total
— —
0.190765
100
1000000
0.277740
2777
Total
— —
68.684742
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2387 48648 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2187 38360 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 5852 105153 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4389 85262 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。