主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74HCS367DR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 HCS367
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.04248
95.157027
951570
0.025171
252
Precious Metals
Gold
7440-57-5
0.000332
0.743694
7437
0.000197
2
Precious Metals
Palladium
7440-05-3
0.00183
4.099279
40993
0.001084
11
Sub-total
— —
0.044642
100
1000000
0.026452
265
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.050311
79.999682
799997
0.029811
298
Thermoplastics
Epoxy
85954-11-6
0.012578
20.000318
200003
0.007453
75
Sub-total
— —
0.062889
100
1000000
0.037264
373
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
43.521966
96.780000
967800
25.788198
257882
Copper and Its Alloys
Iron
7439-89-6
1.056795
2.350000
23500
0.626186
6262
Copper and Its Alloys
Phosphorus
7723-14-0
0.035976
0.080000
800
0.021317
213
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.004497
0.010000
100
0.002665
27
Precious Metals
Silver
7440-22-4
0.292305
0.650000
6500
0.173200
1732
Zinc and Its Alloys
Zinc
7440-66-6
0.058461
0.130000
1300
0.034640
346
Sub-total
— —
44.970000
100
1000000
26.646206
266462
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.2923
100.000000
1000000
0.173197
1732
Sub-total
— —
0.2923
100
1000000
0.173197
1732
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
104.705395
85.000000
850000
62.041394
620414
Other Organic Materials
Carbon Black
1333-86-4
0.677506
0.550000
5500
0.401445
4014
Thermoplastics
Epoxy
85954-11-6
17.799917
14.450000
144500
10.547037
105470
Sub-total
— —
123.182818
100
1000000
72.989876
729899
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.214343
100.000000
1000000
0.127005
1270
Sub-total
— —
0.214343
100
1000000
0.127005
1270
Total
— —
168.766992
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.062666
97.536148
975361
0.035213
352
Not Categorized
Proprietary Materials
—
0.000007
0.010895
109
0.000004
0
Precious Metals
Gold
7440-57-5
0.000033
0.051363
514
0.000019
0
Precious Metals
Palladium
7440-05-3
0.001541
2.398481
23985
0.000866
9
Precious Metals
Silver
7440-22-4
0.000002
0.003113
31
0.000001
0
Sub-total
— —
0.064249
100
1000000
0.036103
361
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.04663
80.000686
800007
0.026202
262
Thermoplastics
Epoxy
85954-11-6
0.011657
19.999314
199993
0.006550
66
Sub-total
— —
0.058287
100
1000000
0.032753
328
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
52.50405
97.050000
970500
29.503153
295032
Copper and Its Alloys
Iron
7439-89-6
1.4066
2.600000
26000
0.790399
7904
Copper and Its Alloys
Phosphorus
7723-14-0
0.08115
0.150000
1500
0.045600
456
Zinc and Its Alloys
Zinc
7440-66-6
0.1082
0.200000
2000
0.060800
608
Sub-total
— —
54.10000
100
1000000
30.399952
304000
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.180728
95.120000
951200
0.101555
1016
Precious Metals
Gold
7440-57-5
0.001482
0.780000
7800
0.000833
8
Precious Metals
Palladium
7440-05-3
0.00779
4.100000
41000
0.004377
44
Sub-total
— —
0.190000
100
1000000
0.106765
1068
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
4.317513
3.500000
35000
2.426103
24261
Other Inorganic Materials
Fused Silica
60676-86-0
105.470667
85.499999
855000
59.266233
592662
Other Organic Materials
Carbon Black
1333-86-4
0.616788
0.500000
5000
0.346586
3466
Thermoplastics
Epoxy
85954-11-6
12.952538
10.500000
105000
7.278309
72783
Sub-total
— —
123.357506
100
1000000
69.317232
693172
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.190765
100.000000
1000000
0.107195
1072
Sub-total
— —
0.190765
100
1000000
0.107195
1072
Total
— —
177.960807
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458306 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85479 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 74925 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。