主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74HCS03DR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 HCS03
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.038179
95.157270
951573
0.026897
269
Precious Metals
Gold
7440-57-5
0.000298
0.742735
7427
0.000210
2
Precious Metals
Palladium
7440-05-3
0.001645
4.099995
41000
0.001159
12
Sub-total
— —
0.040122
100
1000000
0.028266
283
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.038474
79.999168
799992
0.027105
271
Thermoplastics
Epoxy
85954-11-6
0.009619
20.000832
200008
0.006777
68
Sub-total
— —
0.048093
100
1000000
0.033882
339
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
43.521966
96.780000
967800
30.661274
306613
Copper and Its Alloys
Iron
7439-89-6
1.056795
2.350000
23500
0.744513
7445
Copper and Its Alloys
Phosphorus
7723-14-0
0.035976
0.080000
800
0.025345
253
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.004497
0.010000
100
0.003168
32
Precious Metals
Silver
7440-22-4
0.292305
0.650000
6500
0.205929
2059
Zinc and Its Alloys
Zinc
7440-66-6
0.058461
0.130000
1300
0.041186
412
Sub-total
— —
44.970000
100
1000000
31.681416
316814
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.2923
100.000000
1000000
0.205926
2059
Sub-total
— —
0.2923
100
1000000
0.205926
2059
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
81.965486
85.000000
850000
57.744777
577448
Other Organic Materials
Carbon Black
1333-86-4
0.530365
0.550000
5500
0.373643
3736
Thermoplastics
Epoxy
85954-11-6
13.934133
14.450000
144500
9.816612
98166
Sub-total
— —
96.429984
100
1000000
67.935033
679350
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.163915
100.000000
1000000
0.115478
1155
Sub-total
— —
0.163915
100
1000000
0.115478
1155
Total
— —
141.944414
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.069737
97.535630
975356
0.047882
479
Not Categorized
Proprietary Materials
—
0.000008
0.011189
112
0.000005
0
Precious Metals
Gold
7440-57-5
0.000037
0.051749
517
0.000025
0
Precious Metals
Palladium
7440-05-3
0.001715
2.398635
23986
0.001178
12
Precious Metals
Silver
7440-22-4
0.000002
0.002797
28
0.000001
0
Sub-total
— —
0.071499
100
1000000
0.049092
491
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.035659
79.999551
799996
0.024484
245
Thermoplastics
Epoxy
85954-11-6
0.008915
20.000449
200004
0.006121
61
Sub-total
— —
0.044574
100
1000000
0.030605
306
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
47.1663
97.050000
970500
32.384937
323849
Copper and Its Alloys
Iron
7439-89-6
1.2636
2.600000
26000
0.867603
8676
Copper and Its Alloys
Phosphorus
7723-14-0
0.0729
0.150000
1500
0.050054
501
Zinc and Its Alloys
Zinc
7440-66-6
0.0972
0.200000
2000
0.066739
667
Sub-total
— —
48.6000
100
1000000
33.369332
333693
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.19024
95.120000
951200
0.130621
1306
Precious Metals
Gold
7440-57-5
0.00156
0.780000
7800
0.001071
11
Precious Metals
Palladium
7440-05-3
0.0082
4.100000
41000
0.005630
56
Sub-total
— —
0.20000
100
1000000
0.137322
1373
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
3.380326
3.500000
35000
2.320972
23210
Other Inorganic Materials
Fused Silica
60676-86-0
82.576544
85.500000
855000
56.698028
566980
Other Organic Materials
Carbon Black
1333-86-4
0.482904
0.500000
5000
0.331568
3316
Thermoplastics
Epoxy
85954-11-6
10.140979
10.500000
105000
6.962916
69629
Sub-total
— —
96.580753
100
1000000
66.313482
663135
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.145884
100.000000
1000000
0.100166
1002
Sub-total
— —
0.145884
100
1000000
0.100166
1002
Total
— —
145.642710
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。