主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

SN74ACT00DR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 ACT00
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
8.71x109 0.1 55 60 0.7 125 1000 101758 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.066492
97.535645
975356
0.045655
457
Not Categorized
Proprietary Materials
—
0.000007
0.010268
103
0.000005
0
Precious Metals
Gold
7440-57-5
0.000035
0.051341
513
0.000024
0
Precious Metals
Palladium
7440-05-3
0.001636
2.399812
23998
0.001123
11
Precious Metals
Silver
7440-22-4
0.000002
0.002934
29
0.000001
0
Sub-total
— —
0.068172
100
1000000
0.046809
468
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.042007
79.999619
799996
0.028843
288
Thermoplastics
Epoxy
85954-11-6
0.010502
20.000381
200004
0.007211
72
Sub-total
— —
0.052509
100
1000000
0.036054
361
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
47.1663
97.050000
970500
32.385562
323856
Copper and Its Alloys
Iron
7439-89-6
1.2636
2.600000
26000
0.867619
8676
Copper and Its Alloys
Phosphorus
7723-14-0
0.0729
0.150000
1500
0.050055
501
Zinc and Its Alloys
Zinc
7440-66-6
0.0972
0.200000
2000
0.066740
667
Sub-total
— —
48.6000
100
1000000
33.369976
333700
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.19024
95.120000
951200
0.130624
1306
Precious Metals
Gold
7440-57-5
0.00156
0.780000
7800
0.001071
11
Precious Metals
Palladium
7440-05-3
0.0082
4.100000
41000
0.005630
56
Sub-total
— —
0.20000
100
1000000
0.137325
1373
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
3.38087
3.500000
35000
2.321390
23214
Other Inorganic Materials
Fused Silica
60676-86-0
82.589823
85.500000
855000
56.708239
567082
Other Organic Materials
Carbon Black
1333-86-4
0.482981
0.500000
5000
0.331627
3316
Thermoplastics
Epoxy
85954-11-6
10.14261
10.500000
105000
6.964170
69642
Sub-total
— —
96.596284
100
1000000
66.325425
663254
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.122936
100.000000
1000000
0.084411
844
Sub-total
— —
0.122936
100
1000000
0.084411
844
Total
— —
145.639901
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.05898
99.998305
999983
0.037084
371
Precious Metals
Silver
7440-22-4
0.000001
0.001695
17
0.000001
0
Sub-total
— —
0.058981
100
1000000
0.037084
371
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.193579
79.999917
799999
0.121713
1217
Thermoplastics
Epoxy
85954-11-6
0.048395
20.000083
200001
0.030429
304
Sub-total
— —
0.241974
100
1000000
0.152142
1521
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
60.5027
97.585000
975850
38.041255
380413
Copper and Its Alloys
Iron
7439-89-6
1.426
2.300000
23000
0.896602
8966
Copper and Its Alloys
Phosphorus
7723-14-0
0.0093
0.015000
150
0.005847
58
Zinc and Its Alloys
Zinc
7440-66-6
0.062
0.100000
1000
0.038983
390
Sub-total
— —
62.0000
100
1000000
38.982687
389827
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.028536
95.120000
951200
0.017942
179
Precious Metals
Gold
7440-57-5
0.000234
0.780000
7800
0.000147
1
Precious Metals
Palladium
7440-05-3
0.00123
4.100000
41000
0.000773
8
Sub-total
— —
0.030000
100
1000000
0.018863
189
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
3.357272
3.500000
35000
2.110895
21109
Other Inorganic Materials
Fused Silica
60676-86-0
82.013363
85.500000
855000
51.566149
515661
Other Organic Materials
Carbon Black
1333-86-4
0.47961
0.500000
5000
0.301556
3016
Thermoplastics
Epoxy
85954-11-6
10.071817
10.500001
105000
6.332685
63327
Sub-total
— —
95.922062
100
1000000
60.311286
603113
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.791946
100.000000
1000000
0.497938
4979
Sub-total
— —
0.791946
100
1000000
0.497938
4979
Total
— —
159.044963
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。