主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

REF3450QDBVRQ1 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Automotive
RoHS Yes
REACH Yes
器件标识 1OPC
铅涂层/焊球材料 NiPdAuAg
MSL 等级/回流焊峰 Level-2-260C-1 YEAR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
6.16x109 0.2 55 60 0.7 125 1000 71906 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Not Categorized
Proprietary Materials
—
0.000001
0.003990
40
0.000006
0
Precious Metals
Gold
7440-57-5
0.025059
99.996010
999960
0.154230
1542
Sub-total
— —
0.025060
100
1000000
0.154236
1542
Die Attach Adhesive
Other Inorganic Materials
Aluminum Oxide
1344-28-1
0.040515
30.000222
300002
0.249356
2494
Other Inorganic Materials
Silica
7631-86-9
0.006077
4.499848
44998
0.037402
374
Other Organic Materials
Chlorine
7782-50-5
0.000047
0.034802
348
0.000289
3
Thermoplastics
Epoxy
85954-11-6
0.08841
65.465127
654651
0.544134
5441
Sub-total
— —
0.135049
100
1000000
0.831182
8312
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
5.681307
97.050000
970500
34.966574
349666
Copper and Its Alloys
Iron
7439-89-6
0.152204
2.600000
26000
0.936765
9368
Copper and Its Alloys
Phosphorus
7723-14-0
0.008781
0.150000
1500
0.054044
540
Zinc and Its Alloys
Zinc
7440-66-6
0.011708
0.200000
2000
0.072059
721
Sub-total
— —
5.854000
100
1000000
36.029442
360294
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.200438
97.300000
973000
1.233630
12336
Precious Metals
Gold
7440-57-5
0.000618
0.300000
3000
0.003804
38
Precious Metals
Palladium
7440-05-3
0.004326
2.100000
21000
0.026625
266
Precious Metals
Silver
7440-22-4
0.000618
0.300000
3000
0.003804
38
Sub-total
— —
0.206000
100
1000000
1.267862
12679
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
7.824048
85.000003
850000
48.154439
481544
Other Organic Materials
Carbon Black
1333-86-4
0.027614
0.299997
3000
0.169955
1700
Thermoplastics
Epoxy
85954-11-6
1.3531
14.700000
147000
8.327885
83279
Sub-total
— —
9.204762
100
1000000
56.652279
566523
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.822952
100.000000
1000000
5.064999
50650
Sub-total
— —
0.822952
100
1000000
5.064999
50650
Total
— —
16.247823
— —
100
1000000

认证摘要

类型 AEC-Q100 测试编号 测试规格 最低批次数量 SS/批次 测试名称 条件 结果 笔记
Test group A - accelerated environment stress test
THB/HAST A2 JESD22-A101/JESD22-A110 3 77 Biased HAST 130C/85%RH 96 hours Pass Or equivalent Q100 condition
AC/UHAST A3 JESD22-A102/JESD22-A118 3 77 Unbiased HAST 130C/85%RH for 96 hours Pass Or equivalent Q100 condition
TC A4 JESD22-A104 3 77 Temperature cycle Per grade requirements. See data sheet. Pass —
TC-WBP A4 MIL-STD883 method 2011 1 30 Post temp cycle bond pull Per requirements Pass As applicable per die configuration
HTSL A6 JESD22-A103 1 45 High temp storage bake Per grade requirements. See data sheet. Pass —
Test group B - accelerated lifetime simulation test
HTOL B1 JESD22-A108 3 77 High temperature operating life Per grade requirements. See data sheet. Pass —
ELFR B2 AEC Q100-008 3 800 Early life failure rate Per grade requirements. See data sheet. Pass —
Test group C - package assembly integrity tests
WBS C1 AEC Q100-001 1 30 Wire bond shear Cpk > 1.67 Pass As applicable per die configuration
WBP C2 MIL-STD883 method 2011 1 30 Wire bond pull Cpk > 1.67 Pass As applicable per die configuration
SD C3 JEDEC J-STD-002 1 15 Solderability >95% lead coverage Pass —
PD C4 JESD22-B100 and B108 3 10 Physical dimensions Cpk > 1.67 Pass —
SBS C5 AEC Q100-010 3 5 balls from 10 devices Solder Ball Shear Cpk > 1.67 Pass As applicable per die configuration
Test group D - die fabrication reliability tests
EM D1 — — — Electromigration Per technology requirements Pass —
TDDB D2 — — — Time dependent dielectric breakdown Per technology requirements Pass —
HCI D3 — — — Hot carrier injection Per technology requirements Pass —
BTI D4 — — — Bias temperature instability Per technology requirements Pass —
SM D5 — — — Stress Migration Per technology requirements Pass —
Test group E - electrical verification
HBM E2 AEC Q100-002 1 3 Electrostatic discharge - human body model Per AEC Q100-002 See data sheet —
CDM E3 AEC Q100-011 1 3 Electrostatic discharge - charged device model Per AEC Q100-011 See data sheet —
LU E4 AEC Q100-004 1 3 Latch-up Per AEC Q100-004 Pass As applicable per Q100-004
ED E5 AEC Q100-009 3 30 Electrical distributions Per AEC Q100-009 Pass —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
High-Precision CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 2926 64424 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOP/SOT Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 6691 118821 Pass
SOP/SOT High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 4501 92225 Pass
SOP/SOT Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 11931 222678 Pass
SOP/SOT Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 8091 177857 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。