主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

MSP430FE423IPM 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 M430FE423
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-3-260C-168 HR
MSL 等级/回流焊峰 Level-3-260C-168 HR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
3.43x108 2.9 55 60 0.7 125 1000 4003 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Aluminum and Its Alloys
Aluminum
7429-90-5
0.000001
0.000144
1
0.000000
0
Copper and Its Alloys
Copper
7440-50-8
0.696726
99.989524
999895
0.150072
1501
Copper and Its Alloys
Iron
7439-89-6
0.000003
0.000431
4
0.000001
0
Not Categorized
Proprietary Materials
—
0.000055
0.007893
79
0.000012
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000002
0.000287
3
0.000000
0
Precious Metals
Silver
7440-22-4
0.000012
0.001722
17
0.000003
0
Sub-total
— —
0.696799
100
1000000
0.150087
1501
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.72008
75.000000
750000
0.370498
3705
Thermoplastics
Epoxy
85954-11-6
0.57336
25.000000
250000
0.123499
1235
Sub-total
— —
2.29344
100
1000000
0.493997
4940
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
160.17081
97.427500
974275
34.500098
345001
Copper and Its Alloys
Iron
7439-89-6
3.8634
2.350000
23500
0.832160
8322
Copper and Its Alloys
Phosphorus
7723-14-0
0.13563
0.082500
825
0.029214
292
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.02466
0.015000
150
0.005312
53
Zinc and Its Alloys
Zinc
7440-66-6
0.2055
0.125000
1250
0.044264
443
Sub-total
— —
164.40000
100
1000000
35.411047
354110
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
2.318074
95.119984
951200
0.499303
4993
Precious Metals
Gold
7440-57-5
0.019009
0.780016
7800
0.004094
41
Precious Metals
Palladium
7440-05-3
0.099917
4.100000
41000
0.021522
215
Sub-total
— —
2.437000
100
1000000
0.524919
5249
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
251.728325
88.000000
880000
54.221190
542212
Other Organic Materials
Carbon Black
1333-86-4
0.858165
0.300000
3000
0.184845
1848
Other Organic Materials
Chlorine
7782-50-5
0.002861
0.001000
10
0.000616
6
Thermoplastics
Epoxy
85954-11-6
33.465564
11.699000
116990
7.208337
72083
Sub-total
— —
286.054915
100
1000000
61.614988
616150
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
8.379746
100.000000
1000000
1.804961
18050
Sub-total
— —
8.379746
100
1000000
1.804961
18050
Total
— —
464.261900
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.358616
99.997490
999975
0.069800
698
Copper and Its Alloys
Iron
7439-89-6
0.000002
0.000558
6
0.000000
0
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000279
3
0.000000
0
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
0.000001
0.000279
3
0.000000
0
Precious Metals
Silver
7440-22-4
0.000005
0.001394
14
0.000001
0
Sub-total
— —
0.358625
100
1000000
0.069802
698
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.416536
69.999995
700000
0.275710
2757
Thermoplastics
Epoxy
85954-11-6
0.607087
30.000005
300000
0.118161
1182
Sub-total
— —
2.023623
100
1000000
0.393872
3939
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
204.792
97.520000
975200
39.860059
398601
Copper and Its Alloys
Iron
7439-89-6
4.83
2.300000
23000
0.940096
9401
Copper and Its Alloys
Phosphorus
7723-14-0
0.063
0.030000
300
0.012262
123
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.315
0.150000
1500
0.061311
613
Sub-total
— —
210.000
100
1000000
40.873728
408737
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
3.89992
95.120000
951200
0.759068
7591
Precious Metals
Gold
7440-57-5
0.03198
0.780000
7800
0.006224
62
Precious Metals
Palladium
7440-05-3
0.1681
4.100000
41000
0.032718
327
Sub-total
— —
4.10000
100
1000000
0.798011
7980
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
243.671302
84.340000
843400
47.427402
474274
Other Nonferrous Metals and Alloys
Metal Hydroxide
Trade Secret
14.445773
5.000000
50000
2.811679
28117
Other Organic Materials
Carbon Black
1333-86-4
0.491156
0.170000
1700
0.095597
956
Thermoplastics
Epoxy
85954-11-6
30.307232
10.490000
104900
5.898903
58989
Sub-total
— —
288.915463
100
1000000
56.233581
562336
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
8.379746
100.000000
1000000
1.631007
16310
Sub-total
— —
8.379746
100
1000000
1.631007
16310
Total
— —
513.777457
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
QFP (without Thermal Pad) Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 1767 13881 Pass
QFP (without Thermal Pad) High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 869 25254 Pass
QFP (without Thermal Pad) Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 3234 47631 Pass
QFP (without Thermal Pad) Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 1771 35956 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。