主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

MSP430FE4232IPM 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 M430FE4232
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-3-260C-168 HR
MSL 等级/回流焊峰 Level-3-260C-168 HR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
3.43x108 2.9 55 60 0.7 125 1000 4003 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Aluminum and Its Alloys
Aluminum
7429-90-5
0.000001
0.000215
2
0.000000
0
Copper and Its Alloys
Copper
7440-50-8
0.465456
99.989259
999893
0.089619
896
Copper and Its Alloys
Iron
7439-89-6
0.000002
0.000430
4
0.000000
0
Not Categorized
Proprietary Materials
—
0.000037
0.007948
79
0.000007
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000002
0.000430
4
0.000000
0
Precious Metals
Silver
7440-22-4
0.000008
0.001719
17
0.000002
0
Sub-total
— —
0.465506
100
1000000
0.089629
896
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.806727
75.000010
750000
0.347868
3479
Thermoplastics
Epoxy
85954-11-6
0.602242
24.999990
250000
0.115956
1160
Sub-total
— —
2.408969
100
1000000
0.463824
4638
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
214.77165
97.050000
970500
41.352276
413523
Copper and Its Alloys
Iron
7439-89-6
5.7538
2.600000
26000
1.107840
11078
Copper and Its Alloys
Phosphorus
7723-14-0
0.33195
0.150000
1500
0.063914
639
Zinc and Its Alloys
Zinc
7440-66-6
0.4426
0.200000
2000
0.085218
852
Sub-total
— —
221.30000
100
1000000
42.609249
426092
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.732424
95.120000
951200
0.141021
1410
Precious Metals
Gold
7440-57-5
0.006006
0.780000
7800
0.001156
12
Precious Metals
Palladium
7440-05-3
0.03157
4.100000
41000
0.006079
61
Sub-total
— —
0.770000
100
1000000
0.148256
1483
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
251.349527
88.000000
880000
48.395005
483950
Other Organic Materials
Carbon Black
1333-86-4
0.856873
0.300000
3000
0.164983
1650
Other Organic Materials
Chlorine
7782-50-5
0.002856
0.001000
10
0.000550
5
Thermoplastics
Epoxy
85954-11-6
33.415206
11.699000
116990
6.433786
64338
Sub-total
— —
285.624462
100
1000000
54.994324
549943
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
8.801869
100.000000
1000000
1.694718
16947
Sub-total
— —
8.801869
100
1000000
1.694718
16947
Total
— —
519.370806
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.49394
99.997571
999976
0.093360
934
Copper and Its Alloys
Iron
7439-89-6
0.000002
0.000405
4
0.000000
0
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000202
2
0.000000
0
Other Inorganic Materials
Sulfur
7704-34-9
0.000001
0.000202
2
0.000000
0
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
0.000001
0.000202
2
0.000000
0
Precious Metals
Silver
7440-22-4
0.000007
0.001417
14
0.000001
0
Sub-total
— —
0.493952
100
1000000
0.093362
934
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.487893
70.000014
700000
0.281227
2812
Thermoplastics
Epoxy
85954-11-6
0.637668
29.999986
300000
0.120526
1205
Sub-total
— —
2.125561
100
1000000
0.401753
4018
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
218.643945
97.050000
970500
41.325927
413259
Copper and Its Alloys
Iron
7439-89-6
5.85754
2.600000
26000
1.107135
11071
Copper and Its Alloys
Phosphorus
7723-14-0
0.337935
0.150000
1500
0.063873
639
Zinc and Its Alloys
Zinc
7440-66-6
0.45058
0.200000
2000
0.085164
852
Sub-total
— —
225.290000
100
1000000
42.582099
425821
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
3.690656
95.120000
951200
0.697571
6976
Precious Metals
Gold
7440-57-5
0.030264
0.780000
7800
0.005720
57
Precious Metals
Palladium
7440-05-3
0.15908
4.100000
41000
0.030068
301
Sub-total
— —
3.880000
100
1000000
0.733359
7334
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
243.304628
84.340000
843400
45.987047
459870
Other Nonferrous Metals and Alloys
Metal Hydroxide
Trade Secret
14.424035
5.000000
50000
2.726289
27263
Other Organic Materials
Carbon Black
1333-86-4
0.490417
0.170000
1700
0.092694
927
Thermoplastics
Epoxy
85954-11-6
30.261626
10.490000
104900
5.719755
57198
Sub-total
— —
288.480706
100
1000000
54.525784
545258
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
8.801869
100.000000
1000000
1.663643
16636
Sub-total
— —
8.801869
100
1000000
1.663643
16636
Total
— —
529.072088
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
QFP (without Thermal Pad) Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 1767 13881 Pass
QFP (without Thermal Pad) High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 869 25254 Pass
QFP (without Thermal Pad) Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 3234 47631 Pass
QFP (without Thermal Pad) Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 1771 35956 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。