主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

MSP430F415IPM 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 M430F415
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-3-260C-168 HR
MSL 等级/回流焊峰 Level-3-260C-168 HR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
3.43x108 2.9 55 60 0.7 125 1000 4003 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Aluminum and Its Alloys
Aluminum
7429-90-5
0.000001
0.000139
1
0.000000
0
Copper and Its Alloys
Copper
7440-50-8
0.718793
99.989428
999894
0.155025
1550
Copper and Its Alloys
Iron
7439-89-6
0.000003
0.000417
4
0.000001
0
Not Categorized
Proprietary Materials
—
0.000057
0.007929
79
0.000012
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000002
0.000278
3
0.000000
0
Precious Metals
Silver
7440-22-4
0.000013
0.001808
18
0.000003
0
Sub-total
— —
0.718869
100
1000000
0.155041
1550
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.219031
74.999985
750000
0.262913
2629
Thermoplastics
Epoxy
85954-11-6
0.406344
25.000015
250000
0.087638
876
Sub-total
— —
1.625375
100
1000000
0.350550
3506
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
160.17081
97.427500
974275
34.544581
345446
Copper and Its Alloys
Iron
7439-89-6
3.8634
2.350000
23500
0.833233
8332
Copper and Its Alloys
Phosphorus
7723-14-0
0.13563
0.082500
825
0.029252
293
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.02466
0.015000
150
0.005319
53
Zinc and Its Alloys
Zinc
7440-66-6
0.2055
0.125000
1250
0.044321
443
Sub-total
— —
164.40000
100
1000000
35.456705
354567
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
2.318074
95.119984
951200
0.499947
4999
Precious Metals
Gold
7440-57-5
0.019009
0.780016
7800
0.004100
41
Precious Metals
Palladium
7440-05-3
0.099917
4.100000
41000
0.021549
215
Sub-total
— —
2.437000
100
1000000
0.525596
5256
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
253.918762
88.000000
880000
54.763520
547635
Other Organic Materials
Carbon Black
1333-86-4
0.865632
0.300000
3000
0.186694
1867
Other Organic Materials
Chlorine
7782-50-5
0.002885
0.001000
10
0.000622
6
Thermoplastics
Epoxy
85954-11-6
33.756768
11.699000
116990
7.280437
72804
Sub-total
— —
288.544047
100
1000000
62.231272
622313
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
5.938776
100.000000
1000000
1.280836
12808
Sub-total
— —
5.938776
100
1000000
1.280836
12808
Total
— —
463.664067
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.410777
99.997322
999973
0.080025
800
Copper and Its Alloys
Iron
7439-89-6
0.000002
0.000487
5
0.000000
0
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000243
2
0.000000
0
Other Inorganic Materials
Sulfur
7704-34-9
0.000001
0.000243
2
0.000000
0
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
0.000001
0.000243
2
0.000000
0
Precious Metals
Silver
7440-22-4
0.000006
0.001461
15
0.000001
0
Sub-total
— —
0.410788
100
1000000
0.080027
800
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.003908
70.000014
700000
0.195574
1956
Thermoplastics
Epoxy
85954-11-6
0.430246
29.999986
300000
0.083817
838
Sub-total
— —
1.434154
100
1000000
0.279392
2794
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
204.792
97.520000
975200
39.896110
398961
Copper and Its Alloys
Iron
7439-89-6
4.83
2.300000
23000
0.940946
9409
Copper and Its Alloys
Phosphorus
7723-14-0
0.063
0.030000
300
0.012273
123
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.315
0.150000
1500
0.061366
614
Sub-total
— —
210.000
100
1000000
40.910695
409107
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
3.89992
95.120000
951200
0.759754
7598
Precious Metals
Gold
7440-57-5
0.03198
0.780000
7800
0.006230
62
Precious Metals
Palladium
7440-05-3
0.1681
4.100000
41000
0.032748
327
Sub-total
— —
4.10000
100
1000000
0.798733
7987
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
245.79163
84.340000
843400
47.883364
478834
Other Nonferrous Metals and Alloys
Metal Hydroxide
Trade Secret
14.571474
5.000000
50000
2.838710
28387
Other Organic Materials
Carbon Black
1333-86-4
0.49543
0.170000
1700
0.096516
965
Thermoplastics
Epoxy
85954-11-6
30.570953
10.490000
104900
5.955614
59556
Sub-total
— —
291.429487
100
1000000
56.774204
567742
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
5.938776
100.000000
1000000
1.156950
11569
Sub-total
— —
5.938776
100
1000000
1.156950
11569
Total
— —
513.313205
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
QFP (without Thermal Pad) Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 1767 13881 Pass
QFP (without Thermal Pad) High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 869 25254 Pass
QFP (without Thermal Pad) Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 3234 47631 Pass
QFP (without Thermal Pad) Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 1771 35956 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。