主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

MAX3243CPWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 MA3243C
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1x1010 0.1 55 60 0.7 125 1000 183306 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.167428
99.998208
999982
0.149874
1499
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000597
6
0.000001
0
Precious Metals
Silver
7440-22-4
0.000002
0.001195
12
0.000002
0
Sub-total
— —
0.167431
100
1000000
0.149876
1499
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.128293
80.000014
800000
1.009995
10100
Thermoplastics
Epoxy
85954-11-6
0.282073
19.999986
200000
0.252498
2525
Sub-total
— —
1.410366
100
1000000
1.262493
12625
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
41.30184
97.410000
974100
36.971457
369715
Copper and Its Alloys
Iron
7439-89-6
1.0176
2.400000
24000
0.910907
9109
Copper and Its Alloys
Phosphorus
7723-14-0
0.01272
0.030000
300
0.011386
114
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.01272
0.030000
300
0.011386
114
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.01272
0.030000
300
0.011386
114
Zinc and Its Alloys
Zinc
7440-66-6
0.0424
0.100000
1000
0.037954
380
Sub-total
— —
42.40000
100
1000000
37.954478
379545
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.722912
95.120000
951200
0.647117
6471
Precious Metals
Gold
7440-57-5
0.005928
0.780000
7800
0.005306
53
Precious Metals
Palladium
7440-05-3
0.03116
4.100000
41000
0.027893
279
Sub-total
— —
0.760000
100
1000000
0.680316
6803
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
53.628782
86.000000
860000
48.005953
480060
Other Organic Materials
Carbon Black
1333-86-4
0.187077
0.300000
3000
0.167462
1675
Thermoplastics
Epoxy
85954-11-6
8.54319
13.700000
137000
7.647460
76475
Sub-total
— —
62.359049
100
1000000
55.820876
558209
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
4.615928
100.000000
1000000
4.131961
41320
Sub-total
— —
4.615928
100
1000000
4.131961
41320
Total
— —
111.712774
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.164653
99.989069
999891
0.150071
1501
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000607
6
0.000001
0
Not Categorized
Proprietary Materials
—
0.000013
0.007895
79
0.000012
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000001
0.000607
6
0.000001
0
Precious Metals
Silver
7440-22-4
0.000003
0.001822
18
0.000003
0
Sub-total
— —
0.164671
100
1000000
0.150087
1501
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
1.128293
80.000014
800000
1.028367
10284
Thermoplastics
Epoxy
85954-11-6
0.282073
19.999986
200000
0.257092
2571
Sub-total
— —
1.410366
100
1000000
1.285459
12855
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
40.072071
97.425001
974250
36.523144
365231
Copper and Its Alloys
Iron
7439-89-6
0.987149
2.400001
24000
0.899724
8997
Copper and Its Alloys
Phosphorus
7723-14-0
0.00617
0.015001
150
0.005624
56
Copper and Its Alloys
Tin
7440-31-5
0.012339
0.029999
300
0.011246
112
Copper and Its Alloys
Zinc
7440-66-6
0.041131
0.100000
1000
0.037488
375
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.012339
0.029999
300
0.011246
112
Sub-total
— —
41.131199
100
1000000
37.488472
374885
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.60192
90.000000
900000
0.548612
5486
Precious Metals
Gold
7440-57-5
0.01672
2.500000
25000
0.015239
152
Precious Metals
Palladium
7440-05-3
0.05016
7.500000
75000
0.045718
457
Sub-total
— —
0.66880
100
1000000
0.609569
6096
Mold Compound
Other Inorganic Materials
Silica
7631-86-9
52.467067
85.000000
850000
47.820395
478204
Other Organic Materials
Carbon Black
1333-86-4
0.30863
0.500000
5000
0.281297
2813
Thermoplastics
Epoxy
85954-11-6
8.950264
14.499999
145000
8.157596
81576
Sub-total
— —
61.725961
100
1000000
56.259288
562593
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
4.615928
100.000000
1000000
4.207125
42071
Sub-total
— —
4.615928
100
1000000
4.207125
42071
Total
— —
109.716925
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458306 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2387 48648 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2187 38360 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 5852 105153 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 4389 85262 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。