主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

LP2995MRX/NOPB 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
REACH Yes
器件标识 LP2995
铅涂层/焊球材料 Sn
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 Sn
MSL 等级/回流焊峰 Level-3-260C-168 HR
MSL 等级/回流焊峰 Level-3-260C-168 HR
MSL 等级/回流焊峰 Level-3-260C-168 HR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
5.14x108 1.9 55 60 0.7 125 1000 5998 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.000001
0.000422
4
0.000001
0
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.000001
0.000422
4
0.000001
0
Precious Metals
Gold
7440-57-5
0.236931
99.997890
999979
0.328966
3290
Precious Metals
Silver
7440-22-4
0.000003
0.001266
13
0.000004
0
Sub-total
— —
0.236936
100
1000000
0.328973
3290
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.182089
75.000103
750001
0.252821
2528
Thermoplastics
Epoxy
85954-11-6
0.060696
24.999897
249999
0.084273
843
Sub-total
— —
0.242785
100
1000000
0.337094
3371
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
21.195375
96.641323
966413
29.428667
294287
Copper and Its Alloys
Iron
7439-89-6
0.522
2.380084
23801
0.724770
7248
Copper and Its Alloys
Phosphorus
7723-14-0
0.006525
0.029751
298
0.009060
91
Copper and Its Alloys
Zinc
7440-66-6
0.0261
0.119004
1190
0.036238
362
Precious Metals
Silver
7440-22-4
0.182
0.829838
8298
0.252697
2527
Sub-total
— —
21.932000
100
1000000
30.451432
304514
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
1.49
100.000000
1000000
2.068787
20688
Sub-total
— —
1.49
100
1000000
2.068787
20688
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
40.620265
85.000000
850000
56.399108
563991
Other Organic Materials
Carbon Black
1333-86-4
0.143366
0.300001
3000
0.199056
1991
Thermoplastics
Epoxy
85954-11-6
7.024916
14.699999
147000
9.753728
97537
Sub-total
— —
47.788547
100
1000000
66.351892
663519
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.332617
100.000000
1000000
0.461821
4618
Sub-total
— —
0.332617
100
1000000
0.461821
4618
Total
— —
72.022885
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.123403
98.733458
987335
0.117208
1172
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000800
8
0.000001
0
Not Categorized
Proprietary Materials
—
0.000014
0.011201
112
0.000013
0
Precious Metals
Gold
7440-57-5
0.000027
0.021602
216
0.000026
0
Precious Metals
Palladium
7440-05-3
0.001537
1.229738
12297
0.001460
15
Precious Metals
Silver
7440-22-4
0.000004
0.003200
32
0.000004
0
Sub-total
— —
0.124986
100
1000000
0.118712
1187
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.217079
79.999926
799999
0.206182
2062
Thermoplastics
Epoxy
85954-11-6
0.05427
20.000074
200001
0.051546
515
Sub-total
— —
0.271349
100
1000000
0.257728
2577
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
48.62
97.240000
972400
46.179368
461794
Copper and Its Alloys
Iron
7439-89-6
1.3
2.600000
26000
1.234742
12347
Copper and Its Alloys
Phosphorus
7723-14-0
0.075
0.150000
1500
0.071235
712
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.005
0.010000
100
0.004749
47
Sub-total
— —
50.000
100
1000000
47.490095
474901
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
3.99504
95.120000
951200
3.794497
37945
Precious Metals
Gold
7440-57-5
0.03276
0.780000
7800
0.031116
311
Precious Metals
Palladium
7440-05-3
0.1722
4.100000
41000
0.163556
1636
Sub-total
— —
4.20000
100
1000000
3.989168
39892
Mold Compound
Not Categorized
Phenolic Resin
9003-35-4
1.729753
3.500000
35000
1.642923
16429
Other Inorganic Materials
Fused Silica
60676-86-0
42.25539
85.500000
855000
40.134250
401342
Other Organic Materials
Carbon Black
1333-86-4
0.247108
0.500001
5000
0.234704
2347
Thermoplastics
Epoxy
85954-11-6
5.189258
10.499999
105000
4.928767
49288
Sub-total
— —
49.421509
100
1000000
46.940643
469406
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.267269
100.000000
1000000
1.203654
12037
Sub-total
— —
1.267269
100
1000000
1.203654
12037
Total
— —
105.285113
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.113285
98.733637
987336
0.156966
1570
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000872
9
0.000001
0
Not Categorized
Proprietary Materials
—
0.000013
0.011330
113
0.000018
0
Precious Metals
Gold
7440-57-5
0.000025
0.021789
218
0.000035
0
Precious Metals
Palladium
7440-05-3
0.001411
1.229758
12298
0.001955
20
Precious Metals
Silver
7440-22-4
0.000003
0.002615
26
0.000004
0
Sub-total
— —
0.114738
100
1000000
0.158979
1590
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.187445
74.999900
749999
0.259720
2597
Thermoplastics
Epoxy
85954-11-6
0.062482
25.000100
250001
0.086574
866
Sub-total
— —
0.249927
100
1000000
0.346294
3463
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
21.195085
96.639997
966400
29.367504
293675
Copper and Its Alloys
Iron
7439-89-6
0.521982
2.380002
23800
0.723248
7232
Copper and Its Alloys
Phosphorus
7723-14-0
0.00658
0.030002
300
0.009117
91
Precious Metals
Silver
7440-22-4
0.182036
0.830002
8300
0.252226
2522
Zinc and Its Alloys
Zinc
7440-66-6
0.026318
0.119998
1200
0.036466
365
Sub-total
— —
21.932001
100
1000000
30.388560
303886
Lead Frame Plating
Other Nonferrous Metals and Alloys
Tin
7440-31-5
1.03
100.000000
1000000
1.427148
14271
Sub-total
— —
1.03
100
1000000
1.427148
14271
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
43.176229
89.000002
890000
59.824155
598242
Other Nonferrous Metals and Alloys
Metal Hydroxide
Trade Secret
1.455378
2.999999
30000
2.016544
20165
Thermoplastics
Epoxy
85954-11-6
3.881009
7.999999
80000
5.377452
53775
Sub-total
— —
48.512616
100
1000000
67.218151
672182
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.332617
100.000000
1000000
0.460868
4609
Sub-total
— —
0.332617
100
1000000
0.460868
4609
Total
— —
72.171899
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
High-Precision CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 2926 64347 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
HSOP, HSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 77 13054 Pass
HSOP, HSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 276 9830 Pass
HSOP, HSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 462 24083 Pass
HSOP, HSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 308 19634 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。