主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

ISO7763FDWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 ISO7763F
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-2-260C-1 YEAR
MSL 等级/回流焊峰 Level-2-260C-1 YEAR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
5x109 .2 55 60 0.7 125 1000 87285 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.174444
97.534847
975348
0.029758
298
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000559
6
0.000000
0
Not Categorized
Proprietary Materials
—
0.00002
0.011182
112
0.000003
0
Precious Metals
Gold
7440-57-5
0.000092
0.051439
514
0.000016
0
Precious Metals
Palladium
7440-05-3
0.004291
2.399177
23992
0.000732
7
Precious Metals
Silver
7440-22-4
0.000005
0.002796
28
0.000001
0
Sub-total
— —
0.178853
100
1000000
0.030510
305
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.324008
74.999942
749999
0.055272
553
Thermoplastics
Epoxy
85954-11-6
0.108003
25.000058
250001
0.018424
184
Sub-total
— —
0.432011
100
1000000
0.073696
737
Die Attach Adhesive 2
Precious Metals
Silver
7440-22-4
0.324008
74.999942
749999
0.055272
553
Thermoplastics
Epoxy
85954-11-6
0.108003
25.000058
250001
0.018424
184
Sub-total
— —
0.432011
100
1000000
0.073696
737
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
204.29025
97.050000
970500
34.849320
348493
Copper and Its Alloys
Iron
7439-89-6
5.473
2.600000
26000
0.933624
9336
Copper and Its Alloys
Phosphorus
7723-14-0
0.31575
0.150000
1500
0.053863
539
Zinc and Its Alloys
Zinc
7440-66-6
0.421
0.200000
2000
0.071817
718
Sub-total
— —
210.50000
100
1000000
35.908624
359086
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.66584
95.120000
951200
0.113584
1136
Precious Metals
Gold
7440-57-5
0.00546
0.780000
7800
0.000931
9
Precious Metals
Palladium
7440-05-3
0.0287
4.100000
41000
0.004896
49
Sub-total
— —
0.70000
100
1000000
0.119411
1194
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
330.674914
89.500000
895000
56.408937
564089
Other Organic Materials
Carbon Black
1333-86-4
1.847346
0.500000
5000
0.315134
3151
Other Organic Materials
Chlorine
7782-50-5
0.007389
0.002000
20
0.001260
13
Thermoplastics
Epoxy
85954-11-6
36.939528
9.998000
99980
6.301414
63014
Sub-total
— —
369.469177
100
1000000
63.026745
630267
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.249048
100.000000
1000000
0.383659
3837
Sub-total
— —
2.249048
100
1000000
0.383659
3837
Semiconductor Device 2
Ceramics / Glass
Doped Silicon
7440-21-3
2.249048
100.000000
1000000
0.383659
3837
Sub-total
— —
2.249048
100
1000000
0.383659
3837
Total
— —
586.210148
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Aluminum and Its Alloys
Aluminum
7429-90-5
0.000001
0.000565
6
0.000000
0
Copper and Its Alloys
Copper
7440-50-8
0.168168
94.964565
949646
0.028708
287
Copper and Its Alloys
Iron
7439-89-6
0.000002
0.001129
11
0.000000
0
Not Categorized
Proprietary Materials
—
0.000019
0.010729
107
0.000003
0
Precious Metals
Gold
7440-57-5
0.001879
1.061072
10611
0.000321
3
Precious Metals
Palladium
7440-05-3
0.007014
3.960810
39608
0.001197
12
Precious Metals
Silver
7440-22-4
0.000002
0.001129
11
0.000000
0
Sub-total
— —
0.177085
100
1000000
0.030230
302
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.223878
75.000000
750000
0.038218
382
Thermoplastics
Epoxy
85954-11-6
0.074626
25.000000
250000
0.012739
127
Sub-total
— —
0.298504
100
1000000
0.050957
510
Die Attach Adhesive 2
Precious Metals
Silver
7440-22-4
0.223878
75.000000
750000
0.038218
382
Thermoplastics
Epoxy
85954-11-6
0.074626
25.000000
250000
0.012739
127
Sub-total
— —
0.298504
100
1000000
0.050957
510
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
204.29025
97.050000
970500
34.874139
348741
Copper and Its Alloys
Iron
7439-89-6
5.473
2.600000
26000
0.934289
9343
Copper and Its Alloys
Phosphorus
7723-14-0
0.31575
0.150000
1500
0.053901
539
Zinc and Its Alloys
Zinc
7440-66-6
0.421
0.200000
2000
0.071868
719
Sub-total
— —
210.50000
100
1000000
35.934198
359342
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.66584
95.120000
951200
0.113665
1137
Precious Metals
Gold
7440-57-5
0.00546
0.780000
7800
0.000932
9
Precious Metals
Palladium
7440-05-3
0.0287
4.100000
41000
0.004899
49
Sub-total
— —
0.70000
100
1000000
0.119496
1195
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
332.613387
89.500000
895000
56.780025
567800
Other Organic Materials
Carbon Black
1333-86-4
1.858175
0.500000
5000
0.317207
3172
Other Organic Materials
Chlorine
7782-50-5
0.007433
0.002000
20
0.001269
13
Thermoplastics
Epoxy
85954-11-6
37.156074
9.998000
99980
6.342868
63429
Sub-total
— —
371.635069
100
1000000
63.441369
634414
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.091897
100.000000
1000000
0.186396
1864
Sub-total
— —
1.091897
100
1000000
0.186396
1864
Semiconductor Device 2
Ceramics / Glass
Doped Silicon
7440-21-3
1.091897
100.000000
1000000
0.186396
1864
Sub-total
— —
1.091897
100
1000000
0.186396
1864
Total
— —
585.792956
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。