主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

ISO7740FDWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 ISO7740F
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-2-260C-1 YEAR
MSL 等级/回流焊峰 Level-2-260C-1 YEAR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
5x109 .2 55 60 0.7 125 1000 87285 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.157967
97.534576
975346
0.023107
231
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000617
6
0.000000
0
Not Categorized
Proprietary Materials
—
0.000018
0.011114
111
0.000003
0
Precious Metals
Gold
7440-57-5
0.000083
0.051247
512
0.000012
0
Precious Metals
Palladium
7440-05-3
0.003886
2.399358
23994
0.000568
6
Precious Metals
Silver
7440-22-4
0.000005
0.003087
31
0.000001
0
Sub-total
— —
0.161960
100
1000000
0.023692
237
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.22973
74.999918
749999
0.033605
336
Thermoplastics
Epoxy
85954-11-6
0.076577
25.000082
250001
0.011202
112
Sub-total
— —
0.306307
100
1000000
0.044807
448
Die Attach Adhesive 2
Precious Metals
Silver
7440-22-4
0.22973
74.999918
749999
0.033605
336
Thermoplastics
Epoxy
85954-11-6
0.076577
25.000082
250001
0.011202
112
Sub-total
— —
0.306307
100
1000000
0.044807
448
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
301.244895
97.585000
975850
44.066218
440662
Copper and Its Alloys
Iron
7439-89-6
7.1001
2.300000
23000
1.038605
10386
Copper and Its Alloys
Phosphorus
7723-14-0
0.046305
0.015000
150
0.006774
68
Zinc and Its Alloys
Zinc
7440-66-6
0.3087
0.100000
1000
0.045157
452
Sub-total
— —
308.700000
100
1000000
45.156753
451568
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.19024
95.120000
951200
0.027828
278
Precious Metals
Gold
7440-57-5
0.00156
0.780000
7800
0.000228
2
Precious Metals
Palladium
7440-05-3
0.0082
4.100000
41000
0.001199
12
Sub-total
— —
0.20000
100
1000000
0.029256
293
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
331.818076
89.500000
895000
48.538474
485385
Other Organic Materials
Carbon Black
1333-86-4
1.853732
0.500000
5000
0.271165
2712
Other Organic Materials
Chlorine
7782-50-5
0.007415
0.002000
20
0.001085
11
Thermoplastics
Epoxy
85954-11-6
37.06723
9.998000
99980
5.422208
54222
Sub-total
— —
370.746453
100
1000000
54.232932
542329
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.598825
100.000000
1000000
0.233877
2339
Sub-total
— —
1.598825
100
1000000
0.233877
2339
Semiconductor Device 2
Ceramics / Glass
Doped Silicon
7440-21-3
1.598825
100.000000
1000000
0.233877
2339
Sub-total
— —
1.598825
100
1000000
0.233877
2339
Total
— —
683.618677
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.137399
94.964889
949649
0.023463
235
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000691
7
0.000000
0
Not Categorized
Proprietary Materials
—
0.000016
0.011059
111
0.000003
0
Precious Metals
Gold
7440-57-5
0.001535
1.060933
10609
0.000262
3
Precious Metals
Palladium
7440-05-3
0.005731
3.961046
39610
0.000979
10
Precious Metals
Silver
7440-22-4
0.000002
0.001382
14
0.000000
0
Sub-total
— —
0.144684
100
1000000
0.024707
247
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.160084
75.000117
750001
0.027336
273
Thermoplastics
Epoxy
85954-11-6
0.053361
24.999883
249999
0.009112
91
Sub-total
— —
0.213445
100
1000000
0.036448
364
Die Attach Adhesive 2
Precious Metals
Silver
7440-22-4
0.160084
75.000117
750001
0.027336
273
Thermoplastics
Epoxy
85954-11-6
0.053361
24.999883
249999
0.009112
91
Sub-total
— —
0.213445
100
1000000
0.036448
364
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
204.29025
97.050000
970500
34.885097
348851
Copper and Its Alloys
Iron
7439-89-6
5.473
2.600000
26000
0.934583
9346
Copper and Its Alloys
Phosphorus
7723-14-0
0.31575
0.150000
1500
0.053918
539
Zinc and Its Alloys
Zinc
7440-66-6
0.421
0.200000
2000
0.071891
719
Sub-total
— —
210.50000
100
1000000
35.945489
359455
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.66584
95.120000
951200
0.113700
1137
Precious Metals
Gold
7440-57-5
0.00546
0.780000
7800
0.000932
9
Precious Metals
Palladium
7440-05-3
0.0287
4.100000
41000
0.004901
49
Sub-total
— —
0.70000
100
1000000
0.119534
1195
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
333.186888
89.500000
895000
56.895799
568958
Other Organic Materials
Carbon Black
1333-86-4
1.861379
0.500000
5000
0.317854
3179
Other Organic Materials
Chlorine
7782-50-5
0.007446
0.002000
20
0.001271
13
Thermoplastics
Epoxy
85954-11-6
37.22014
9.998000
99980
6.355801
63558
Sub-total
— —
372.275853
100
1000000
63.570725
635707
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.78076
100.000000
1000000
0.133324
1333
Sub-total
— —
0.78076
100
1000000
0.133324
1333
Semiconductor Device 2
Ceramics / Glass
Doped Silicon
7440-21-3
0.78076
100.000000
1000000
0.133324
1333
Sub-total
— —
0.78076
100
1000000
0.133324
1333
Total
— —
585.608947
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。