主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

ISO6740FDWR 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 ISO6740F
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-2-260C-1 YEAR
MSL 等级/回流焊峰 Level-2-260C-1 YEAR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
5x109 .2 55 60 0.7 125 1000 87285 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.128534
97.534583
975346
0.018810
188
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000759
8
0.000000
0
Not Categorized
Proprietary Materials
—
0.000014
0.010624
106
0.000002
0
Precious Metals
Gold
7440-57-5
0.000068
0.051600
516
0.000010
0
Precious Metals
Palladium
7440-05-3
0.003162
2.399399
23994
0.000463
5
Precious Metals
Silver
7440-22-4
0.000004
0.003035
30
0.000001
0
Sub-total
— —
0.131783
100
1000000
0.019286
193
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.166737
75.000000
750000
0.024401
244
Thermoplastics
Epoxy
85954-11-6
0.055579
25.000000
250000
0.008134
81
Sub-total
— —
0.222316
100
1000000
0.032535
325
Die Attach Adhesive 2
Precious Metals
Silver
7440-22-4
0.166737
75.000000
750000
0.024401
244
Thermoplastics
Epoxy
85954-11-6
0.055579
25.000000
250000
0.008134
81
Sub-total
— —
0.222316
100
1000000
0.032535
325
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
301.244895
97.585000
975850
44.086004
440860
Copper and Its Alloys
Iron
7439-89-6
7.1001
2.300000
23000
1.039072
10391
Copper and Its Alloys
Phosphorus
7723-14-0
0.046305
0.015000
150
0.006777
68
Zinc and Its Alloys
Zinc
7440-66-6
0.3087
0.100000
1000
0.045177
452
Sub-total
— —
308.700000
100
1000000
45.177030
451770
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.19024
95.120000
951200
0.027841
278
Precious Metals
Gold
7440-57-5
0.00156
0.780000
7800
0.000228
2
Precious Metals
Palladium
7440-05-3
0.0082
4.100000
41000
0.001200
12
Sub-total
— —
0.20000
100
1000000
0.029269
293
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
333.127078
89.500000
895000
48.751836
487518
Other Organic Materials
Carbon Black
1333-86-4
1.861045
0.500000
5000
0.272357
2724
Other Organic Materials
Chlorine
7782-50-5
0.007444
0.002000
20
0.001089
11
Thermoplastics
Epoxy
85954-11-6
37.213458
9.998000
99980
5.446043
54460
Sub-total
— —
372.209025
100
1000000
54.471325
544713
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.813208
100.000000
1000000
0.119010
1190
Sub-total
— —
0.813208
100
1000000
0.119010
1190
Semiconductor Device 2
Ceramics / Glass
Doped Silicon
7440-21-3
0.813208
100.000000
1000000
0.119010
1190
Sub-total
— —
0.813208
100
1000000
0.119010
1190
Total
— —
683.311856
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.124311
94.964936
949649
0.021228
212
Copper and Its Alloys
Iron
7439-89-6
0.000001
0.000764
8
0.000000
0
Not Categorized
Proprietary Materials
—
0.000014
0.010695
107
0.000002
0
Precious Metals
Gold
7440-57-5
0.001389
1.061099
10611
0.000237
2
Precious Metals
Palladium
7440-05-3
0.005185
3.960978
39610
0.000885
9
Precious Metals
Silver
7440-22-4
0.000002
0.001528
15
0.000000
0
Sub-total
— —
0.130902
100
1000000
0.022354
224
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.160084
75.000117
750001
0.027337
273
Thermoplastics
Epoxy
85954-11-6
0.053361
24.999883
249999
0.009112
91
Sub-total
— —
0.213445
100
1000000
0.036449
364
Die Attach Adhesive 2
Precious Metals
Silver
7440-22-4
0.160084
75.000117
750001
0.027337
273
Thermoplastics
Epoxy
85954-11-6
0.053361
24.999883
249999
0.009112
91
Sub-total
— —
0.213445
100
1000000
0.036449
364
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
204.29025
97.050000
970500
34.885918
348859
Copper and Its Alloys
Iron
7439-89-6
5.473
2.600000
26000
0.934605
9346
Copper and Its Alloys
Phosphorus
7723-14-0
0.31575
0.150000
1500
0.053920
539
Zinc and Its Alloys
Zinc
7440-66-6
0.421
0.200000
2000
0.071893
719
Sub-total
— —
210.50000
100
1000000
35.946335
359463
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.66584
95.120000
951200
0.113703
1137
Precious Metals
Gold
7440-57-5
0.00546
0.780000
7800
0.000932
9
Precious Metals
Palladium
7440-05-3
0.0287
4.100000
41000
0.004901
49
Sub-total
— —
0.70000
100
1000000
0.119537
1195
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
333.186888
89.500000
895000
56.897138
568971
Other Organic Materials
Carbon Black
1333-86-4
1.861379
0.500000
5000
0.317861
3179
Other Organic Materials
Chlorine
7782-50-5
0.007446
0.002000
20
0.001272
13
Thermoplastics
Epoxy
85954-11-6
37.22014
9.998000
99980
6.355951
63560
Sub-total
— —
372.275853
100
1000000
63.572221
635722
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.78076
100.000000
1000000
0.133328
1333
Sub-total
— —
0.78076
100
1000000
0.133328
1333
Semiconductor Device 2
Ceramics / Glass
Doped Silicon
7440-21-3
0.78076
100.000000
1000000
0.133328
1333
Sub-total
— —
0.78076
100
1000000
0.133328
1333
Total
— —
585.595165
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
Power BICMOS High temperature gate bias 150C, 1000 Hours or Equivalent JEDEC Condition 924 924 Pass
Power BICMOS High temperature reverse bias 125C, 1000 Hours or Equivalent JEDEC Condition 1386 1386 Pass
Power BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 28135 458152 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
SOIC Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 5061 85659 Pass
SOIC High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 5627 75195 Pass
SOIC Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 13223 189952 Pass
SOIC Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 7777 139298 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。