主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

HD3SS3220RNHT 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Catalog
RoHS Yes
RoHS Yes
REACH Yes
REACH Yes
器件标识 HD3220
铅涂层/焊球材料 NiPdAu
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-1-260C-UNLIM
MSL 等级/回流焊峰 Level-1-260C-UNLIM

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
3.846x108 2.6 55 60 0.7 125 1000 5857 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.076785
99.998698
999987
0.322988
3230
Precious Metals
Silver
7440-22-4
0.000001
0.001302
13
0.000004
0
Sub-total
— —
0.076786
100
1000000
0.322992
3230
Bond Wire 2
Other Nonferrous Metals and Alloys
Indium
7440-74-6
0.000003
0.001079
11
0.000013
0
Precious Metals
Gold
7440-57-5
0.278142
99.997483
999975
1.169973
11700
Precious Metals
Silver
7440-22-4
0.000004
0.001438
14
0.000017
0
Sub-total
— —
0.278149
100
1000000
1.170003
11700
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.163984
80.000000
800000
0.689780
6898
Thermoplastics
Epoxy
85954-11-6
0.040996
20.000000
200000
0.172445
1724
Sub-total
— —
0.204980
100
1000000
0.862226
8622
Die Attach Adhesive 2
Precious Metals
Silver
7440-22-4
0.168428
80.000000
800000
0.708474
7085
Thermoplastics
Epoxy
85954-11-6
0.042107
20.000000
200000
0.177118
1771
Sub-total
— —
0.210535
100
1000000
0.885592
8856
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
10.342903
97.427505
974275
43.506272
435063
Copper and Its Alloys
Iron
7439-89-6
0.249476
2.350000
23500
1.049393
10494
Copper and Its Alloys
Phosphorus
7723-14-0
0.008758
0.082498
825
0.036840
368
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.001592
0.014996
150
0.006697
67
Zinc and Its Alloys
Zinc
7440-66-6
0.01327
0.125000
1250
0.055819
558
Sub-total
— —
10.615999
100
1000000
44.655020
446550
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.149624
95.120153
951202
0.629377
6294
Precious Metals
Gold
7440-57-5
0.001227
0.780038
7800
0.005161
52
Precious Metals
Palladium
7440-05-3
0.006449
4.099809
40998
0.027127
271
Sub-total
— —
0.157300
100
1000000
0.661665
6617
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
9.953032
87.999997
880000
41.866323
418663
Other Organic Materials
Carbon Black
1333-86-4
0.033931
0.300002
3000
0.142727
1427
Other Organic Materials
Chlorine
7782-50-5
0.000113
0.000999
10
0.000475
5
Thermoplastics
Epoxy
85954-11-6
1.323188
11.699002
116990
5.565843
55658
Sub-total
— —
11.310264
100
1000000
47.575368
475754
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.453528
100.000000
1000000
1.907715
19077
Sub-total
— —
0.453528
100
1000000
1.907715
19077
Semiconductor Device 2
Ceramics / Glass
Doped Silicon
7440-21-3
0.46582
100.000000
1000000
1.959420
19594
Sub-total
— —
0.46582
100
1000000
1.959420
19594
Total
— —
23.773361
— —
100
1000000
成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.088761
99.997747
999977
0.263253
2633
Precious Metals
Silver
7440-22-4
0.000002
0.002253
23
0.000006
0
Sub-total
— —
0.088763
100
1000000
0.263259
2633
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.163984
80.000000
800000
0.486354
4864
Thermoplastics
Epoxy
85954-11-6
0.040996
20.000000
200000
0.121589
1216
Sub-total
— —
0.204980
100
1000000
0.607943
6079
Die Attach Adhesive 2
Precious Metals
Silver
7440-22-4
0.168428
80.000000
800000
0.499535
4995
Thermoplastics
Epoxy
85954-11-6
0.042107
20.000000
200000
0.124884
1249
Sub-total
— —
0.210535
100
1000000
0.624418
6244
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
19.865897
97.520001
975200
58.919545
589195
Copper and Its Alloys
Iron
7439-89-6
0.468535
2.299999
23000
1.389611
13896
Copper and Its Alloys
Phosphorus
7723-14-0
0.006111
0.029998
300
0.018124
181
Zinc and Its Alloys
Zinc
7440-66-6
0.030557
0.150002
1500
0.090628
906
Sub-total
— —
20.371100
100
1000000
60.417908
604179
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.582134
95.119935
951199
1.726530
17265
Precious Metals
Gold
7440-57-5
0.004774
0.780065
7801
0.014159
142
Precious Metals
Palladium
7440-05-3
0.025092
4.100000
41000
0.074419
744
Sub-total
— —
0.612000
100
1000000
1.815109
18151
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
9.953032
87.999997
880000
29.519337
295193
Other Organic Materials
Carbon Black
1333-86-4
0.033931
0.300002
3000
0.100635
1006
Other Organic Materials
Chlorine
7782-50-5
0.000113
0.000999
10
0.000335
3
Thermoplastics
Epoxy
85954-11-6
1.323188
11.699002
116990
3.924395
39244
Sub-total
— —
11.310264
100
1000000
33.544703
335447
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.453528
100.000000
1000000
1.345102
13451
Sub-total
— —
0.453528
100
1000000
1.345102
13451
Semiconductor Device 2
Ceramics / Glass
Doped Silicon
7440-21-3
0.46582
100.000000
1000000
1.381559
13816
Sub-total
— —
0.46582
100
1000000
1.381559
13816
Total
— —
33.716990
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
制造工艺 可靠性测试 累计样本大小 结论
High-Speed BICMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 35969 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
QFN Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 16668 177751 Pass
QFN High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 13937 166805 Pass
QFN Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 39518 434585 Pass
QFN Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 21168 308384 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。