主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

DP83TG720SWRHATQ1 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Automotive
RoHS Yes
REACH Yes
器件标识 720S
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-3-260C-168 HR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
6.74x108 1.5 55 60 0.7 125 1000 7859 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Copper
7440-50-8
0.24358
97.535388
975354
0.273282
2733
Nickel and Its Alloys
Nickel
7440-02-0
0.000001
0.000400
4
0.000001
0
Not Categorized
Proprietary Materials
—
0.000027
0.010811
108
0.000030
0
Precious Metals
Gold
7440-57-5
0.000128
0.051254
513
0.000144
1
Precious Metals
Palladium
7440-05-3
0.005992
2.399343
23993
0.006723
67
Precious Metals
Silver
7440-22-4
0.000007
0.002803
28
0.000008
0
Sub-total
— —
0.249735
100
1000000
0.280188
2802
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.971461
80.000016
800000
1.089922
10899
Thermoplastics
Epoxy
85954-11-6
0.242865
19.999984
200000
0.272480
2725
Sub-total
— —
1.214326
100
1000000
1.362402
13624
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
35.989348
97.585000
975850
40.377924
403779
Copper and Its Alloys
Iron
7439-89-6
0.84824
2.300000
23000
0.951675
9517
Copper and Its Alloys
Phosphorus
7723-14-0
0.005532
0.015000
150
0.006207
62
Zinc and Its Alloys
Zinc
7440-66-6
0.03688
0.100000
1000
0.041377
414
Sub-total
— —
36.880000
100
1000000
41.377183
413772
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.438503
95.119957
951200
0.491974
4920
Precious Metals
Gold
7440-57-5
0.003596
0.780043
7800
0.004034
40
Precious Metals
Palladium
7440-05-3
0.018901
4.100000
41000
0.021206
212
Sub-total
— —
0.461000
100
1000000
0.517215
5172
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
40.964517
87.999999
880000
45.959770
459598
Other Organic Materials
Carbon Black
1333-86-4
0.139652
0.300001
3000
0.156681
1567
Other Organic Materials
Chlorine
7782-50-5
0.000466
0.001001
10
0.000523
5
Thermoplastics
Epoxy
85954-11-6
5.445953
11.698999
116990
6.110038
61100
Sub-total
— —
46.550588
100
1000000
52.227012
522270
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
3.7756
100.000000
1000000
4.236000
42360
Sub-total
— —
3.7756
100
1000000
4.236000
42360
Total
— —
89.131249
— —
100
1000000

认证摘要

类型 AEC-Q100 测试编号 测试规格 最低批次数量 SS/批次 测试名称 条件 结果 笔记
Test group A - accelerated environment stress test
THB/HAST A2 JESD22-A101/JESD22-A110 3 77 Biased HAST 130C/85%RH 96 hours Pass Or equivalent Q100 condition
AC/UHAST A3 JESD22-A102/JESD22-A118 3 77 Unbiased HAST 130C/85%RH for 96 hours Pass Or equivalent Q100 condition
TC A4 JESD22-A104 3 77 Temperature cycle Per grade requirements. See data sheet. Pass —
TC-WBP A4 MIL-STD883 method 2011 1 30 Post temp cycle bond pull Per requirements Pass As applicable per die configuration
HTSL A6 JESD22-A103 1 45 High temp storage bake Per grade requirements. See data sheet. Pass —
Test group B - accelerated lifetime simulation test
HTOL B1 JESD22-A108 3 77 High temperature operating life Per grade requirements. See data sheet. Pass —
ELFR B2 AEC Q100-008 3 800 Early life failure rate Per grade requirements. See data sheet. Pass —
Test group C - package assembly integrity tests
WBS C1 AEC Q100-001 1 30 Wire bond shear Cpk > 1.67 Pass As applicable per die configuration
WBP C2 MIL-STD883 method 2011 1 30 Wire bond pull Cpk > 1.67 Pass As applicable per die configuration
SD C3 JEDEC J-STD-002 1 15 Solderability >95% lead coverage Pass —
PD C4 JESD22-B100 and B108 3 10 Physical dimensions Cpk > 1.67 Pass —
SBS C5 AEC Q100-010 3 5 balls from 10 devices Solder Ball Shear Cpk > 1.67 Pass As applicable per die configuration
Test group D - die fabrication reliability tests
EM D1 — — — Electromigration Per technology requirements Pass —
TDDB D2 — — — Time dependent dielectric breakdown Per technology requirements Pass —
HCI D3 — — — Hot carrier injection Per technology requirements Pass —
BTI D4 — — — Bias temperature instability Per technology requirements Pass —
SM D5 — — — Stress Migration Per technology requirements Pass —
Test group E - electrical verification
HBM E2 AEC Q100-002 1 3 Electrostatic discharge - human body model Per AEC Q100-002 See data sheet —
CDM E3 AEC Q100-011 1 3 Electrostatic discharge - charged device model Per AEC Q100-011 See data sheet —
LU E4 AEC Q100-004 1 3 Latch-up Per AEC Q100-004 Pass As applicable per Q100-004
ED E5 AEC Q100-009 3 30 Electrical distributions Per AEC Q100-009 Pass —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
65nm CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 7469 52924 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
QFN Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 16668 177751 Pass
QFN High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 13937 166805 Pass
QFN Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 39518 434585 Pass
QFN Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 21168 308384 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。