主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

CDCS504TPWRQ1 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Automotive
RoHS Yes
REACH Yes
器件标识 CS504Q
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-3-260C-168 HR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
7.34x108 1.4 55 60 0.7 125 1000 8576 0

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Other Nonferrous Metals and Alloys
Yttrium
7440-65-5
0.000001
0.001303
13
0.000003
0
Precious Metals
Gold
7440-57-5
0.076735
99.997394
999974
0.192406
1924
Precious Metals
Silver
7440-22-4
0.000001
0.001303
13
0.000003
0
Sub-total
0.076737
100
1000000
0.192411
1924
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
0.175039
69.999920
699999
0.438894
4389
Thermoplastics
Epoxy
85954-11-6
0.075017
30.000080
300001
0.188098
1881
Sub-total
0.250056
100
1000000
0.626991
6270
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
12.6633
97.410000
974100
31.752011
317520
Copper and Its Alloys
Iron
7439-89-6
0.312
2.400000
24000
0.782310
7823
Copper and Its Alloys
Phosphorus
7723-14-0
0.0039
0.030000
300
0.009779
98
Other Nonferrous Metals and Alloys
Lead
7439-92-1
0.0039
0.030000
300
0.009779
98
Other Nonferrous Metals and Alloys
Tin
7440-31-5
0.0039
0.030000
300
0.009779
98
Zinc and Its Alloys
Zinc
7440-66-6
0.013
0.100000
1000
0.032596
326
Sub-total
13.0000
100
1000000
32.596254
325963
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
0.247312
95.120000
951200
0.620111
6201
Precious Metals
Gold
7440-57-5
0.002028
0.780000
7800
0.005085
51
Precious Metals
Palladium
7440-05-3
0.01066
4.100000
41000
0.026729
267
Sub-total
0.260000
100
1000000
0.651925
6519
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
21.596972
85.499994
855000
54.152338
541523
Other Nonferrous Metals and Alloys
Metal Hydroxide
Trade Secret
0.757789
3.000002
30000
1.900083
19001
Other Organic Materials
Carbon Black
1333-86-4
0.075779
0.300001
3000
0.190009
1900
Other Organic Materials
Chlorine
7782-50-5
0.005052
0.020000
200
0.012667
127
Other Organic Materials
Organic Phosphorus
1330-78-5
0.02526
0.100002
1000
0.063337
633
Thermoplastics
Epoxy
85954-11-6
2.798766
11.080001
110800
7.017638
70176
Sub-total
25.259618
100
1000000
63.336072
633361
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.035472
100.000000
1000000
2.596347
25963
Sub-total
1.035472
100
1000000
2.596347
25963
Total
39.881883
100
1000000

认证摘要

类型 AEC-Q100 测试编号 测试规格 最低批次数量 SS/批次 测试名称 条件 结果 笔记
Test group A - accelerated environment stress test
THB/HAST A2 JESD22-A101/JESD22-A110 3 77 Biased HAST 130C/85%RH 96 hours Pass Or equivalent Q100 condition
AC/UHAST A3 JESD22-A102/JESD22-A118 3 77 Unbiased HAST 130C/85%RH for 96 hours Pass Or equivalent Q100 condition
TC A4 JESD22-A104 3 77 Temperature cycle Per grade requirements. See data sheet. Pass
TC-WBP A4 MIL-STD883 method 2011 1 30 Post temp cycle bond pull Per requirements Pass As applicable per die configuration
HTSL A6 JESD22-A103 1 45 High temp storage bake Per grade requirements. See data sheet. Pass
Test group B - accelerated lifetime simulation test
HTOL B1 JESD22-A108 3 77 High temperature operating life Per grade requirements. See data sheet. Pass
ELFR B2 AEC Q100-008 3 800 Early life failure rate Per grade requirements. See data sheet. Pass
Test group C - package assembly integrity tests
WBS C1 AEC Q100-001 1 30 Wire bond shear Cpk > 1.67 Pass As applicable per die configuration
WBP C2 MIL-STD883 method 2011 1 30 Wire bond pull Cpk > 1.67 Pass As applicable per die configuration
SD C3 JEDEC J-STD-002 1 15 Solderability >95% lead coverage Pass
PD C4 JESD22-B100 and B108 3 10 Physical dimensions Cpk > 1.67 Pass
SBS C5 AEC Q100-010 3 5 balls from 10 devices Solder Ball Shear Cpk > 1.67 Pass As applicable per die configuration
Test group D - die fabrication reliability tests
EM D1 Electromigration Per technology requirements Pass
TDDB D2 Time dependent dielectric breakdown Per technology requirements Pass
HCI D3 Hot carrier injection Per technology requirements Pass
BTI D4 Bias temperature instability Per technology requirements Pass
SM D5 Stress Migration Per technology requirements Pass
Test group E - electrical verification
HBM E2 AEC Q100-002 1 3 Electrostatic discharge - human body model Per AEC Q100-002 See data sheet
CDM E3 AEC Q100-011 1 3 Electrostatic discharge - charged device model Per AEC Q100-011 See data sheet
LU E4 AEC Q100-004 1 3 Latch-up Per AEC Q100-004 Pass As applicable per Q100-004
ED E5 AEC Q100-009 3 30 Electrical distributions Per AEC Q100-009 Pass

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 2 季度 - 2026 年第 1 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 77 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 2 季度 - 2026 年第 1 季度)样本大小 累计样本大小 结论
TSSOP Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 2156 47955 Pass
TSSOP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 2486 37439 Pass
TSSOP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 7084 103613 Pass
TSSOP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 5082 83568 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。