主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

CD54HC73F 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Military
RoHS No
REACH Affected
器件标识 CD54HC73F
铅涂层/焊球材料 SnPb
MSL 等级/回流焊峰 Level-NC-NC-NC

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
3.08x109 0.3 55 60 0.7 125 1000 35932 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Base
Not Categorized
Cobalt Oxide
1308-06-1
7.8
0.300000
3000
0.160863
1609
Not Categorized
Other (Ceramic w/out Declarable Substance)
—
91
3.500000
35000
1.876739
18767
Other Inorganic Materials
Aluminum Oxide
1344-28-1
2269.8
87.300000
873000
46.811230
468112
Other Inorganic Materials
Silicon Dioxide
7631-86-9
67.6
2.600000
26000
1.394149
13941
Other Inorganic Materials
Titanium Oxide
13463-67-7
41.6
1.600000
16000
0.857938
8579
Other Nonferrous Metals and Alloys
Chromium Oxide
1308-38-9
36.4
1.400000
14000
0.750696
7507
Other Nonferrous Metals and Alloys
Manganese Dioxide
1313-13-9
85.8
3.300000
33000
1.769497
17695
Sub-total
— —
2600.0
100
1000000
53.621111
536211
Bond Wire
Aluminum and Its Alloys
Aluminum
7429-90-5
0.07123
99.131572
991316
0.001469
15
Copper and Its Alloys
Copper
7440-50-8
0.000001
0.001392
14
0.000000
0
Copper and Its Alloys
Iron
7439-89-6
0.000002
0.002783
28
0.000000
0
Other Inorganic Materials
Silicon
7440-21-3
0.00062
0.862861
8629
0.000013
0
Precious Metals
Silver
7440-22-4
0.000001
0.001392
14
0.000000
0
Sub-total
— —
0.071854
100
1000000
0.001482
15
Die Attach Adhesive
Other Nonferrous Metals and Alloys
Lead Borate Glass
65997-18-4
0.01384
14.999783
149998
0.000285
3
Other Plastics and Rubber
Other Filler
—
0.004613
4.999566
49996
0.000095
1
Precious Metals
Silver
7440-22-4
0.073815
80.000650
800007
0.001522
15
Sub-total
— —
0.092268
100
1000000
0.001903
19
Lead Frame
Aluminum and Its Alloys
Aluminum
7429-90-5
1.22
0.100000
1000
0.025161
252
Copper and Its Alloys
Iron
7439-89-6
700.8778
57.449000
574490
14.454556
144546
Copper and Its Alloys
Phosphorus
7723-14-0
0.305
0.025000
250
0.006290
63
Nickel and Its Alloys
Nickel
7440-02-0
500.2
41.000000
410000
10.315877
103159
Other Inorganic Materials
Silicon
7440-21-3
3.66
0.300000
3000
0.075482
755
Other Inorganic Materials
Sulfur
7704-34-9
0.305
0.025000
250
0.006290
63
Other Nonferrous Metals and Alloys
Chromium
7440-47-3
3.05
0.250000
2500
0.062902
629
Other Nonferrous Metals and Alloys
Cobalt
7440-48-4
0.0122
0.001000
10
0.000252
3
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
9.76
0.800000
8000
0.201285
2013
Other Plastics and Rubber
Carbon
7440-44-0
0.61
0.050000
500
0.012580
126
Sub-total
— —
1220.0000
100
1000000
25.160675
251607
Lead Frame Plating
Other Nonferrous Metals and Alloys
Lead
7439-92-1
16.724
37.000000
370000
0.344907
3449
Other Nonferrous Metals and Alloys
Tin
7440-31-5
28.476
63.000000
630000
0.587275
5873
Sub-total
— —
45.200
100
1000000
0.932182
9322
Lid
Not Categorized
Cobalt Oxide
1308-06-1
1.88523
0.300000
3000
0.038880
389
Not Categorized
Other (Ceramic w/out Declarable Substance)
—
21.99435
3.500000
35000
0.453601
4536
Other Inorganic Materials
Aluminum Oxide
1344-28-1
548.60193
87.300000
873000
11.314094
113141
Other Inorganic Materials
Silicon Dioxide
7631-86-9
16.33866
2.600000
26000
0.336960
3370
Other Inorganic Materials
Titanium Oxide
13463-67-7
10.05456
1.600000
16000
0.207360
2074
Other Nonferrous Metals and Alloys
Chromium Oxide
1308-38-9
8.79774
1.400000
14000
0.181440
1814
Other Nonferrous Metals and Alloys
Manganese Dioxide
1313-13-9
20.73753
3.300000
33000
0.427681
4277
Sub-total
— —
628.41000
100
1000000
12.960016
129600
Lid - Seal
Glass Frit
Iron Cobalt Chromite Black Spinel
68186-97-0
1.77035
0.500000
5000
0.036511
365
Glass Frit
Other (Glass w/out Declarable Substance)
NA
15.93315
4.500000
45000
0.328597
3286
Glass Frit
Silicate Acid, Zinc Salt (4:3)
96906-37-5
53.1105
15.000000
150000
1.095325
10953
Glass Frit
Zinc Stannate
12036-37-2
88.5175
25.000000
250000
1.825541
18255
Other Nonferrous Metals and Alloys
Boron Oxide
1303-86-2
17.7035
5.000000
50000
0.365108
3651
Other Nonferrous Metals and Alloys
Lead Monoxide
1317-36-8
177.035
50.000000
500000
3.651082
36511
Sub-total
— —
354.07000
100
1000000
7.302164
73022
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
0.992415
100.000000
1000000
0.020467
205
Sub-total
— —
0.992415
100
1000000
0.020467
205
Total
— —
4848.836537
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 3 季度 - 2026 年第 2 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 3 季度 - 2026 年第 2 季度)样本大小 累计样本大小 结论
CDIP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 77 77 Pass
CDIP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 77 461 Pass
CDIP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 0 77 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。