主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

CD54HC4046AF 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Military
RoHS No
REACH Affected
器件标识 CD54HC4046AF
铅涂层/焊球材料 SnPb
MSL 等级/回流焊峰 Level-NC-NC-NC

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
3.08x109 0.3 55 60 0.7 125 1000 35932 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Base
Not Categorized
Cobalt Oxide
1308-06-1
7.8
0.300000
3000
0.161929
1619
Not Categorized
Other (Ceramic w/out Declarable Substance)
—
91
3.500000
35000
1.889174
18892
Other Inorganic Materials
Aluminum Oxide
1344-28-1
2269.8
87.300000
873000
47.121390
471214
Other Inorganic Materials
Silicon Dioxide
7631-86-9
67.6
2.600000
26000
1.403386
14034
Other Inorganic Materials
Titanium Oxide
13463-67-7
41.6
1.600000
16000
0.863622
8636
Other Nonferrous Metals and Alloys
Chromium Oxide
1308-38-9
36.4
1.400000
14000
0.755669
7557
Other Nonferrous Metals and Alloys
Manganese Dioxide
1313-13-9
85.8
3.300000
33000
1.781221
17812
Sub-total
— —
2600.0
100
1000000
53.976392
539764
Bond Wire
Aluminum and Its Alloys
Aluminum
7429-90-5
0.061474
99.130827
991308
0.001276
13
Copper and Its Alloys
Copper
7440-50-8
0.000001
0.001613
16
0.000000
0
Copper and Its Alloys
Iron
7439-89-6
0.000002
0.003225
32
0.000000
0
Other Inorganic Materials
Silicon
7440-21-3
0.000535
0.862722
8627
0.000011
0
Precious Metals
Silver
7440-22-4
0.000001
0.001613
16
0.000000
0
Sub-total
— —
0.062013
100
1000000
0.001287
13
Die Attach Adhesive
Other Nonferrous Metals and Alloys
Lead Borate Glass
65997-18-4
0.027799
14.999811
149998
0.000577
6
Other Plastics and Rubber
Other Filler
—
0.009266
4.999757
49998
0.000192
2
Precious Metals
Silver
7440-22-4
0.148264
80.000432
800004
0.003078
31
Sub-total
— —
0.185329
100
1000000
0.003847
38
Lead Frame
Aluminum and Its Alloys
Aluminum
7429-90-5
1.22
0.100000
1000
0.025327
253
Copper and Its Alloys
Iron
7439-89-6
700.8778
57.449000
574490
14.550329
145503
Copper and Its Alloys
Phosphorus
7723-14-0
0.305
0.025000
250
0.006332
63
Nickel and Its Alloys
Nickel
7440-02-0
500.2
41.000000
410000
10.384227
103842
Other Inorganic Materials
Silicon
7440-21-3
3.66
0.300000
3000
0.075982
760
Other Inorganic Materials
Sulfur
7704-34-9
0.305
0.025000
250
0.006332
63
Other Nonferrous Metals and Alloys
Chromium
7440-47-3
3.05
0.250000
2500
0.063318
633
Other Nonferrous Metals and Alloys
Cobalt
7440-48-4
0.0122
0.001000
10
0.000253
3
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
9.76
0.800000
8000
0.202619
2026
Other Plastics and Rubber
Carbon
7440-44-0
0.61
0.050000
500
0.012664
127
Sub-total
— —
1220.0000
100
1000000
25.327384
253274
Lead Frame Plating
Other Nonferrous Metals and Alloys
Lead
7439-92-1
4.514
37.000000
370000
0.093711
937
Other Nonferrous Metals and Alloys
Tin
7440-31-5
7.686
63.000000
630000
0.159563
1596
Sub-total
— —
12.200
100
1000000
0.253274
2533
Lid
Not Categorized
Cobalt Oxide
1308-06-1
1.88523
0.300000
3000
0.039138
391
Not Categorized
Other (Ceramic w/out Declarable Substance)
—
21.99435
3.500000
35000
0.456606
4566
Other Inorganic Materials
Aluminum Oxide
1344-28-1
548.60193
87.300000
873000
11.389059
113891
Other Inorganic Materials
Silicon Dioxide
7631-86-9
16.33866
2.600000
26000
0.339193
3392
Other Inorganic Materials
Titanium Oxide
13463-67-7
10.05456
1.600000
16000
0.208734
2087
Other Nonferrous Metals and Alloys
Chromium Oxide
1308-38-9
8.79774
1.400000
14000
0.182642
1826
Other Nonferrous Metals and Alloys
Manganese Dioxide
1313-13-9
20.73753
3.300000
33000
0.430514
4305
Sub-total
— —
628.41000
100
1000000
13.045886
130459
Lid - Seal
Glass Frit
Iron Cobalt Chromite Black Spinel
68186-97-0
1.77035
0.500000
5000
0.036753
368
Glass Frit
Other (Glass w/out Declarable Substance)
NA
15.93315
4.500000
45000
0.330775
3308
Glass Frit
Silicate Acid, Zinc Salt (4:3)
96906-37-5
53.1105
15.000000
150000
1.102582
11026
Glass Frit
Zinc Stannate
12036-37-2
88.5175
25.000000
250000
1.837637
18376
Other Nonferrous Metals and Alloys
Boron Oxide
1303-86-2
17.7035
5.000000
50000
0.367527
3675
Other Nonferrous Metals and Alloys
Lead Monoxide
1317-36-8
177.035
50.000000
500000
3.675273
36753
Sub-total
— —
354.07000
100
1000000
7.350547
73505
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.993361
100.000000
1000000
0.041382
414
Sub-total
— —
1.993361
100
1000000
0.041382
414
Total
— —
4816.920703
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 累计样本大小 结论
CDIP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 77 Pass
CDIP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 461 Pass
CDIP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 77 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。