主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

CD54HC4040F 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Military
RoHS No
REACH Affected
器件标识 CD54HC4040F
铅涂层/焊球材料 SnPb
MSL 等级/回流焊峰 Level-NC-NC-NC

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
3.08x109 0.3 55 60 0.7 125 1000 35932 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Base
Not Categorized
Cobalt Oxide
1308-06-1
7.8
0.300000
3000
0.161943
1619
Not Categorized
Other (Ceramic w/out Declarable Substance)
—
91
3.500000
35000
1.889334
18893
Other Inorganic Materials
Aluminum Oxide
1344-28-1
2269.8
87.300000
873000
47.125398
471254
Other Inorganic Materials
Silicon Dioxide
7631-86-9
67.6
2.600000
26000
1.403506
14035
Other Inorganic Materials
Titanium Oxide
13463-67-7
41.6
1.600000
16000
0.863696
8637
Other Nonferrous Metals and Alloys
Chromium Oxide
1308-38-9
36.4
1.400000
14000
0.755734
7557
Other Nonferrous Metals and Alloys
Manganese Dioxide
1313-13-9
85.8
3.300000
33000
1.781372
17814
Sub-total
— —
2600.0
100
1000000
53.980983
539810
Bond Wire
Aluminum and Its Alloys
Aluminum
7429-90-5
0.065294
99.131570
991316
0.001356
14
Copper and Its Alloys
Copper
7440-50-8
0.000001
0.001518
15
0.000000
0
Copper and Its Alloys
Iron
7439-89-6
0.000002
0.003036
30
0.000000
0
Other Inorganic Materials
Silicon
7440-21-3
0.000568
0.862357
8624
0.000012
0
Precious Metals
Silver
7440-22-4
0.000001
0.001518
15
0.000000
0
Sub-total
— —
0.065866
100
1000000
0.001368
14
Die Attach Adhesive
Other Nonferrous Metals and Alloys
Lead Borate Glass
65997-18-4
0.022523
14.999834
149998
0.000468
5
Other Plastics and Rubber
Other Filler
—
0.007508
5.000166
50002
0.000156
2
Precious Metals
Silver
7440-22-4
0.120124
80.000000
800000
0.002494
25
Sub-total
— —
0.150155
100
1000000
0.003118
31
Lead Frame
Aluminum and Its Alloys
Aluminum
7429-90-5
1.22
0.100000
1000
0.025330
253
Copper and Its Alloys
Iron
7439-89-6
700.8778
57.449000
574490
14.551566
145516
Copper and Its Alloys
Phosphorus
7723-14-0
0.305
0.025000
250
0.006332
63
Nickel and Its Alloys
Nickel
7440-02-0
500.2
41.000000
410000
10.385111
103851
Other Inorganic Materials
Silicon
7440-21-3
3.66
0.300000
3000
0.075989
760
Other Inorganic Materials
Sulfur
7704-34-9
0.305
0.025000
250
0.006332
63
Other Nonferrous Metals and Alloys
Chromium
7440-47-3
3.05
0.250000
2500
0.063324
633
Other Nonferrous Metals and Alloys
Cobalt
7440-48-4
0.0122
0.001000
10
0.000253
3
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
9.76
0.800000
8000
0.202636
2026
Other Plastics and Rubber
Carbon
7440-44-0
0.61
0.050000
500
0.012665
127
Sub-total
— —
1220.0000
100
1000000
25.329538
253295
Lead Frame Plating
Other Nonferrous Metals and Alloys
Lead
7439-92-1
4.514
37.000000
370000
0.093719
937
Other Nonferrous Metals and Alloys
Tin
7440-31-5
7.686
63.000000
630000
0.159576
1596
Sub-total
— —
12.200
100
1000000
0.253295
2533
Lid
Not Categorized
Cobalt Oxide
1308-06-1
1.88523
0.300000
3000
0.039141
391
Not Categorized
Other (Ceramic w/out Declarable Substance)
—
21.99435
3.500000
35000
0.456645
4566
Other Inorganic Materials
Aluminum Oxide
1344-28-1
548.60193
87.300000
873000
11.390027
113900
Other Inorganic Materials
Silicon Dioxide
7631-86-9
16.33866
2.600000
26000
0.339222
3392
Other Inorganic Materials
Titanium Oxide
13463-67-7
10.05456
1.600000
16000
0.208752
2088
Other Nonferrous Metals and Alloys
Chromium Oxide
1308-38-9
8.79774
1.400000
14000
0.182658
1827
Other Nonferrous Metals and Alloys
Manganese Dioxide
1313-13-9
20.73753
3.300000
33000
0.430551
4306
Sub-total
— —
628.41000
100
1000000
13.046996
130470
Lid - Seal
Glass Frit
Iron Cobalt Chromite Black Spinel
68186-97-0
1.77035
0.500000
5000
0.036756
368
Glass Frit
Other (Glass w/out Declarable Substance)
NA
15.93315
4.500000
45000
0.330803
3308
Glass Frit
Silicate Acid, Zinc Salt (4:3)
96906-37-5
53.1105
15.000000
150000
1.102676
11027
Glass Frit
Zinc Stannate
12036-37-2
88.5175
25.000000
250000
1.837793
18378
Other Nonferrous Metals and Alloys
Boron Oxide
1303-86-2
17.7035
5.000000
50000
0.367559
3676
Other Nonferrous Metals and Alloys
Lead Monoxide
1317-36-8
177.035
50.000000
500000
3.675586
36756
Sub-total
— —
354.07000
100
1000000
7.351172
73512
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
1.615035
100.000000
1000000
0.033531
335
Sub-total
— —
1.615035
100
1000000
0.033531
335
Total
— —
4816.511056
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 累计样本大小 结论
CDIP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 77 Pass
CDIP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 461 Pass
CDIP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 77 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。