主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

CD54HC244F 不推荐用于新设计

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Military
RoHS No
REACH Affected
器件标识 CD54HC244F
铅涂层/焊球材料 SnPb
MSL 等级/回流焊峰 Level-NC-NC-NC

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
3.08x109 0.3 55 60 0.7 125 1000 35932 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Base
Not Categorized
Cobalt Oxide
1308-06-1
3.7563
0.300000
3000
0.087015
870
Not Categorized
Other (Ceramic w/out Declarable Substance)
—
43.8235
3.500000
35000
1.015171
10152
Other Inorganic Materials
Aluminum Oxide
1344-28-1
1093.0833
87.300000
873000
25.321273
253213
Other Inorganic Materials
Silicon Dioxide
7631-86-9
32.5546
2.600000
26000
0.754127
7541
Other Inorganic Materials
Titanium Oxide
13463-67-7
20.0336
1.600000
16000
0.464078
4641
Other Nonferrous Metals and Alloys
Chromium Oxide
1308-38-9
17.5294
1.400000
14000
0.406069
4061
Other Nonferrous Metals and Alloys
Manganese Dioxide
1313-13-9
41.3193
3.300000
33000
0.957162
9572
Sub-total
— —
1252.1000
100
1000000
29.004895
290049
Bond Wire
Aluminum and Its Alloys
Aluminum
7429-90-5
0.118336
99.131294
991313
0.002741
27
Copper and Its Alloys
Copper
7440-50-8
0.000002
0.001675
17
0.000000
0
Copper and Its Alloys
Iron
7439-89-6
0.000003
0.002513
25
0.000000
0
Other Inorganic Materials
Silicon
7440-21-3
0.001029
0.862004
8620
0.000024
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000001
0.000838
8
0.000000
0
Precious Metals
Silver
7440-22-4
0.000002
0.001675
17
0.000000
0
Sub-total
— —
0.119373
100
1000000
0.002765
28
Die Attach Adhesive
Other Nonferrous Metals and Alloys
Lead Borate Glass
65997-18-4
0.028558
14.999895
149999
0.000662
7
Other Plastics and Rubber
Other Filler
—
0.009519
4.999790
49998
0.000221
2
Precious Metals
Silver
7440-22-4
0.152311
80.000315
800003
0.003528
35
Sub-total
— —
0.190388
100
1000000
0.004410
44
Lead Frame
Aluminum and Its Alloys
Aluminum
7429-90-5
1.51
0.100000
1000
0.034979
350
Copper and Its Alloys
Iron
7439-89-6
867.4799
57.449000
574490
20.095171
200952
Copper and Its Alloys
Phosphorus
7723-14-0
0.3775
0.025000
250
0.008745
87
Nickel and Its Alloys
Nickel
7440-02-0
619.1
41.000000
410000
14.341451
143415
Other Inorganic Materials
Silicon
7440-21-3
4.53
0.300000
3000
0.104937
1049
Other Inorganic Materials
Sulfur
7704-34-9
0.3775
0.025000
250
0.008745
87
Other Nonferrous Metals and Alloys
Chromium
7440-47-3
3.775
0.250000
2500
0.087448
874
Other Nonferrous Metals and Alloys
Cobalt
7440-48-4
0.0151
0.001000
10
0.000350
3
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
12.08
0.800000
8000
0.279833
2798
Other Plastics and Rubber
Carbon
7440-44-0
0.755
0.050000
500
0.017490
175
Sub-total
— —
1510.0000
100
1000000
34.979148
349791
Lead Frame Plating
Other Nonferrous Metals and Alloys
Lead
7439-92-1
5.587
37.000000
370000
0.129423
1294
Other Nonferrous Metals and Alloys
Tin
7440-31-5
9.513
63.000000
630000
0.220369
2204
Sub-total
— —
15.100
100
1000000
0.349791
3498
Lid
Not Categorized
Cobalt Oxide
1308-06-1
2.69361
0.300000
3000
0.062397
624
Not Categorized
Other (Ceramic w/out Declarable Substance)
—
31.42545
3.500000
35000
0.727971
7280
Other Inorganic Materials
Aluminum Oxide
1344-28-1
783.84051
87.300000
873000
18.157665
181577
Other Inorganic Materials
Silicon Dioxide
7631-86-9
23.34462
2.600000
26000
0.540778
5408
Other Inorganic Materials
Titanium Oxide
13463-67-7
14.36592
1.600000
16000
0.332787
3328
Other Nonferrous Metals and Alloys
Chromium Oxide
1308-38-9
12.57018
1.400000
14000
0.291188
2912
Other Nonferrous Metals and Alloys
Manganese Dioxide
1313-13-9
29.62971
3.300000
33000
0.686372
6864
Sub-total
— —
897.87000
100
1000000
20.799158
207992
Lid - Seal
Glass Frit
Iron Cobalt Chromite Black Spinel
68186-97-0
3.19715
0.500000
5000
0.074062
741
Glass Frit
Other (Glass w/out Declarable Substance)
NA
28.77435
4.500000
45000
0.666558
6666
Glass Frit
Silicate Acid, Zinc Salt (4:3)
96906-37-5
95.9145
15.000000
150000
2.221859
22219
Glass Frit
Zinc Stannate
12036-37-2
159.8575
25.000000
250000
3.703099
37031
Other Nonferrous Metals and Alloys
Boron Oxide
1303-86-2
31.9715
5.000000
50000
0.740620
7406
Other Nonferrous Metals and Alloys
Lead Monoxide
1317-36-8
319.715
50.000000
500000
7.406198
74062
Sub-total
— —
639.43000
100
1000000
14.812395
148124
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.047768
100.000000
1000000
0.047437
474
Sub-total
— —
2.047768
100
1000000
0.047437
474
Total
— —
4316.857529
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 1232 54768 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 累计样本大小 结论
CDIP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 77 Pass
CDIP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 461 Pass
CDIP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 77 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。