主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

AM26LS33AMJ 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Military
RoHS No
REACH Affected
器件标识 AM26LS33AMJ
铅涂层/焊球材料 SnPb
MSL 等级/回流焊峰 Level-NC-NC-NC

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1.6x109 0.6 55 60 0.7 125 1000 41301 1 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Base
Not Categorized
Cobalt Oxide
1308-06-1
7.8
0.300000
3000
0.161912
1619
Not Categorized
Other (Ceramic w/out Declarable Substance)
—
91
3.500000
35000
1.888972
18890
Other Inorganic Materials
Aluminum Oxide
1344-28-1
2269.8
87.300000
873000
47.116356
471164
Other Inorganic Materials
Silicon Dioxide
7631-86-9
67.6
2.600000
26000
1.403236
14032
Other Inorganic Materials
Titanium Oxide
13463-67-7
41.6
1.600000
16000
0.863530
8635
Other Nonferrous Metals and Alloys
Chromium Oxide
1308-38-9
36.4
1.400000
14000
0.755589
7556
Other Nonferrous Metals and Alloys
Manganese Dioxide
1313-13-9
85.8
3.300000
33000
1.781031
17810
Sub-total
— —
2600.0
100
1000000
53.970626
539706
Bond Wire
Aluminum and Its Alloys
Aluminum
7429-90-5
0.087178
99.130118
991301
0.001810
18
Copper and Its Alloys
Copper
7440-50-8
0.000001
0.001137
11
0.000000
0
Copper and Its Alloys
Iron
7439-89-6
0.000003
0.003411
34
0.000000
0
Other Inorganic Materials
Silicon
7440-21-3
0.000758
0.861922
8619
0.000016
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000001
0.001137
11
0.000000
0
Precious Metals
Silver
7440-22-4
0.000002
0.002274
23
0.000000
0
Sub-total
— —
0.087943
100
1000000
0.001826
18
Die Attach Adhesive
Other Nonferrous Metals and Alloys
Lead Borate Glass
65997-18-4
0.034035
14.999934
149999
0.000706
7
Other Plastics and Rubber
Other Filler
—
0.011345
4.999978
50000
0.000235
2
Precious Metals
Silver
7440-22-4
0.181521
80.000088
800001
0.003768
38
Sub-total
— —
0.226901
100
1000000
0.004710
47
Lead Frame
Aluminum and Its Alloys
Aluminum
7429-90-5
1.22
0.100000
1000
0.025325
253
Copper and Its Alloys
Iron
7439-89-6
700.8778
57.449000
574490
14.548774
145488
Copper and Its Alloys
Phosphorus
7723-14-0
0.305
0.025000
250
0.006331
63
Nickel and Its Alloys
Nickel
7440-02-0
500.2
41.000000
410000
10.383118
103831
Other Inorganic Materials
Silicon
7440-21-3
3.66
0.300000
3000
0.075974
760
Other Inorganic Materials
Sulfur
7704-34-9
0.305
0.025000
250
0.006331
63
Other Nonferrous Metals and Alloys
Chromium
7440-47-3
3.05
0.250000
2500
0.063312
633
Other Nonferrous Metals and Alloys
Cobalt
7440-48-4
0.0122
0.001000
10
0.000253
3
Other Nonferrous Metals and Alloys
Manganese
7439-96-5
9.76
0.800000
8000
0.202597
2026
Other Plastics and Rubber
Carbon
7440-44-0
0.61
0.050000
500
0.012662
127
Sub-total
— —
1220.0000
100
1000000
25.324678
253247
Lead Frame Plating
Other Nonferrous Metals and Alloys
Lead
7439-92-1
4.514
37.000000
370000
0.093701
937
Other Nonferrous Metals and Alloys
Tin
7440-31-5
7.686
63.000000
630000
0.159545
1595
Sub-total
— —
12.200
100
1000000
0.253247
2532
Lid
Not Categorized
Cobalt Oxide
1308-06-1
1.88523
0.300000
3000
0.039133
391
Not Categorized
Other (Ceramic w/out Declarable Substance)
—
21.99435
3.500000
35000
0.456557
4566
Other Inorganic Materials
Aluminum Oxide
1344-28-1
548.60193
87.300000
873000
11.387842
113878
Other Inorganic Materials
Silicon Dioxide
7631-86-9
16.33866
2.600000
26000
0.339157
3392
Other Inorganic Materials
Titanium Oxide
13463-67-7
10.05456
1.600000
16000
0.208712
2087
Other Nonferrous Metals and Alloys
Chromium Oxide
1308-38-9
8.79774
1.400000
14000
0.182623
1826
Other Nonferrous Metals and Alloys
Manganese Dioxide
1313-13-9
20.73753
3.300000
33000
0.430468
4305
Sub-total
— —
628.41000
100
1000000
13.044493
130445
Lid - Seal
Glass Frit
Iron Cobalt Chromite Black Spinel
68186-97-0
1.77035
0.500000
5000
0.036749
367
Glass Frit
Other (Glass w/out Declarable Substance)
NA
15.93315
4.500000
45000
0.330739
3307
Glass Frit
Silicate Acid, Zinc Salt (4:3)
96906-37-5
53.1105
15.000000
150000
1.102464
11025
Glass Frit
Zinc Stannate
12036-37-2
88.5175
25.000000
250000
1.837440
18374
Other Nonferrous Metals and Alloys
Boron Oxide
1303-86-2
17.7035
5.000000
50000
0.367488
3675
Other Nonferrous Metals and Alloys
Lead Monoxide
1317-36-8
177.035
50.000000
500000
3.674881
36749
Sub-total
— —
354.07000
100
1000000
7.349761
73498
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
2.440491
100.000000
1000000
0.050660
507
Sub-total
— —
2.440491
100
1000000
0.050660
507
Total
— —
4817.435335
— —
100
1000000

认证摘要

应力 基准 最小批量 SS/批次 测试名称/条件 有效期 结果 笔记
HTOL JESD22-A108 3 77 Life test, 125C 1000 hours Pass Or equivalent JEDEC condition
HTSL JESD22-A103 3 25 High temp storage bake, 150C 1000 hours Pass Or equivalent JEDEC condition
AC/UHAST JESD22-A102/JESD22-A118 3 25 Unbiased HAST 130C / 85% RH 96 hours Pass Or equivalent JEDEC condition
THB/HAST JESD22-A101/JESD22-A110 3 25 HAST 130C/85%RH 96 hours Pass Or equivalent JEDEC condition
TC JESD22-A104 3 25 Temperature cycle -65/150C 500 cycles Pass Or equivalent JEDEC condition
SD J-STD-002 3 22 Per specification >95% lead coverage Pass —
HBM JS-001 1 3 ESD - HBM Classification See data sheet —
CDM JS-002 1 3 ESD - CDM Classification See data sheet —
LU JESD78 1 3 Latch-up Per JESD78 Pass As applicable per JESD78
MSL J-STD-020 — — Per J-STD-020 Classification See data sheet —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
BIPOLAR Life test 125C, 1000 Hours or Equivalent JEDEC Condition 693 24846 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 累计样本大小 结论
CDIP High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 77 Pass
CDIP Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 461 Pass
CDIP Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 77 Pass

其他资源

通用质量指南

认证

冲突矿产专用披露报告

如需更多相关信息,请联系 TI 客户支持中心.

关闭

数据类型定义

RoHS

根据欧盟限制使用有害物质 (RoHS) 指令 2011/65/EU(2011 年 7 月 21 日订立)和修订指令 (EU) 2015/863(2019 年 7 月 22 日生效),当指明“RoHS = 是”或“RoHS = 豁免”时,TI 产品是符合 RoHS 标准的。

据 TI 所知,TI 已声明其产品“符合 RoHS 标准”。

• 所含禁用物质不超过 RoHS 规定的最大允许阈值,

 或者

• 在适当的情况下,可能符合 RoHS 附件 III 中铅 (Pb) 的豁免范围,如 "TI RoHS 声明" 所述。

REACH

是: 完全符合欧盟 (EU) RoHS,无需豁免。

受影响: 当含量超过阈值时,仅用于化学品注册、评估、授权和限制 (REACH) 法规中的高度关注物质 (SVHC)。REACH SVHC 不限制使用,但如果含量超出阈值,则必须提供更多信息。

否: 不符合 EU RoHS。

请参阅 TI REACH 声明 ,了解更多详细信息。

器件标识

封装顶部标记。

引脚镀层/焊球材料֙

引脚镀层和焊球成分。

MSL 等级/回流焊峰值温度

潮湿敏感度等级 (MSL) 是美国电子器件工程联合委员会 (JEDEC) 的一项行业标准分类,定义了在进行高温回流焊前产品可安全地暴露于周围环境的时间。

MTBF/FIT 估算

这个合格性测试的目的是确定产品的生命周期,并显示得出这些比率的条件。

材料成分

TI 的材料成分信息基于第三方供应商提供的信息。TI 通过合理努力来提供任何所需或可用的信息。TI 可能尚未对引入的材料和化学品进行破坏性测试或化学分析。TI 及其供应商可能会将特定信息视为专有信息,因此 TI 可能不会发布这些特定信息。材料成分信息由 TI“按原样”提供。

认证摘要

秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。