主页  >  质量和可靠性  >  质量、可靠性和封装数据下载

质量、可靠性和封装数据下载

AFE8220TPZPQ1 正在供货

使用此工具进行“搜索”或“下载”即表示您同意遵守 TI 的使用条款, 隐私政策(包括 Cookie 政策)和重要声明。

搜索更多器件

筛选要查看或下载的数据类型

质量数据将根据组装地点而更改

下载 .xls 下载 PDF

Rating

Automotive
RoHS Yes
REACH Yes
器件标识 AFE8220QT
铅涂层/焊球材料 NiPdAu
MSL 等级/回流焊峰 Level-3-260C-168 HR

MTBF/FIT 估算

MTBF/FIT MTBF/FIT 支持数据
MTBF FIT 使用温度 (°C) 置信度 (%) 激活能量 (eV) 测试温度 (°C) 测试持续时间(小时) 样本大小 故障次数 更多建议
1.38x109 0.7 55 60 0.7 125 1000 16105 0 —

材料成分

成分含量 均质物质含量
均质物质 成分 CAS 编号 质量 (mg) 百分比 % ppm 百分比 % ppm
Bond Wire
Copper and Its Alloys
Iron
7439-89-6
0.000007
0.000213
2
0.000001
0
Magnesium and Its Alloys
Magnesium
7439-95-4
0.000001
0.000030
0
0.000000
0
Other Nonferrous Metals and Alloys
Beryllium
7440-41-7
0.000003
0.000091
1
0.000000
0
Other Nonferrous Metals and Alloys
Calcium
7440-70-2
0.000008
0.000243
2
0.000001
0
Other Nonferrous Metals and Alloys
Yttrium
7440-65-5
0.000023
0.000699
7
0.000003
0
Precious Metals
Gold
7440-57-5
3.288794
99.997628
999976
0.456872
4569
Precious Metals
Silver
7440-22-4
0.000036
0.001095
11
0.000005
0
Sub-total
— —
3.288872
100
1000000
0.456883
4569
Die Attach Adhesive
Precious Metals
Silver
7440-22-4
2.712304
84.999997
850000
0.376787
3768
Thermoplastics
Epoxy
85954-11-6
0.478642
15.000003
150000
0.066492
665
Sub-total
— —
3.190946
100
1000000
0.443279
4433
Lead Frame
Copper and Its Alloys
Copper
7440-50-8
357.8984
97.520000
975200
49.718438
497184
Copper and Its Alloys
Iron
7439-89-6
8.441
2.300000
23000
1.172605
11726
Copper and Its Alloys
Phosphorus
7723-14-0
0.1101
0.030000
300
0.015295
153
Zinc and Its Alloys
Zinc
7440-66-6
0.5505
0.150000
1500
0.076474
765
Sub-total
— —
367.0000
100
1000000
50.982811
509828
Lead Frame Plating
Nickel and Its Alloys
Nickel
7440-02-0
6.75352
95.120000
951200
0.938184
9382
Precious Metals
Gold
7440-57-5
0.05538
0.780000
7800
0.007693
77
Precious Metals
Palladium
7440-05-3
0.2911
4.100000
41000
0.040439
404
Sub-total
— —
7.10000
100
1000000
0.986316
9863
Mold Compound
Other Inorganic Materials
Fused Silica
60676-86-0
277.711405
85.000000
850000
38.579041
385790
Other Nonferrous Metals and Alloys
Metal Oxide
Trade Secret
3.920632
1.200000
12000
0.544645
5446
Other Organic Materials
Carbon Black
1333-86-4
0.980158
0.300000
3000
0.136161
1362
Other Organic Materials
Organic Phosphorus
1330-78-5
0.980158
0.300000
3000
0.136161
1362
Other Plastics and Rubber
Silicone
218163-11-2
9.801579
3.000000
30000
1.361613
13616
Thermoplastics
Epoxy
85954-11-6
33.325369
10.200000
102000
4.629485
46295
Sub-total
— —
326.719301
100
1000000
45.387108
453871
Semiconductor Device
Ceramics / Glass
Doped Silicon
7440-21-3
12.551338
100.000000
1000000
1.743604
17436
Sub-total
— —
12.551338
100
1000000
1.743604
17436
Total
— —
719.850457
— —
100
1000000

认证摘要

类型 AEC-Q100 测试编号 测试规格 最低批次数量 SS/批次 测试名称 条件 结果 笔记
Test group A - accelerated environment stress test
THB/HAST A2 JESD22-A101/JESD22-A110 3 77 Biased HAST 130C/85%RH 96 hours Pass Or equivalent Q100 condition
AC/UHAST A3 JESD22-A102/JESD22-A118 3 77 Unbiased HAST 130C/85%RH for 96 hours Pass Or equivalent Q100 condition
TC A4 JESD22-A104 3 77 Temperature cycle Per grade requirements. See data sheet. Pass —
TC-WBP A4 MIL-STD883 method 2011 1 30 Post temp cycle bond pull Per requirements Pass As applicable per die configuration
HTSL A6 JESD22-A103 1 45 High temp storage bake Per grade requirements. See data sheet. Pass —
Test group B - accelerated lifetime simulation test
HTOL B1 JESD22-A108 3 77 High temperature operating life Per grade requirements. See data sheet. Pass —
ELFR B2 AEC Q100-008 3 800 Early life failure rate Per grade requirements. See data sheet. Pass —
Test group C - package assembly integrity tests
WBS C1 AEC Q100-001 1 30 Wire bond shear Cpk > 1.67 Pass As applicable per die configuration
WBP C2 MIL-STD883 method 2011 1 30 Wire bond pull Cpk > 1.67 Pass As applicable per die configuration
SD C3 JEDEC J-STD-002 1 15 Solderability >95% lead coverage Pass —
PD C4 JESD22-B100 and B108 3 10 Physical dimensions Cpk > 1.67 Pass —
SBS C5 AEC Q100-010 3 5 balls from 10 devices Solder Ball Shear Cpk > 1.67 Pass As applicable per die configuration
Test group D - die fabrication reliability tests
EM D1 — — — Electromigration Per technology requirements Pass —
TDDB D2 — — — Time dependent dielectric breakdown Per technology requirements Pass —
HCI D3 — — — Hot carrier injection Per technology requirements Pass —
BTI D4 — — — Bias temperature instability Per technology requirements Pass —
SM D5 — — — Stress Migration Per technology requirements Pass —
Test group E - electrical verification
HBM E2 AEC Q100-002 1 3 Electrostatic discharge - human body model Per AEC Q100-002 See data sheet —
CDM E3 AEC Q100-011 1 3 Electrostatic discharge - charged device model Per AEC Q100-011 See data sheet —
LU E4 AEC Q100-004 1 3 Latch-up Per AEC Q100-004 Pass As applicable per Q100-004
ED E5 AEC Q100-009 3 30 Electrical distributions Per AEC Q100-009 Pass —

持续可靠性监测

芯片制造工艺流程可靠性数据。
制造工艺 可靠性测试 累计样本大小 结论
180nm CMOS Life test 125C, 1000 Hours or Equivalent JEDEC Condition 10040 Pass
装配工艺可靠性数据。
封装系列 可靠性测试 滚动式的年度(2025 年第 4 季度 - 2026 年第 3 季度)样本大小 累计样本大小 结论
QFP (with Thermal Pad) Biased HAST 130C/85%RH, 96 Hours or Equivalent JEDEC Condition 1694 39205 Pass
QFP (with Thermal Pad) High temp storage bake 150C, 1000 Hours or Equivalent JEDEC Condition 1926 33965 Pass
QFP (with Thermal Pad) Temperature cycle -65/150C, 500 Hours or Equivalent JEDEC Condition 4468 77402 Pass
QFP (with Thermal Pad) Unbiased HAST 130C/85% RH, 96 Hours or Equivalent JEDEC Condition 2482 57725 Pass
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
秉承为客户提供高质量产品的宗旨,我们对卓越质量与高可靠性的追求已根植在 TI 文化之中。TI 在开发其半导体技术时的最低目标是,在 105°C 结温下、100,000 小时通电时间内的时基故障 (FIT) 低于 50。TI 的产品开发过程涵盖仿真、加速测试和耐用性评估等过程。在产品开发过程中,TI 会对器件工艺可靠性、封装可靠性和器件/封装间的相互作用进行细致评估。

持续可靠性监测

ORM 计划开展过程中,我们会收集一系列有代表性器件、工艺和封装的环境可靠性压力测试数据。该报告中的 ORM 计划结果数据每个季度都会更新。