XTR300
- USER-SELECTABLE: Voltage or Current Output
- +40V SUPPLY VOLTAGE
- VOUT: ±10V (up to ±17.5V at ±20V supply)
- IOUT: ±20mA (linear up to ±24mA)
- SHORT- OR OPEN-CIRCUIT FAULT INDICATOR PIN
- NO CURRENT SHUNT REQUIRED
- OUTPUT DISABLE FOR SINGLE INPUT MODE
- THERMAL PROTECTION
- OVERCURRENT PROTECTION
- SEPARATE DRIVER AND RECEIVER CHANNELS
- DESIGNED FOR TESTABILITY
- APPLICATIONS
- PLC OUTPUT PROGRAMMABLE DRIVER
- INDUSTRIAL CROSS-CONNECTORS
- INDUSTRIAL HIGH-VOLTAGE I/O
- 3-WIRE-SENSOR CURRENT OR VOLTAGE OUTPUT
- ±10V 2- AND 4-WIRE VOLTAGE OUTPUT
U.S. Patent Nos. 7,427,898, 7,425,848, and 7,449,873
Other Patents Pending
All other trademarks are the property of their respective owners
The XTR300 is a complete output driver for industrial and process control applications. The output can be configured as current or voltage by the digital I/V select pin. No external shunt resistor is required. Only external gain-setting resistors and a loop compensation capacitor are required.
The separate driver and receiver channels provide flexibility. The Instrumentation Amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance measurement channel. In voltage output mode, a copy of the output current is provided, allowing calculation of load resistance.
The digital output selection capability, together with the error flags and monitor pins, make remote configuration and troubleshooting possible. Fault conditions on the output and on the IA input as well as over-temperature conditions are indicated by the error flags. The monitoring pins provide continuous feedback about load power or impedance. For additional protection, the maximum output current is limited and thermal protection is provided.
The XTR300 is specified over the −40°C to +85°C industrial temperature range and for supply voltages up to 40V.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Industrial Analog Current/Voltage Output Driver 数据表 (Rev. C) | 2011年 6月 21日 | |||
应用简报 | 如何为压力变送器应用选择放大器 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2023年 2月 27日 | |
EVM 用户指南 | XTR300EVM User's Guide (Rev. A) | 2013年 2月 8日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
EVM 用户指南 | XTR300EVM User's Guide | 2006年 2月 14日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DLPNIRSCANEVM — DLP® NIRscan™ 评估模块
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR (...)
XTR300EVM — XTR300 评估模块
The XTR300EVM is intended to provide basic evaluation of the functionality and performance of the XTR300. The XTR300EVM printed circuit board (PCB) is designed to provide:
- Easy handling of the small QFN package with the recommended land pattern for soldering the QFN device.
- Easy access to all pins of (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00454 — 具有隔离直流模拟输出的三相交流电压和电流传感器参考设计
此设计具有六个可用于驱动继电器的数字输出。此设计还可通过功能扩展来测量功率。
TIPD155 — 双通道灌/拉组合式电压和电流输出,隔离式,已通过 EMC/EMI 测试的参考设计
此设计包括通过 IEC61000-4-2/3/4/5/6 测试所必需的外部保护元件,且附带了测得的测试数据。保护电流不会给设计带来负面影响,而测试结果表明典型的不可调整误差低于满标量程 (FSR) 的 0.1%,校准误差低于 (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN (RGW) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。